The STM32F3x4 product line is specifically addressing digital power conversion applications, such as D-SMPS, lighting, welding, inverters for solar systems and wireless chargers.
The main peripherals of the STM32F3x4 are:
- High-resolution timer: 217ps, self-compensated versus power supply and temperature drift.
- Ultra-fast comparator: 26ns from analog input to PWM shut-down
- Ultra-fast 12-bit ADC 5Msps (0.2µs)
- Operational amplifier with 5 built-in gain settings and 1% accuracy
The high resolution timer consists of a bank of 6 timers totaling:
- 10 PWM outputs (can be coupled by pairs)
- 10 external events inputs (Current limitation, Zero Voltage / Zero Current Detection…) and 5 fault inputs
The main features of the high resolution timers are:
- 217ps resolution available for all operating modes
- Variable duty cycle, variable frequency, Transition mode,…
- A number of features allows to unload the CPU
- One DMA channel per timer
- Built-in burst mode controller, topology specific modes: push-pull, resonant.
- Numerous interconnects between timers to
- Reset/Start adjacent timers
- Set / Reset / Toggle other outputs
- Transparent high-resolution implementation (equivalent to 4.6GHz timer) for easy programming

精选 视频
- STM32F334C6 Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 32 Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp, hr timer
- STM32F334K6 Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 32-Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp, hr timer
- STM32F334K8 Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp, hr timer
- STM32F334R6 Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 32 Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp, hr timer
- STM32F334K4 Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 16 Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp, hr timer
- STM32F334R8 Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp, hr timer
- STM32F334C4 Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 16 Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp, hr timer
- STM32F334C8 Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp, hr timer