CATEGORIES

微控制器 Minimize menu

STM32F4 系列

概述
产品选择器
解决方案
Documentation
CAD Resources
工具与软件
eDesignSuite
开始

带有DSP和FPU指令的STM32F4系列高性能微控制器

基于ARM® Cortex®-M4的STM32F4 MCU系列采用了意法半导体的NVM工艺和ART Accelerator™,在高达180 MHz的工作频率下通过闪存执行时其处理性能达到225 DMIPS/608 CoreMark,这是迄今所有基于Cortex-M内核的微控制器产品所达到的最高基准测试分数。
由于采用了动态功耗调整功能,通过闪存执行指令时的电流消耗范围为从STM32F410的89 µA/MHz到STM32F439的260 µA/MHz。
STM32F4系列包括八条互相兼容的数字信号控制器(DSC)产品线,是MCU实时控制功能与数字信号处理器(DSP)信号处理功能的完美结合体:

  • 高级系列: 
    • 180 MHz CPU/225 DMIPS,高达2MB的双区闪存,带SDRAM接口和Chrom-ART Accelerator™
      • STM32F469/479– Quad-SPI接口、LCD-TFT控制器和MPI-DSI接口
      • STM32F429/439– LCD-TFT控制器
      • STM32F427/437– 串行音频接口,具有更高的性能和更低的静态功耗
  • 基础系列:
    • STM32F446 – 180 MHz/225 DMIPS,高达512 KB的Flash,具有Dual Quad SPI和SDRAM接口
    • STM32F407/417 – 168 MHz CPU/210 DMIPS,高达1MB的Flash,增加了以太网MAC和照相机接口
    • STM32F405/415– 168 MHz CPU/210 DMIPS,高达1MB、具有先进连接功能和加密功能的闪存
  • 基本型系列: STM32F4系列的入门级微控制器!
    • 84 MHz CPU/105 DMIPS,尺寸最小、成本最低的解决方案,具有卓越的动态功耗效率
      • STM32F401 –尺寸不到3 x 3mm,具有USB OTG2.0FS和SDIO接口
    • 100 MHz CPU/125 DMIPS,具有卓越的动态功耗效率和批采集模式(BAM),一种新型面向数据批处理的利用DMA智能优化功耗的模式。
      • STM32F410 –卓越能效的新里程碑(运行模式下89 µA/MHz和停机模式下6 µA),配备硬件随机数发生器、低功耗定时器和DAC。 
      • STM32F411–高RAM容量和增强型外设集,如USB OTG2.0FS和最多5个SPI接口。
      • STM32F412– 高RAM和闪存容量,USB接口,增强型外设集,包括灵活的外部静态存储器控制器,具有用于LCD和外部存储器控制的高达16位的数据总线,双模四通道SPI、CAN、DFSDM和TRNG。
      • STM32F413/F423 – 扩展了STM32F412的特性,具有更高的RAM和Flash存储器密度、增强的外设集,包括10个UART、3个CAN、SAI接口、低功耗定时器、2个DAC、具有高达6个滤波器的2个DFSDM。STM32F423含有AES加密。
STM32 F4 series - 32-bit MCUs

特别推荐

STM32MCU WIKI
discover STM32 MCUs

Revolutionize your user experience using STM32 GUI solutions

Thanks to the graphics acceleration, memory integration, advanced display interfaces and smart architecture of STM32 microcontrollers, you can now enrich your applications with a high-end user experience with a limited total cost of ownership.

Benefits include:

  • Largest portfolio of advanced graphics running on 32-bit Arm® Cortex® microcontrollers
  • Free, state-of-the-art graphic software and design tools
  • Documentation, reference designs and support center
  • Extended ecosystem with partners and selected design houses

Visit the STM32 graphics resource page to find out more and get started.