STM32F413MH

批量生产
Education

带DSP和FPU的高性能基本型系列ARM Cortex-M4 MCU,具有1,5 MB Flash、100 MHz CPU、ART加速器和DFSDM

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STM32F413xG/H devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security. The STM32F413xG/H devices belong to the STM32F4 access product lines (with products combining power efficiency, performance and integration) while adding a new innovative feature called Batch Acquisition Mode (BAM) allowing to save even more power consumption during data batching.
The STM32F413xG/H devices incorporate high-speed embedded memories (up to 1.5 Mbytes of Flash memory, 320 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.
All devices offer a 12-bit ADC, two 12-bit DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timer for motor control, two general-purpose 32-bit timers and a low power timer.
They also feature standard and advanced communication interfaces.
  • 所有功能

    • Dynamic Efficiency Line with eBAM (enhanced Batch Acquisition Mode)
      • 1.7 V to 3.6 V power supply
      • -40 °C to 85/105/125 °C temperature range
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/ 1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 1.5 Mbytes of Flash memory
      • 320 Kbytes of SRAM
      • Flexible external static memory controller with up to 16-bit data bus: SRAM, PSRAM, NOR Flash memory
      • Dual mode Quad-SPI interface
    • LCD parallel interface, 8080/6800 modes
    • Clock, reset and supply management
      • 1.7 to 3.6 V application supply and I/Os
      • POR, PDR, PVD and BOR
      • 4-to-26 MHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC
      • 32 kHz oscillator for RTC with calibration
      • Internal 32 kHz RC with calibration
    • Power consumption
      • Run: 112 μA/MHz (peripheral off)
      • Stop (Flash in Stop mode, fast wakeup time): 42 μA Typ.; 80 μA max @25 °C
      • Stop (Flash in Deep power down mode, slow wakeup time): 15 μA Typ.; 46 μA max @25 °C
      • Standby without RTC: 1.1 μA Typ.; 14.7 μA max at @85 °C
      • VBAT supply for RTC: 1 μA @25 °C
    • 2x12-bit D/A converters
    • 1×12-bit, 2.4 MSPS ADC: up to 16 channels
    • 6x digital filters for sigma delta modulator, 12x PDM interfaces, with stereo microphone and sound source localization support
    • General-purpose DMA: 16-stream DMA
    • Up to 18 timers: up to twelve 16-bit timers, two 32-bit timers up to 100 MHz each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window), one SysTick timer, and a low-power timer
    • Debug mode
      • Serial wire debug (SWD) & JTAG
      • Cortex®-M4 Embedded Trace Macrocell™
    • Up to 114 I/O ports with interrupt capability
      • Up to 109 fast I/Os up to 100 MHz
      • Up to 114 five V-tolerant I/Os
    • Up to 24 communication interfaces
      • Up to 4x I2C interfaces (SMBus/PMBus)
      • Up to 10 UARTS: 4 USARTs / 6 UARTs (2 x 12.5 Mbit/s, 2 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
      • Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI or I2S audio protocol), out of which 2 muxed full-duplex I2S interfaces
      • SDIO interface (SD/MMC/eMMC)
      • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with PHY
      • 3x CAN (2.0B Active)
      • 1xSAI
    • True random number generator
    • CRC calculation unit
    • 96-bit unique ID
    • RTC: subsecond accuracy, hardware calendar
    • All packages are ECOPACK®2

电路原理图

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      AWS IoT Core

      批量生产

      AWS IoT Core是托管的云服务,使连接的设备能够轻松并安全地与云应用和其他设备交互。

      AWS
      AWS IoT Core

      描述:

      AWS IoT Core是托管的云服务,使连接的设备能够轻松并安全地与云应用和其他设备交互。

      AZURE Cloud

      批量生产

      Microsoft Azure是一组不断扩展的云服务,可帮助您的公司解决业务方面的挑战。您可以使用您喜爱的工具和框架,在巨大的全球网络上自由地构建、管理和部署应用。

      Microsoft
      AZURE Cloud

      描述:

      Microsoft Azure是一组不断扩展的云服务,可帮助您的公司解决业务方面的挑战。您可以使用您喜爱的工具和框架,在巨大的全球网络上自由地构建、管理和部署应用。
    • 产品型号
      状态
      描述
      类型
      供应商

      OpenMV Cam

      批量生产

      The OnpenMV Cam H7 is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world.

      组件和模块 OpenMV
      OpenMV Cam

      描述:

      The OnpenMV Cam H7 is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world.
    • 产品型号
      状态
      描述
      类型
      供应商

      Ac6-consulting

      批量生产

      AC6咨询提供的工程服务。

      工程服务 AC6
      Ac6-consulting

      描述:

      AC6咨询提供的工程服务。

      Artificial Intelligence Design

      批量生产

      对ST最新AI技术的支持和创新

      工程服务 SIANA Systems
      Artificial Intelligence Design

      描述:

      对ST最新AI技术的支持和创新

      Connectivity

      批量生产

      Witekio的工程师是连接技术领域的专家。在他们的协助下,ST的客户可以使用各种技术连接任何事物。

      工程服务 Witekio
      Connectivity

      描述:

      Witekio的工程师是连接技术领域的专家。在他们的协助下,ST的客户可以使用各种技术连接任何事物。

      Crank Professional Services

      批量生产

      Crank Software的工程服务。

      工程服务 Crank Software
      Crank Professional Services

      描述:

      Crank Software的工程服务。

      Electronics Design and Hardware Design

      批量生产

      Prevas从许多成功的项目中获得了高级电子设计的丰富经验

      工程服务 Prevas
      Electronics Design and Hardware Design

      描述:

      Prevas从许多成功的项目中获得了高级电子设计的丰富经验

      Embedded Hardware Design and Development

      批量生产

      嵌入式硬件设计和开发服务取决于客户的实际需求,请联系我们了解报价。

      工程服务 RoweBots
      Embedded Hardware Design and Development

      描述:

      嵌入式硬件设计和开发服务取决于客户的实际需求,请联系我们了解报价。

      Embedded Office Safety Mentoring

      批量生产

      Safety Mentoring.

      工程服务 Embedded Office
      Embedded Office Safety Mentoring

      描述:

      Safety Mentoring.

      Embedded Office Safety Platform

      批量生产

      Safety Platform.

      工程服务 Embedded Office
      Embedded Office Safety Platform

      描述:

      Safety Platform.

      Embedded Software Design and Development

      批量生产

      嵌入式软件设计和开发服务取决于客户的实际需求,请联系我们了解报价。

      工程服务 RoweBots
      Embedded Software Design and Development

      描述:

      嵌入式软件设计和开发服务取决于客户的实际需求,请联系我们了解报价。

      Embedded systems and intelligent sensors

      批量生产

      Prevas在嵌入式系统和智能传感器领域的高度专业性可帮助客户在业务上获得成功。

      工程服务 Prevas
      Embedded systems and intelligent sensors

      描述:

      Prevas在嵌入式系统和智能传感器领域的高度专业性可帮助客户在业务上获得成功。

      FAE Engineering Services

      批量生产

      关于SensorTile.box的工程服务,例如塑料外壳、硬件和软件/应用定制和板的制造。

      工程服务 FAE Technology
      FAE Engineering Services

      描述:

      关于SensorTile.box的工程服务,例如塑料外壳、硬件和软件/应用定制和板的制造。

      Hardware and firmware design

      批量生产

      针对所有应用的完整硬件和固件设计

      工程服务 SIANA Systems
      Hardware and firmware design

      描述:

      针对所有应用的完整硬件和固件设计

      Imagimob AI expertise

      批量生产

      Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.

      工程服务 Imagimob
      Imagimob AI expertise

      描述:

      Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.

      Industrial Linux

      批量生产

      经典的工业开源操作系统

      工程服务 Prevas
      Industrial Linux

      描述:

      经典的工业开源操作系统

      Internet of Things

      批量生产

      Prevas具有多年的丰富经验,通过连接设备中的解决方案为各行业提供支持。

      工程服务 Prevas
      Internet of Things

      描述:

      Prevas具有多年的丰富经验,通过连接设备中的解决方案为各行业提供支持。

      Life Science, product development of medical technology products

      批量生产

      Prevas有30年的生命科学开发经验,是医疗技术产品开发领域的成熟合作伙伴。

      工程服务 Prevas
      Life Science, product development of medical technology products

      描述:

      Prevas有30年的生命科学开发经验,是医疗技术产品开发领域的成熟合作伙伴。

      Migration

      批量生产

      Witekio的专家将利用他们在嵌入式和IoT软件系统领域的知识和经验,帮助您处理和控制所有迁移风险。

      工程服务 Witekio
      Migration

      描述:

      Witekio的专家将利用他们在嵌入式和IoT软件系统领域的知识和经验,帮助您处理和控制所有迁移风险。

      Optimization

      批量生产

      Witekio的专业工程师在处理复杂技术软件事务方面积累了丰富的专业知识,可帮助您优化软件的任何特定性能。

      工程服务 Witekio
      Optimization

      描述:

      Witekio的专业工程师在处理复杂技术软件事务方面积累了丰富的专业知识,可帮助您优化软件的任何特定性能。

      Project management expertise

      批量生产

      Witekio的团队具有丰富的项目管理经验,可帮助您选择和实施最适合您的项目的方法,无论是Agile、Kanban、软件工厂还是持续集成。

      工程服务 Witekio
      Project management expertise

      描述:

      Witekio的团队具有丰富的项目管理经验,可帮助您选择和实施最适合您的项目的方法,无论是Agile、Kanban、软件工厂还是持续集成。

      Smart Products - from idea to certified product

      批量生产

      Prevas从许多成功的项目中获得了高级电子设计的丰富经验

      工程服务 Prevas
      Smart Products - from idea to certified product

      描述:

      Prevas从许多成功的项目中获得了高级电子设计的丰富经验

      Software system design and development

      批量生产

      Witekio帮助创新者为其设备构建最佳软件系统:选择合适的技术,构建稳定的可扩展架构,以及开发所有软件层。

      工程服务 Witekio
      Software system design and development

      描述:

      Witekio帮助创新者为其设备构建最佳软件系统:选择合适的技术,构建稳定的可扩展架构,以及开发所有软件层。

      Support and Maintenance

      批量生产

      免费帮助所有客户获取在现成硬件上运行的所有产品示例。

      工程服务 RoweBots
      Support and Maintenance

      描述:

      免费帮助所有客户获取在现成硬件上运行的所有产品示例。

      System security

      批量生产

      Witekio的专家将帮助您保护嵌入式和IoT系统的所有软件层的安全

      工程服务 Witekio
      System security

      描述:

      Witekio的专家将帮助您保护嵌入式和IoT系统的所有软件层的安全

      Tech consulting and UX

      批量生产

      Witekio将通过定义客户旅程、确定特性的优先顺序、构建路线图和软件系统架构来帮助创新者确保其设备满足市场需求。

      工程服务 Witekio
      Tech consulting and UX

      描述:

      Witekio将通过定义客户旅程、确定特性的优先顺序、构建路线图和软件系统架构来帮助创新者确保其设备满足市场需求。

      Technical expertise

      批量生产

      作为有着17年经验的嵌入式和IoT软件专家,Witekio将帮助创新者为其创新设备选择合适的技术:操作系统、框架、应用、连接和云解决方案。

      工程服务 Witekio
      Technical expertise

      描述:

      作为有着17年经验的嵌入式和IoT软件专家,Witekio将帮助创新者为其创新设备选择合适的技术:操作系统、框架、应用、连接和云解决方案。

      Test, verification, quality and security

      批量生产

      有效的测试和验证是成功的重要因素,Prevas使用我们的过程和解决方案处理这些问题。

      工程服务 Prevas
      Test, verification, quality and security

      描述:

      有效的测试和验证是成功的重要因素,Prevas使用我们的过程和解决方案处理这些问题。
    • 产品型号
      状态
      描述
      类型
      供应商

      ARM Lauterbach µTrace

      批量生产

      All-in-one debug and trace solution for Cortex-M.

      STM32微控制器调试硬件 Lauterbach
      ARM Lauterbach µTrace

      描述:

      All-in-one debug and trace solution for Cortex-M.

      ARM Lauterbach Combiprobe II

      批量生产

      Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.

      STM32微控制器调试硬件 Lauterbach
      ARM Lauterbach Combiprobe II

      描述:

      Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.

      Arm Keil ULINKplus

      批量生产

      隔离高性能调试适配器,支持JTAG、SWD、SWV、功耗测量和测试I/O

      STM32微控制器调试硬件 Arm Keil
      Arm Keil ULINKplus

      描述:

      隔离高性能调试适配器,支持JTAG、SWD、SWV、功耗测量和测试I/O

      Arm Keil ULINKpro

      批量生产

      通过JTAG或SWD实现的高性能调试适配器和通过SWV(数据/事件跟踪)或ETM(指令跟踪)实现的流跟踪

      STM32微控制器调试硬件 Arm Keil
      Arm Keil ULINKpro

      描述:

      通过JTAG或SWD实现的高性能调试适配器和通过SWV(数据/事件跟踪)或ETM(指令跟踪)实现的流跟踪

      CYCLONE

      批量生产

      自动化独立生产编程、调试和测试。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE

      描述:

      自动化独立生产编程、调试和测试。

      CYCLONE FX

      批量生产

      自动化独立生产编程、调试和测试。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE FX

      描述:

      自动化独立生产编程、调试和测试。

      FlashRunner 2.0

      批量生产

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      STM32微控制器编程硬件 SMH Technologies
      FlashRunner 2.0

      描述:

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      FlashRunner High Speed

      批量生产

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      合作伙伴提供的开发工具硬件 SMH Technologies
      FlashRunner High Speed

      描述:

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      FlashRunner LAN2.0 NXG

      批量生产

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      合作伙伴提供的开发工具硬件 SMH Technologies
      FlashRunner LAN2.0 NXG

      描述:

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      Flasher ATE

      批量生产

      Flasher ATE是用于大规模量产的群组编程器

      STM32微控制器调试硬件 SEGGER Microcontroller
      Flasher ATE

      描述:

      Flasher ATE是用于大规模量产的群组编程器

      Flasher Portable Plus

      批量生产

      Flasher Portable Plus是一种电池驱动的编程系统

      STM32微控制器调试硬件 SEGGER Microcontroller
      Flasher Portable Plus

      描述:

      Flasher Portable Plus是一种电池驱动的编程系统

      Flasher Secure

      批量生产

      Flasher Secure是一种安全量产编程系统

      STM32微控制器调试硬件 SEGGER Microcontroller
      Flasher Secure

      描述:

      Flasher Secure是一种安全量产编程系统

      I-jet

      批量生产

      调试工具

      STM32微控制器调试硬件 IAR Systems
      I-jet

      描述:

      调试工具

      I-jet Trace

      批量生产

      调试跟踪工具

      STM32微控制器调试硬件 IAR Systems
      I-jet Trace

      描述:

      调试跟踪工具

      J-Link

      批量生产

      STM32的Segger J-Link调试工具

      STM32微控制器调试硬件 SEGGER Microcontroller
      J-Link

      描述:

      STM32的Segger J-Link调试工具

      J-Trace Pro for Cortex-M

      批量生产

      SEGGER J-Trace Pro调试和跟踪工具

      STM32微控制器调试硬件 SEGGER Microcontroller
      J-Trace Pro for Cortex-M

      描述:

      SEGGER J-Trace Pro调试和跟踪工具

      Multilink ACP

      批量生产

      ARM器件的调试工具。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      Multilink ACP

      描述:

      ARM器件的调试工具。

      Multilink Universal FX

      批量生产

      ARM和其他器件的高速调试工具。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      Multilink Universal FX

      描述:

      ARM和其他器件的高速调试工具。

      ProMik MSP2150/2100Net

      批量生产

      High Performance Production Programmer for High Speed Parallel Programming.

      合作伙伴提供的开发工具硬件 ProMik
      ProMik MSP2150/2100Net

      描述:

      High Performance Production Programmer for High Speed Parallel Programming.

      ProMik SAP2100-AUTO

      批量生产

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      合作伙伴提供的开发工具硬件 ProMik
      ProMik SAP2100-AUTO

      描述:

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      Production Flash Programmer

      批量生产

      基于STM8和ARM的MCU的Flash编程器。

      合作伙伴提供的开发工具硬件 Elprotronic
      Production Flash Programmer

      描述:

      基于STM8和ARM的MCU的Flash编程器。

      ST-LINK/V2

      批量生产

      STM8和STM32的ST-LINK/V2在线调试器/编程器

      STM32微控制器调试硬件 ST
      ST-LINK/V2

      描述:

      STM8和STM32的ST-LINK/V2在线调试器/编程器

      STLINK-V3SET

      批量生产

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8

      STM32微控制器调试硬件 ST
      STLINK-V3SET

      描述:

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8

      Secure Desktop Provisioner

      批量生产

      Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.

      STM32微控制器编程硬件 Secure Thingz
      Secure Desktop Provisioner

      描述:

      Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.

      WriteNow! In-Circuit multiple Programmer

      批量生产

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      STM32微控制器编程硬件 Algocraft
      WriteNow! In-Circuit multiple Programmer

      描述:

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      halec roloFlash 2

      批量生产

      Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.

      STM32微控制器编程硬件 halec
      halec roloFlash 2

      描述:

      Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.

      iC5000 On-chip Analyzer

      批量生产

      iC5000属于iSYSTEM的高级嵌入式开发工具系列,用于单核和多核开发与测试。

      合作伙伴提供的开发工具硬件 iSYSTEM
      iC5000 On-chip Analyzer

      描述:

      iC5000属于iSYSTEM的高级嵌入式开发工具系列,用于单核和多核开发与测试。

      iC5700 On-chip Analyzer

      批量生产

      iC5700是iSYSTEM的高级嵌入式开发工具,用于复杂的单核和多核开发。

      合作伙伴提供的开发工具硬件 iSYSTEM
      iC5700 On-chip Analyzer

      描述:

      iC5700是iSYSTEM的高级嵌入式开发工具,用于复杂的单核和多核开发。
    • 产品型号
      状态
      描述
      类型
      供应商

      Arm Keil FuSa RTS

      批量生产

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      STM32第三方嵌入式软件 Arm Keil
      Arm Keil FuSa RTS

      描述:

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      CANopen

      批量生产

      CANopen Master/Slave stack with communication services.

      STM32第三方嵌入式软件 emotas
      CANopen

      描述:

      CANopen Master/Slave stack with communication services.

      CANopen Safety Stack

      批量生产

      ISIT's CANopen Safety stack adds Safety Extensions compliant to CiA 304 (EN50325-4) to meet the Safety requirements of CANopen applications.

      STM32第三方嵌入式软件 ISIT
      CANopen Safety Stack

      描述:

      ISIT's CANopen Safety stack adds Safety Extensions compliant to CiA 304 (EN50325-4) to meet the Safety requirements of CANopen applications.

      CANopen safety stack SIL2/SIL3 certifiable

      批量生产

      The CANopen Safety Certifiable SIL2 / SIL3 stack from ISIT meets the needs of Safety applications and allows you to use the CANopen protocol while benefiting from the elements necessary for the certification of your product with an approved body: documentary package, unit and integration tests, test reports.

      STM32第三方嵌入式软件 ISIT
      CANopen safety stack SIL2/SIL3 certifiable

      描述:

      The CANopen Safety Certifiable SIL2 / SIL3 stack from ISIT meets the needs of Safety applications and allows you to use the CANopen protocol while benefiting from the elements necessary for the certification of your product with an approved body: documentary package, unit and integration tests, test reports.

      CANopen stack

      批量生产

      The CANopen ISIT stack complies with the CiA-301 V4.2 and CiA-302 standard and allows rapid implementation of the CANopen protocol in an embedded application.

      STM32第三方嵌入式软件 ISIT
      CANopen stack

      描述:

      The CANopen ISIT stack complies with the CiA-301 V4.2 and CiA-302 standard and allows rapid implementation of the CANopen protocol in an embedded application.

      Cesium RTOS Cs/FS

      批量生产

      An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/FS

      描述:

      An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.

      Cesium RTOS Cs/NET

      批量生产

      A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/NET

      描述:

      A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.

      Cesium RTOS Cs/OS2

      批量生产

      Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/OS2

      描述:

      Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.

      Cesium RTOS Cs/OS3

      批量生产

      Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/OS3

      描述:

      Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.

      Cesium RTOS Cs/USBD

      批量生产

      Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/USBD

      描述:

      Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.

      Cesium RTOS Cs/USBH

      批量生产

      Cs/USBH is a professional-grade implementation of the host side of the USB protocol.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/USBH

      描述:

      Cs/USBH is a professional-grade implementation of the host side of the USB protocol.

      CycloneBOOT

      批量生产

      Embedded Secure Bootloader via TCP/IP for STM32

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneBOOT

      描述:

      Embedded Secure Bootloader via TCP/IP for STM32

      CycloneCrypto

      批量生产

      加密库

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneCrypto

      描述:

      加密库

      CycloneSSH

      批量生产

      Embedded SSH SFTP SCP Library for STM32

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneSSH

      描述:

      Embedded SSH SFTP SCP Library for STM32

      CycloneSSL

      批量生产

      嵌入式SSL/TLS库

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneSSL

      描述:

      嵌入式SSL/TLS库

      CycloneSTP

      批量生产

      Spanning Tree Protocol Library (STP, RSTP) for STM32

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneSTP

      描述:

      Spanning Tree Protocol Library (STP, RSTP) for STM32

      CycloneTCP

      批量生产

      嵌入式TCP/IP堆栈(IPv4/IPv6双栈)

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneTCP

      描述:

      嵌入式TCP/IP堆栈(IPv4/IPv6双栈)

      Embedded Office Safety AddOns

      批量生产

      The "Safety AddOns" provides pre-certified safety measures.

      STM32第三方嵌入式软件 Embedded Office
      Embedded Office Safety AddOns

      描述:

      The "Safety AddOns" provides pre-certified safety measures.

      Flexible Safety RTOS

      批量生产

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      STM32第三方嵌入式软件 Embedded Office
      Flexible Safety RTOS

      描述:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      FreeRTOS Kernel

      批量生产

      FreeRTOS内核是一种开源实时操作系统,并且是微控制器和小型微处理器的事实标准解决方案。

      STM32第三方嵌入式软件 AWS
      FreeRTOS Kernel

      描述:

      FreeRTOS内核是一种开源实时操作系统,并且是微控制器和小型微处理器的事实标准解决方案。

      Gizwits GAgent

      建议

      An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.

      STM32第三方嵌入式软件 Gizwits
      Gizwits GAgent

      描述:

      An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.

      HCC Bootloaders

      批量生产

      STM32的存储、USB或串行自举加载程序,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC Bootloaders

      描述:

      STM32的存储、USB或串行自举加载程序,来自HCC Embedded

      HCC Embedded Encryption Manager (EEM)

      批量生产

      Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.

      STM32第三方嵌入式软件 HCC Embedded
      HCC Embedded Encryption Manager (EEM)

      描述:

      Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.

      HCC FAT File System

      批量生产

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      STM32第三方嵌入式软件 HCC Embedded
      HCC FAT File System

      描述:

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      HCC Fail-safe File System

      批量生产

      STM32的所有Flash文件系统,具有容错机制,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC Fail-safe File System

      描述:

      STM32的所有Flash文件系统,具有容错机制,来自HCC Embedded

      HCC IPSec/IKE

      批量生产

      IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.

      STM32第三方嵌入式软件 HCC Embedded
      HCC IPSec/IKE

      描述:

      IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.

      HCC MISRA TCP/IPv4 and IPv6

      批量生产

      STM32的TCP/IP v4或v6堆栈,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC MISRA TCP/IPv4 and IPv6

      描述:

      STM32的TCP/IP v4或v6堆栈,来自HCC Embedded

      HCC MQTT

      批量生产

      MQTT is a small and efficient machine-to-machine protocol.

      STM32第三方嵌入式软件 HCC Embedded
      HCC MQTT

      描述:

      MQTT is a small and efficient machine-to-machine protocol.

      HCC Nichestack

      批量生产

      InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.

      STM32第三方嵌入式软件 HCC Embedded
      HCC Nichestack

      描述:

      InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.

      HCC SMFS

      批量生产

      HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.

      STM32第三方嵌入式软件 HCC Embedded
      HCC SMFS

      描述:

      HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.

      HCC TLS

      批量生产

      Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.

      STM32第三方嵌入式软件 HCC Embedded
      HCC TLS

      描述:

      Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.

      HCC USB Stack

      批量生产

      STM32的USB主机和设备堆栈,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC USB Stack

      描述:

      STM32的USB主机和设备堆栈,来自HCC Embedded

      I-CUBE-EMBOS

      批量生产

      embOS软件扩展,用于STM32Cube

      STM32Cube扩展包 SEGGER Microcontroller
      I-CUBE-EMBOS

      描述:

      embOS软件扩展,用于STM32Cube

      I-CUBE-NETX

      批量生产

      STM32Cube的netX芯片接口软件扩展

      STM32第三方嵌入式软件 Hilscher
      I-CUBE-NETX

      描述:

      STM32Cube的netX芯片接口软件扩展

      I-CUBE-UNISON

      批量生产

      UNISON软件扩展,用于STM32Cube

      STM32Cube扩展包 RoweBots
      I-CUBE-UNISON

      描述:

      UNISON软件扩展,用于STM32Cube

      I-CUBE-WOLFSSL

      批量生产

      wolfSSL software expansion for STM32Cube

      STM32第三方嵌入式软件 wolfSSL
      I-CUBE-WOLFSSL

      描述:

      wolfSSL software expansion for STM32Cube

      Imagimob Gesture Detection Library

      批量生产

      The Imagimob Gesture Detection Library can detect hand gestures using raw radar data from the Acconeer XM122 IoT Module as input.

      STM32第三方嵌入式软件 Imagimob
      Imagimob Gesture Detection Library

      描述:

      The Imagimob Gesture Detection Library can detect hand gestures using raw radar data from the Acconeer XM122 IoT Module as input.

      J1939

      批量生产

      SAE J1939 protocol stack

      STM32第三方嵌入式软件 emotas
      J1939

      描述:

      SAE J1939 protocol stack

      MicroControl CANopen Master

      批量生产

      The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.

      STM32第三方嵌入式软件 MicroControl
      MicroControl CANopen Master

      描述:

      The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.

      MicroControl CANopen Slave

      批量生产

      The CANopen slave protocol stack has been optimized for low resource requirements.

      STM32第三方嵌入式软件 MicroControl
      MicroControl CANopen Slave

      描述:

      The CANopen slave protocol stack has been optimized for low resource requirements.

      MicroControl CANopen bootloader

      批量生产

      The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.

      STM32第三方嵌入式软件 MicroControl
      MicroControl CANopen bootloader

      描述:

      The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.

      MicroControl J1939

      批量生产

      The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.

      STM32第三方嵌入式软件 MicroControl
      MicroControl J1939

      描述:

      The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.

      Nanoedge AI™

      批量生产

      NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.

      STM32第三方嵌入式软件 Cartesiam
      Nanoedge AI™

      描述:

      NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.

      Port CANOpen

      批量生产

      The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.

      STM32第三方嵌入式软件 port industrial automation
      Port CANOpen

      描述:

      The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.

      Port EtherCAT

      批量生产

      The Beckhoff independent EtherCAT protocol stack/library provides EtherCAT compliant communication.

      STM32第三方嵌入式软件 port industrial automation
      Port EtherCAT

      描述:

      The Beckhoff independent EtherCAT protocol stack/library provides EtherCAT compliant communication.

      Port Ethernet/IP

      批量生产

      The EtherNet/IP protocol stack/library provides CIP compliant communication, utilizing STM32 on-board Ethernet controller.

      STM32第三方嵌入式软件 port industrial automation
      Port Ethernet/IP

      描述:

      The EtherNet/IP protocol stack/library provides CIP compliant communication, utilizing STM32 on-board Ethernet controller.

      Prevas Simple Connect

      批量生产

      通信基础设施,在通过互联网连接的客户端与设备之间提供安全的即时通信。

      STM32第三方嵌入式软件 Prevas
      Prevas Simple Connect

      描述:

      通信基础设施,在通过互联网连接的客户端与设备之间提供安全的即时通信。

      ProvenCore-M

      批量生产

      STM32 Arm Cortex-M微控制器的高安全性操作系统。

      STM32第三方嵌入式软件 Prove & Run
      ProvenCore-M

      描述:

      STM32 Arm Cortex-M微控制器的高安全性操作系统。

      SCIOPTA IPS

      批量生产

      IPS Internet Protocol stack (TCP/IP).

      STM32第三方嵌入式软件 SCIOPTA Systems
      SCIOPTA IPS

      描述:

      IPS Internet Protocol stack (TCP/IP).

      STM32-AUDIO100A

      批量生产

      STM32音频处理软件库

      STM32 固件 ST
      STM32-AUDIO100A

      描述:

      STM32音频处理软件库

      STM32-CLASSB-SPL

      NRND

      基于标准外设库的功能安全包,使用STM8获取IEC 60730 B类认证

      STM32 固件 ST
      STM32-CLASSB-SPL

      描述:

      基于标准外设库的功能安全包,使用STM8获取IEC 60730 B类认证

      STM32-CRYP-LIB

      批量生产

      STM32加密库(UM0586)

      STM32 固件 ST
      STM32-CRYP-LIB

      描述:

      STM32加密库(UM0586)

      STM32-WMA/DEC

      批量生产

      Audio Engine WMA解码器和实用程序

      STM32 固件 ST
      STM32-WMA/DEC

      描述:

      Audio Engine WMA解码器和实用程序

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STSW-STM32013

      批量生产

      STM32F10xxx LCD玻璃驱动器固件(AN2656)

      STM32 固件 ST
      STSW-STM32013

      描述:

      STM32F10xxx LCD玻璃驱动器固件(AN2656)

      STSW-STM32016

      批量生产

      TFT LCD与大容量STM32F10xxx FSMC的硬件连接(AN2790)

      STM32 固件 ST
      STSW-STM32016

      描述:

      TFT LCD与大容量STM32F10xxx FSMC的硬件连接(AN2790)

      STSW-STM32025

      批量生产

      管理RS-485的驱动器使能信号和与STM32 USART的IO-Link通信

      STM32 固件 ST
      STSW-STM32025

      描述:

      管理RS-485的驱动器使能信号和与STM32 USART的IO-Link通信

      STSW-STM32028

      批量生产

      STM32的ADC模式及其应用(AN3116)

      STM32 固件 ST
      STSW-STM32028

      描述:

      STM32的ADC模式及其应用(AN3116)

      STSW-STM32046

      批量生产

      STM32F105/7、STM32F2和STM32F4 USB on-the-go主机和设备库(UM1021)

      STM32 固件 ST
      STSW-STM32046

      描述:

      STM32F105/7、STM32F2和STM32F4 USB on-the-go主机和设备库(UM1021)

      STSW-STM32047

      批量生产

      使用STM32F1微控制器实现红外遥控协议的接收器(AN3174)

      STM32 固件 ST
      STSW-STM32047

      描述:

      使用STM32F1微控制器实现红外遥控协议的接收器(AN3174)

      STSW-STM32065

      批量生产

      STM32F4 DSP和标准外设库

      STM32标准外设软件库 ST
      STSW-STM32065

      描述:

      STM32F4 DSP和标准外设库

      STSW-STM32066

      批量生产

      STM32F40x/STM32F41x微控制器中的EEPROM仿真(AN3969)

      STM32 固件 ST
      STSW-STM32066

      描述:

      STM32F40x/STM32F41x微控制器中的EEPROM仿真(AN3969)

      STSW-STM32067

      批量生产

      使用USART进行STM32F4应用内编程(IAP)(AN3965)

      STM32 固件 ST
      STSW-STM32067

      描述:

      使用USART进行STM32F4应用内编程(IAP)(AN3965)

      STSW-STM32093

      批量生产

      STM32 TFT-LCD直接驱动演示固件(AN3241)

      STM32 固件 ST
      STSW-STM32093

      描述:

      STM32 TFT-LCD直接驱动演示固件(AN3241)

      STSW-STM32094

      批量生产

      通过I2C总线进行STM32应用内编程(AN3078)

      STM32 固件 ST
      STSW-STM32094

      描述:

      通过I2C总线进行STM32应用内编程(AN3078)

      STSW-STM32106

      批量生产

      STM32F2和STM32F4演示构建平台

      STM32 固件 ST
      STSW-STM32106

      描述:

      STM32F2和STM32F4演示构建平台

      STSW-STM32120

      批量生产

      使用STM32F4xx微控制器的浮点单元(FPU)(AN4044)

      STM32 固件 ST
      STSW-STM32120

      描述:

      使用STM32F4xx微控制器的浮点单元(FPU)(AN4044)

      STSW-STM32127

      批量生产

      STM32F10xx、STM32F2xx、STM32F4xx和STM32L1xx I2C通信外设应用库(CPAL)(UM1029)

      STM32 固件 ST
      STSW-STM32127

      描述:

      STM32F10xx、STM32F2xx、STM32F4xx和STM32L1xx I2C通信外设应用库(CPAL)(UM1029)

      STSW-STM32129

      批量生产

      使用NIST统计测试套件验证STM32F2xx和STM32F4xx随机数生成(AN4230)

      STM32 固件 ST
      STSW-STM32129

      描述:

      使用NIST统计测试套件验证STM32F2xx和STM32F4xx随机数生成(AN4230)

      STSW-STM32149

      批量生产

      STM32 nRF51低功耗蓝牙(BLE)嵌入式软件

      STM32 固件 ST
      STSW-STM32149

      描述:

      STM32 nRF51低功耗蓝牙(BLE)嵌入式软件

      STSW-STM32156

      批量生产

      在STM32F4系列微控制器上实现仿真的通用异步收发器(AN4457)

      STM32 固件 ST
      STSW-STM32156

      描述:

      在STM32F4系列微控制器上实现仿真的通用异步收发器(AN4457)

      STSW-STM32AN4187

      批量生产

      在STM32系列中采用CRC外设(AN4187)

      STM32 固件 ST
      STSW-STM32AN4187

      描述:

      在STM32系列中采用CRC外设(AN4187)

      STemWin

      批量生产

      用于构建图形用户界面(GUI)的专业图形栈库(AN4323)

      STM32 固件 ST
      STemWin

      描述:

      用于构建图形用户界面(GUI)的专业图形栈库(AN4323)

      Secure Boot Manager

      批量生产

      A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.

      STM32第三方嵌入式软件 Secure Thingz
      Secure Boot Manager

      描述:

      A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.

      Storyboard

      批量生产

      用于创建最佳GUI的嵌入式软件。

      STM32第三方嵌入式软件 Crank Software
      Storyboard

      描述:

      用于创建最佳GUI的嵌入式软件。

      TEConcept IO-Link Device Software Stack

      批量生产

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      STM32第三方嵌入式软件 TEConcept
      TEConcept IO-Link Device Software Stack

      描述:

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      TEConcept IO-Link Master Software Stack

      批量生产

      IO-Link Master Stack and gateway application (IMS-LSS-DL).

      STM32第三方嵌入式软件 TEConcept
      TEConcept IO-Link Master Software Stack

      描述:

      IO-Link Master Stack and gateway application (IMS-LSS-DL).

      TapKo KNX KAIstack

      批量生产

      KAIstack together with EnergyLite for STM8 and STM32

      STM32第三方嵌入式软件 TAPKO Technologies
      TapKo KNX KAIstack

      描述:

      KAIstack together with EnergyLite for STM8 and STM32

      Twilio Electric Imp impOS

      批量生产

      Managed by Twilio, impOS is a complete edge platform with device security, cloud connectivity, I/O, and OTA/remote device management.

      STM32第三方嵌入式软件 Twilio
      Twilio Electric Imp impOS

      描述:

      Managed by Twilio, impOS is a complete edge platform with device security, cloud connectivity, I/O, and OTA/remote device management.

      UNISON Busses

      批量生产

      UNISON RTOS提供使用核心串行总线的能力。

      STM32第三方嵌入式软件 RoweBots
      UNISON Busses

      描述:

      UNISON RTOS提供使用核心串行总线的能力。

      UNISON File System

      批量生产

      UNISON FATFS和UNISON Power Safe FAT File System

      STM32第三方嵌入式软件 RoweBots
      UNISON File System

      描述:

      UNISON FATFS和UNISON Power Safe FAT File System

      UNISON Kernel

      批量生产

      UNISON实时操作系统内核

      STM32第三方嵌入式软件 RoweBots
      UNISON Kernel

      描述:

      UNISON实时操作系统内核

      UNISON Security

      批量生产

      UNISON RTOS安全协议

      STM32第三方嵌入式软件 RoweBots
      UNISON Security

      描述:

      UNISON RTOS安全协议

      UNISON TCP/IP IPv6/IPv4 Networking Stack

      批量生产

      有或没有IPv6和其他网络组件的完整网络服务器。

      STM32第三方嵌入式软件 RoweBots
      UNISON TCP/IP IPv6/IPv4 Networking Stack

      描述:

      有或没有IPv6和其他网络组件的完整网络服务器。

      UNISON USB

      批量生产

      UNISON USB嵌入式主机服务器、嵌入式设备服务器和OTG服务器。

      STM32第三方嵌入式软件 RoweBots
      UNISON USB

      描述:

      UNISON USB嵌入式主机服务器、嵌入式设备服务器和OTG服务器。

      UNISON Wireless

      批量生产

      支持各种无线模块。

      STM32第三方嵌入式软件 RoweBots
      UNISON Wireless

      描述:

      支持各种无线模块。

      WITTENSTEIN Enhanced Security Module

      批量生产

      For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN Enhanced Security Module

      描述:

      For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.

      WITTENSTEIN OPENRTOS

      批量生产

      OPENRTOS,WITTENSTEIN高完整性系统中的高性能RTOS

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN OPENRTOS

      描述:

      OPENRTOS,WITTENSTEIN高完整性系统中的高性能RTOS

      WITTENSTEIN SAFERTOS

      批量生产

      SAFERTOS,WITTENSTEIN高完整性系统中的安全关键型RTOS

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS

      描述:

      SAFERTOS,WITTENSTEIN高完整性系统中的安全关键型RTOS

      WITTENSTEIN SAFERTOS CORE

      批量生产

      SAFERTOS CORE,需考虑安全性但无需认证的嵌入式系统RTOS

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS CORE

      描述:

      SAFERTOS CORE,需考虑安全性但无需认证的嵌入式系统RTOS

      WITTENSTEIN Safety Plugins

      批量生产

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN Safety Plugins

      描述:

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      X-CUBE-AUDIO

      批量生产

      STM32Cube的音效软件扩展

      STM32Cube扩展包 ST
      X-CUBE-AUDIO

      描述:

      STM32Cube的音效软件扩展

      X-CUBE-BAM

      批量生产

      STM32Cube的软件扩展,使用批采集模式(BAM)最大化功率效率(AN4515)

      STM32Cube扩展包 ST
      X-CUBE-BAM

      描述:

      STM32Cube的软件扩展,使用批采集模式(BAM)最大化功率效率(AN4515)

      X-CUBE-CLASSB

      批量生产

      B类60730-1和60335-1功能安全包,具有STM32Cube的软件扩展

      STM32Cube扩展包 ST
      X-CUBE-CLASSB

      描述:

      B类60730-1和60335-1功能安全包,具有STM32Cube的软件扩展

      X-CUBE-CRYPTOLIB

      批量生产

      STM32Cube的STM32加密固件库软件扩展(UM1924)

      STM32Cube扩展包 ST
      X-CUBE-CRYPTOLIB

      描述:

      STM32Cube的STM32加密固件库软件扩展(UM1924)

      X-CUBE-DSPDEMO

      批量生产

      使用STM32时的数字信号处理,STM32Cube的软件扩展(AN4841)

      STM32Cube扩展包 ST
      X-CUBE-DSPDEMO

      描述:

      使用STM32时的数字信号处理,STM32Cube的软件扩展(AN4841)

      X-CUBE-FPUDEMO

      批量生产

      STM32微控制器上的浮点单元演示,STM32Cube的软件扩展(AN4044)

      STM32Cube扩展包 ST
      X-CUBE-FPUDEMO

      描述:

      STM32微控制器上的浮点单元演示,STM32Cube的软件扩展(AN4044)

      X-CUBE-IAP-USART

      批量生产

      使用USART嵌入式软件进行STM32Cube应用内编程(AN4657)

      STM32Cube扩展包 ST
      X-CUBE-IAP-USART

      描述:

      使用USART嵌入式软件进行STM32Cube应用内编程(AN4657)

      X-CUBE-MCSDK

      批量生产

      STM32电机控制软件开发套件(MCSDK)

      STM32Cube扩展包 ST
      X-CUBE-MCSDK

      描述:

      STM32电机控制软件开发套件(MCSDK)

      X-CUBE-MCSDK-FUL

      批量生产

      STM32电机控制软件开发套件(MCSDK)- 完整源代码 - 在注册并获得批准后方可下载

      STM32Cube扩展包 ST
      X-CUBE-MCSDK-FUL

      描述:

      STM32电机控制软件开发套件(MCSDK)- 完整源代码 - 在注册并获得批准后方可下载

      X-CUBE-PARAL-COM

      批量生产

      使用STM32Cube的GPIO和DMA软件扩展进行并行同步发送(AN4666)

      STM32Cube扩展包 ST
      X-CUBE-PARAL-COM

      描述:

      使用STM32Cube的GPIO和DMA软件扩展进行并行同步发送(AN4666)

      X-CUBE-PCROP

      批量生产

      STM32Cube的专利代码读出保护(PCROP)软件扩展(AN4701、AN4758和AN4968)

      STM32Cube扩展包 ST
      X-CUBE-PCROP

      描述:

      STM32Cube的专利代码读出保护(PCROP)软件扩展(AN4701、AN4758和AN4968)

      X-CUBE-RTC

      批量生产

      STM32Cube的实时时钟(RTC)软件扩展(AN4759)

      STM32Cube扩展包 ST
      X-CUBE-RTC

      描述:

      STM32Cube的实时时钟(RTC)软件扩展(AN4759)

      X-CUBE-SBSFU

      批量生产

      STM32Cube的安全启动和安全固件更新软件扩展

      STM32Cube扩展包 ST
      X-CUBE-SBSFU

      描述:

      STM32Cube的安全启动和安全固件更新软件扩展

      X-CUBE-SMBUS

      批量生产

      STM32Cube SMBus/PMBus嵌入式软件(AN4502)

      STM32Cube扩展包 ST
      X-CUBE-SMBUS

      描述:

      STM32Cube SMBus/PMBus嵌入式软件(AN4502)

      X-CUBE-SPI-EMUL

      批量生产

      STM32F4微控制器的全双工SPI仿真,STM32Cube的软件扩展(AN4678)

      STM32Cube扩展包 ST
      X-CUBE-SPI-EMUL

      描述:

      STM32F4微控制器的全双工SPI仿真,STM32Cube的软件扩展(AN4678)

      X-CUBE-STL

      批量生产

      STM32的功能安全包通过了IEC 61508安全完整性等级(SIL2/3)认证

      STM32Cube扩展包 ST
      X-CUBE-STL

      描述:

      STM32的功能安全包通过了IEC 61508安全完整性等级(SIL2/3)认证

      cURL

      批量生产

      cURL是一个计算机软件项目,为使用各种协议传输数据提供了一个库。

      STM32第三方嵌入式软件 wolfSSL
      cURL

      描述:

      cURL是一个计算机软件项目,为使用各种协议传输数据提供了一个库。

      embOS

      批量生产

      Segger的embOS优先级控制的RTOS,用于嵌入式实时应用

      STM32第三方嵌入式软件 SEGGER Microcontroller
      embOS

      描述:

      Segger的embOS优先级控制的RTOS,用于嵌入式实时应用

      embOS/IP

      批量生产

      Segger的embOS/IP高效IP堆栈

      STM32第三方嵌入式软件 SEGGER Microcontroller
      embOS/IP

      描述:

      Segger的embOS/IP高效IP堆栈

      wolfBoot

      批量生产

      wolfBoot是一种开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfBoot

      描述:

      wolfBoot是一种开源的商用级嵌入式安全软件。

      wolfCrypt

      批量生产

      wolfCrypt是一种开源的商用级FIPS验证嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfCrypt

      描述:

      wolfCrypt是一种开源的商用级FIPS验证嵌入式安全软件。

      wolfMQTT

      批量生产

      wolfMQTT是一种开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfMQTT

      描述:

      wolfMQTT是一种开源的商用级嵌入式安全软件。

      wolfSSH

      批量生产

      wolfSSH是一款开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfSSH

      描述:

      wolfSSH是一款开源的商用级嵌入式安全软件。

      wolfSSL

      批量生产

      wolfSSL是一款开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfSSL

      描述:

      wolfSSL是一款开源的商用级嵌入式安全软件。

      wolfSSL JNI and JSSE Provider

      批量生产

      wolfSSL是一款开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfSSL JNI and JSSE Provider

      描述:

      wolfSSL是一款开源的商用级嵌入式安全软件。

      wolfTPM

      批量生产

      wolfTPM是一款开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfTPM

      描述:

      wolfTPM是一款开源的商用级嵌入式安全软件。
    • 产品型号
      状态
      描述
      类型
      供应商

      32F411EDISCOVERY

      批量生产

      探索套件,采用STM32F411VE MCU

      STM32发现工具包 ST
      32F411EDISCOVERY

      描述:

      探索套件,采用STM32F411VE MCU

      32F412GDISCOVERY

      批量生产

      探索套件,采用STM32F412ZG MCU

      STM32发现工具包 ST
      32F412GDISCOVERY

      描述:

      探索套件,采用STM32F412ZG MCU

      32F413HDISCOVERY

      批量生产

      探索套件,采用STM32F413ZH MCU

      STM32发现工具包 ST
      32F413HDISCOVERY

      描述:

      探索套件,采用STM32F413ZH MCU

      32F429IDISCOVERY

      批量生产

      探索套件,采用STM32F429ZI MCU * 新订购代码STM32F429I-DISC1(取代STM32F429I-DISCO)

      STM32发现工具包 ST
      32F429IDISCOVERY

      描述:

      探索套件,采用STM32F429ZI MCU * 新订购代码STM32F429I-DISC1(取代STM32F429I-DISCO)

      32F469IDISCOVERY

      批量生产

      探索套件,采用STM32F469NI MCU

      STM32发现工具包 ST
      32F469IDISCOVERY

      描述:

      探索套件,采用STM32F469NI MCU

      Clicker 2 for STM32

      批量生产

      紧凑型开发套件,具有STM32F407VG和两个用于连接Click Board的mikroBUS接口。

      STM32第三方评估工具 MikroElektronika
      Clicker 2 for STM32

      描述:

      紧凑型开发套件,具有STM32F407VG和两个用于连接Click Board的mikroBUS接口。

      EasyMx PRO v7 for STM32

      批量生产

      STM32 ARM Cortex M0、M3、M4和M7 MCU的开发板。

      STM32第三方评估工具 MikroElektronika
      EasyMx PRO v7 for STM32

      描述:

      STM32 ARM Cortex M0、M3、M4和M7 MCU的开发板。

      Fusion for STM32

      批量生产

      World's first DEBUGGER over WIFI.

      STM32第三方评估工具 MikroElektronika
      Fusion for STM32

      描述:

      World's first DEBUGGER over WIFI.

      I-NUCLEO-NETX

      批量生产

      STM32 Nucleo的netSHIELD工业以太网协议扩展板

      STM32第三方评估工具 Hilscher
      I-NUCLEO-NETX

      描述:

      STM32 Nucleo的netSHIELD工业以太网协议扩展板

      MCU CARD for STM32

      批量生产

      Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.

      STM32第三方评估工具 MikroElektronika
      MCU CARD for STM32

      描述:

      Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.

      MINI Starter board for STM32

      批量生产

      由STM32F415RG MCU供电的小型开发板。

      STM32第三方评估工具 MikroElektronika
      MINI Starter board for STM32

      描述:

      由STM32F415RG MCU供电的小型开发板。

      NUCLEO-F401RE

      批量生产

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F401RE

      描述:

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-F410RB

      批量生产

      采用STM32F410RB MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F410RB

      描述:

      采用STM32F410RB MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-F411RE

      批量生产

      采用STM32F411RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F411RE

      描述:

      采用STM32F411RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-F412ZG

      批量生产

      采用STM32F412ZG MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F412ZG

      描述:

      采用STM32F412ZG MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-F413ZH

      批量生产

      采用STM32F413ZH MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F413ZH

      描述:

      采用STM32F413ZH MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-F429ZI

      批量生产

      采用STM32F429ZI MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F429ZI

      描述:

      采用STM32F429ZI MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-F439ZI

      批量生产

      采用STM32F439ZI MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F439ZI

      描述:

      采用STM32F439ZI MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-F446RE

      批量生产

      采用STM32F446RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F446RE

      描述:

      采用STM32F446RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-F446ZE

      批量生产

      采用STM32F446ZE MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F446ZE

      描述:

      采用STM32F446ZE MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 M4 clicker

      批量生产

      具有STM32F415RG MCU和mikroBUS接口的紧凑型入门开发套件。

      STM32第三方评估工具 MikroElektronika
      STM32 M4 clicker

      描述:

      具有STM32F415RG MCU和mikroBUS接口的紧凑型入门开发套件。

      STM32429I-EVAL

      批量生产

      评估板,采用STM32F429NI MCU

      STM32微控制器评估工具 ST
      STM32429I-EVAL

      描述:

      评估板,采用STM32F429NI MCU

      STM32446E-EVAL

      NRND

      评估板,采用STM32F446ZE MCU

      STM32微控制器评估工具 ST
      STM32446E-EVAL

      描述:

      评估板,采用STM32F446ZE MCU

      STM32F4DISCOVERY

      批量生产

      探索套件,采用STM32F407VG MCU * 新订购代码STM32F407G-DISC1(取代STM32F4DISCOVERY)

      STM32发现工具包 ST
      STM32F4DISCOVERY

      描述:

      探索套件,采用STM32F407VG MCU * 新订购代码STM32F407G-DISC1(取代STM32F4DISCOVERY)

      Twilio Electric Imp imp006 development board

      批量生产

      Off-the-shelf dev boards and open source reference designs enable customers to move rapidly from PoC to mass-scale production.

      STM32第三方评估工具 Twilio
      Twilio Electric Imp imp006 development board

      描述:

      Off-the-shelf dev boards and open source reference designs enable customers to move rapidly from PoC to mass-scale production.

      mikromedia 7 for STM32

      批量生产

      具有STM32F407ZG MCU的Vivid 7”触摸屏显示器和开发平台,包含以太网和WiFi。

      STM32第三方评估工具 MikroElektronika
      mikromedia 7 for STM32

      描述:

      具有STM32F407ZG MCU的Vivid 7”触摸屏显示器和开发平台,包含以太网和WiFi。

      mikromedia Plus for STM32

      批量生产

      具有STM32F407ZG MCU的智能4.3”可编程触摸屏显示器。

      STM32第三方评估工具 MikroElektronika
      mikromedia Plus for STM32

      描述:

      具有STM32F407ZG MCU的智能4.3”可编程触摸屏显示器。

      mikromedia for STM32

      批量生产

      紧凑的2.8”智能显示屏和采用STM32F407VG MCU的开发平台。

      STM32第三方评估工具 MikroElektronika
      mikromedia for STM32

      描述:

      紧凑的2.8”智能显示屏和采用STM32F407VG MCU的开发平台。
    • 产品型号
      状态
      描述
      类型
      供应商

      ARM Lauterbach Front-End debugger

      批量生产

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      STM32软件开发套件 Lauterbach
      ARM Lauterbach Front-End debugger

      描述:

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      ARM Lauterbach Instruction Set Simulator

      批量生产

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      STM32软件开发套件 Lauterbach
      ARM Lauterbach Instruction Set Simulator

      描述:

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      ARM Lauterbach PowerView debugger

      建议

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      STM32软件开发套件 Lauterbach
      ARM Lauterbach PowerView debugger

      描述:

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      Arm Keil MDK

      批量生产

      所有STM32器件的完整软件开发解决方案。包括C/C++编译器、IDE/调试器、CMSIS、RTOS和中间件

      STM32软件开发套件 Arm Keil
      Arm Keil MDK

      描述:

      所有STM32器件的完整软件开发解决方案。包括C/C++编译器、IDE/调试器、CMSIS、RTOS和中间件

      Arm tool: ARM Development Studio

      批量生产

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      STM32软件开发套件 ARM Development Solutions
      Arm tool: ARM Development Studio

      描述:

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      CXSTM32

      批量生产

      STM32完整开发套件(编译器 + 调试器)

      STM32软件开发套件 Cosmic Software
      CXSTM32

      描述:

      STM32完整开发套件(编译器 + 调试器)

      Compilers for ARM

      批量生产

      mikroC PRO for ARM、mikroBasic PRO for ARM和mikroPascal PRO for ARM是ARM® Cortex®-M0、M0+、M3、M4和M7微控制器的全功能编译器。

      STM32软件开发套件 MikroElektronika
      Compilers for ARM

      描述:

      mikroC PRO for ARM、mikroBasic PRO for ARM和mikroPascal PRO for ARM是ARM® Cortex®-M0、M0+、M3、M4和M7微控制器的全功能编译器。

      CrossWorks

      批量生产

      Rowley Associates CrossWorks,支持JTAG Flash下载和调试的集成开发环境

      STM32软件开发套件 Rowley
      CrossWorks

      描述:

      Rowley Associates CrossWorks,支持JTAG Flash下载和调试的集成开发环境

      EMP-Thunder

      NRND

      Emprog ThunderBench,完全集成且精心打造的ARM Cortex C/C++开发工具

      STM32软件开发套件 Emprog
      EMP-Thunder

      描述:

      Emprog ThunderBench,完全集成且精心打造的ARM Cortex C/C++开发工具

      FLASHER-STM32

      NRND

      STM32 Flash加载器演示程序(UM0462)

      STM32 编程 ST
      FLASHER-STM32

      描述:

      STM32 Flash加载器演示程序(UM0462)

      IAR C-RUN for Arm

      批量生产

      运行时间分析工具;IAR Embedded Workbench for Arm的插件式产品

      STM32性能和调试程序 IAR Systems
      IAR C-RUN for Arm

      描述:

      运行时间分析工具;IAR Embedded Workbench for Arm的插件式产品

      IAR C-STAT

      批量生产

      静态分析工具;IAR Embedded Workbench的插件式产品

      STM32实用软件工具 IAR Systems
      IAR C-STAT

      描述:

      静态分析工具;IAR Embedded Workbench的插件式产品

      IAR C-Trust

      批量生产

      Security development tool.

      STM32配置程序和代码生成器 IAR Systems
      IAR C-Trust

      描述:

      Security development tool.

      IAR Embedded Workbench for Arm

      批量生产

      集成开发环境

      STM32软件开发套件 IAR Systems
      IAR Embedded Workbench for Arm

      描述:

      集成开发环境

      IAR Embedded Workbench for Arm - Functional Safety

      批量生产

      集成开发环境

      STM32软件开发套件 IAR Systems

      IAR Visual State

      批量生产

      状态机建模工具

      STM32实用软件工具 IAR Systems
      IAR Visual State

      描述:

      状态机建模工具

      Imagimob AI

      批量生产

      Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.

      STM32 编程 Imagimob
      Imagimob AI

      描述:

      Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.

      Imagimob Edge

      批量生产

      Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.

      STM32 编程 Imagimob
      Imagimob Edge

      描述:

      Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.

      RIDE-STM32

      批量生产

      STM32 MCU的Raisonance品牌集成开发环境

      STM32软件开发套件 Raisonance
      RIDE-STM32

      描述:

      STM32 MCU的Raisonance品牌集成开发环境

      Remedy Bootloader Package

      批量生产

      Remedy Bootloader - 实现轻松更新和高级保护。

      STM32 编程 RoweBots
      Remedy Bootloader Package

      描述:

      Remedy Bootloader - 实现轻松更新和高级保护。

      Remedy Datalogger Package

      批量生产

      Remedy Datalogger具有动态远程数据记录和控制功能。

      STM32性能和调试程序 RoweBots
      Remedy Datalogger Package

      描述:

      Remedy Datalogger具有动态远程数据记录和控制功能。

      SEGGER Embedded Studio

      批量生产

      交叉平台集成开发环境(IDE),用于管理、构建、测试和部署嵌入式应用

      STM32软件开发套件 SEGGER Microcontroller
      SEGGER Embedded Studio

      描述:

      交叉平台集成开发环境(IDE),用于管理、构建、测试和部署嵌入式应用

      ST MCU Finder

      批量生产

      用于移动设备和台式电脑的STM32和STM8产品查找工具

      STM32实用软件工具 ST
      ST MCU Finder

      描述:

      用于移动设备和台式电脑的STM32和STM8产品查找工具

      ST-MCU-FINDER-PC

      批量生产

      用于台式电脑的STM32和STM8产品查找工具

      STM32实用软件工具 ST
      ST-MCU-FINDER-PC

      描述:

      用于台式电脑的STM32和STM8产品查找工具

      STM-STUDIO-STM32

      NRND

      STM32微控制器的STM Studio运行时间变量监控和可视化工具

      STM32性能和调试程序 ST
      STM-STUDIO-STM32

      描述:

      STM32微控制器的STM Studio运行时间变量监控和可视化工具

      STM32-MAT/TARGET

      NRND

      MATLAB和Simulink的STM32嵌入式目标,支持PIL和外部模式处理(RN0087)

      STM32实用软件工具 ST
      STM32-MAT/TARGET

      描述:

      MATLAB和Simulink的STM32嵌入式目标,支持PIL和外部模式处理(RN0087)

      STM32CubeIDE

      批量生产

      STM32的集成开发环境

      STM32软件开发套件 ST
      STM32CubeIDE

      描述:

      STM32的集成开发环境

      STM32CubeMX

      批量生产

      STM32Cube初始化代码生成器

      STM32配置程序和代码生成器 ST
      STM32CubeMX

      描述:

      STM32Cube初始化代码生成器

      STM32CubeMonitor

      批量生产

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products

      STM32性能和调试程序 ST
      STM32CubeMonitor

      描述:

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products

      STM32CubeProg

      批量生产

      用于STM32产品编程的STM32CubeProgrammer软件

      STM32 编程 ST
      STM32CubeProg

      描述:

      用于STM32产品编程的STM32CubeProgrammer软件

      STSW-STM32080

      NRND

      DfuSe USB设备固件升级意法半导体扩展入门:包含演示GUI、调试GUI、所有源文件和协议层(UM0412)

      STM32 编程 ST
      STSW-STM32080

      描述:

      DfuSe USB设备固件升级意法半导体扩展入门:包含演示GUI、调试GUI、所有源文件和协议层(UM0412)

      STSW-STM32095

      NRND

      用于STM32配置和初始化C代码生成的STM32CubeMX Eclipse插件

      STM32配置程序和代码生成器 ST
      STSW-STM32095

      描述:

      用于STM32配置和初始化C代码生成的STM32CubeMX Eclipse插件

      STSW-STM32102

      批量生产

      STM32虚拟COM端口驱动程序

      STM32实用软件工具 ST
      STSW-STM32102

      描述:

      STM32虚拟COM端口驱动程序

      STSW-STM32103

      批量生产

      STM32串行线查看器(SWV)和嵌入式跟踪宏单元(ETM)功能。示例和技术笔记。

      STM32性能和调试程序 ST
      STSW-STM32103

      描述:

      STM32串行线查看器(SWV)和嵌入式跟踪宏单元(ETM)功能。示例和技术笔记。

      STVP-LIB-STM32

      NRND

      STVP编程工具包:用于创建PC编程接口的C++源文件

      STM32 编程 ST
      STVP-LIB-STM32

      描述:

      STVP编程工具包:用于创建PC编程接口的C++源文件

      STVP-STM32

      NRND

      ST Visual Programmer STM32

      STM32 编程 ST
      STVP-STM32

      描述:

      ST Visual Programmer STM32

      SW4STM32

      批量生产

      System Workbench for STM32:Windows、Linux和OS X上的免费IDE

      STM32软件开发套件 AC6
      SW4STM32

      描述:

      System Workbench for STM32:Windows、Linux和OS X上的免费IDE

      Security from Inception Suite

      批量生产

      Unique set of tools and services for implementing and customizing security in embedded applications.

      STM32 编程 Secure Thingz
      Security from Inception Suite

      描述:

      Unique set of tools and services for implementing and customizing security in embedded applications.

      Storyboard Designer

      批量生产

      用于创建最佳GUI的开发工具。

      STM32软件开发套件 Crank Software
      Storyboard Designer

      描述:

      用于创建最佳GUI的开发工具。

      TASKINGVX-STM32

      批量生产

      Altium的C/C++编译和调试工具,用于基于ARM的MCU

      STM32软件开发套件 TASKING
      TASKINGVX-STM32

      描述:

      Altium的C/C++编译和调试工具,用于基于ARM的MCU

      TrueSTUDIO

      NRND

      STM32项目的强大C/C++集成开发工具,基于Eclipse

      STM32软件开发套件 ST
      TrueSTUDIO

      描述:

      STM32项目的强大C/C++集成开发工具,基于Eclipse

      Twilio Electric Imp software tools

      批量生产

      Twilio provides a full suite of software tools for IoT solutions, from application development to device testing, deployment and management.

      STM32软件开发套件 Twilio
      Twilio Electric Imp software tools

      描述:

      Twilio provides a full suite of software tools for IoT solutions, from application development to device testing, deployment and management.

      VisualGDB

      批量生产

      将对STM32器件的支持无缝集成到Visual Studio中

      STM32软件开发套件 Sysprogs
      VisualGDB

      描述:

      将对STM32器件的支持无缝集成到Visual Studio中

      isystem.connect

      批量生产

      使用iSYSTEM的SDK自动化测试或调试活动。

      SPC5软件开发工具 iSYSTEM
      isystem.connect

      描述:

      使用iSYSTEM的SDK自动化测试或调试活动。

      testIDEA

      批量生产

      iSYSTEM的测试工具可与BlueBox™片上分析仪和iTAG调试器一起,在目标器件上进行原始二进制代码测试。

      SPC5软件开发工具 iSYSTEM
      testIDEA

      描述:

      iSYSTEM的测试工具可与BlueBox™片上分析仪和iTAG调试器一起,在目标器件上进行原始二进制代码测试。

      winIDEA Open

      批量生产

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

      STM32软件开发套件 iSYSTEM
      winIDEA Open

      描述:

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

      winIDEA Open SPC5

      批量生产

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

      SPC5软件开发工具 iSYSTEM
      winIDEA Open SPC5

      描述:

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

      winIDEA-STM32

      批量生产

      用于STM32 MCU的iSYSTEM的完整软件开发和测试解决方案

      STM32软件开发套件 iSYSTEM
      winIDEA-STM32

      描述:

      用于STM32 MCU的iSYSTEM的完整软件开发和测试解决方案

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F413MH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STM32F413MHY3TR
建议
WLCSP 81 4.1x4x0.6 P 0.4 mm 工业 -
STM32F413MHY6TR
批量生产
WLCSP 81 4.1x4x0.6 P 0.4 mm 工业 Ecopack2

STM32F413MHY3TR

Package:

WLCSP 81 4.1x4x0.6 P 0.4 mm

Material Declaration**:

Marketing Status

建议

Package

WLCSP 81 4.1x4x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

-

STM32F413MHY6TR

Package:

WLCSP 81 4.1x4x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

WLCSP 81 4.1x4x0.6 P 0.4 mm
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
STM32F413MHY6TR Available at 1 distributors

经销商的可用性STM32F413MHY6TR

代理商名称
地区 库存 最小订购量 第三方链接
MOUSER WORLDWIDE 227 1 马上订购

代理商库存报告日期: 2021-04-16

代理商名称

MOUSER

库存

227

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-04-16

Buy Direct
批量生产
3A991A2 NEC Tape And Reel WLCSP 81 4.1x4x0.6 P 0.4 mm -40 85 4.7098 / 10k
更多信息

Country of Origin:

TAIWAN

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

16

Number of Channels (typ):

-

Number of Channels (typ):

-

D/A Converters (typ) (12-bit):

2

Comparator:

-

I/Os (High Current):

60

CAN:

3

CAN FD (typ):

-

SPI (typ):

5

I2S (typ):

5

USART (typ):

4

UART (typ):

3

Integrated op-amps:

-

SMPS:

-

STM32F413MHY3TR 无法联系到经销商,请联系我们的销售办事处
建议
- - - WLCSP 81 4.1x4x0.6 P 0.4 mm -40 125
更多信息

Country of Origin:

-

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

16

Number of Channels (typ):

-

Number of Channels (typ):

-

D/A Converters (typ) (12-bit):

2

Comparator:

-

I/Os (High Current):

60

CAN:

3

CAN FD (typ):

-

SPI (typ):

5

I2S (typ):

5

USART (typ):

4

UART (typ):

3

Integrated op-amps:

-

SMPS:

-

STM32F413MHY6TR

供货状态

批量生产

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

4.7098 / 10k

经销商的可用性STM32F413MHY6TR

代理商名称
地区 库存 最小订购量 第三方链接
MOUSER WORLDWIDE 227 1 马上订购

代理商库存报告日期: 2021-04-16

代理商名称

MOUSER

库存

227

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-04-16

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

WLCSP 81 4.1x4x0.6 P 0.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

4.7098 / 10k

Country of Origin

TAIWAN

Timers (typ) (16-bit)

12

Timers (typ) (32-bit)

2

Number of Channels (typ)

16

Number of Channels (typ)

-

Number of Channels (typ)

-

D/A Converters (typ) (12-bit)

2

Comparator

-

I/Os (High Current)

60

CAN

3

CAN FD (typ)

-

SPI (typ)

5

I2S (typ)

5

USART (typ)

4

UART (typ)

3

Integrated op-amps

-

SMPS

-

STM32F413MHY3TR

供货状态

建议

ECCN (US)

-

Budgetary Price (US$)*/Qty

ECCN (EU)

-

包装类型

-

封装

WLCSP 81 4.1x4x0.6 P 0.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

Country of Origin

-

Timers (typ) (16-bit)

12

Timers (typ) (32-bit)

2

Number of Channels (typ)

16

Number of Channels (typ)

-

Number of Channels (typ)

-

D/A Converters (typ) (12-bit)

2

Comparator

-

I/Os (High Current)

60

CAN

3

CAN FD (typ)

-

SPI (typ)

5

I2S (typ)

5

USART (typ)

4

UART (typ)

3

Integrated op-amps

-

SMPS

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商