产品概述
描述
The STM32F423xH devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security. The STM32F423xH devices belong to the STM32F423xH access product lines (with products combining power efficiency, performance and integration) while adding a new innovative feature called Batch Acquisition Mode (BAM) allowing to save even more power consumption during data batching.The STM32F423xH devices incorporate high-speed embedded memories (1.5 Mbytes of Flash memory, 320 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.
All devices offer a 12-bit ADC, two 12-bit DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timer for motor control, two general-purpose 32-bit timers and a low power timer.
They also feature standard and advanced communication interfaces.
-
所有功能
- Dynamic Efficiency Line with eBAM (enhanced Batch Acquisition Mode)
- 1.7 V to 3.6 V power supply
- -40 °C to 85/105/125 °C temperature range
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/ 1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- Memories
- 1.5 Mbytes of Flash memory
- 320 Kbytes of SRAM
- Flexible external static memory controller with up to 16-bit data bus: SRAM, PSRAM, NOR Flash memory
- Dual mode Quad-SPI interface
- LCD parallel interface, 8080/6800 modes
- Clock, reset and supply management
- 1.7 to 3.6 V application supply and I/Os
- POR, PDR, PVD and BOR
- 4-to-26 MHz crystal oscillator
- Internal 16 MHz factory-trimmed RC
- 32 kHz oscillator for RTC with calibration
- Internal 32 kHz RC with calibration
- Power consumption
- Run: 112 μA/MHz (peripheral off)
- Stop (Flash in Stop mode, fast wakeup time): 42 μA Typ.; 80 μA max @25 °C
- Stop (Flash in Deep power down mode, slow wakeup time): 15 μA Typ.; 46 μA max @25 °C
- Standby without RTC: 1.1 μA Typ.; 14.7 μA max at @85 °C
- VBAT supply for RTC: 1 μA @25 °C
- 2x12-bit D/A converters
- 1×12-bit, 2.4 MSPS ADC: up to 16 channels
- 6x digital filters for sigma delta modulator, 12x PDM interfaces, with stereo microphone and sound source localization support
- General-purpose DMA: 16-stream DMA
- Up to 18 timers: up to twelve 16-bit timers, two 32-bit timers up to 100 MHz each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window), one SysTick timer, and a low-power timer
- Debug mode
- Serial wire debug (SWD) & JTAG
- Cortex®-M4 Embedded Trace Macrocell™
- Up to 114 I/O ports with interrupt capability
- Up to 109 fast I/Os up to 100 MHz
- Up to 114 five V-tolerant I/Os
- Up to 24 communication interfaces
- Up to 4x I2C interfaces (SMBus/PMBus)
- Up to 10 UARTS: 4 USARTs / 6 UARTs (2 x 12.5 Mbit/s, 2 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
- Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI or I2S audio protocol), out of which 2 muxed full-duplex I2S interfaces
- SDIO interface (SD/MMC/eMMC)
- Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with PHY
- 3x CAN (2.0B Active)
- 1xSAI
- True random number generator
- CRC calculation unit
- 96-bit unique ID
- RTC: subsecond accuracy, hardware calendar
- 128/256-bit hardware encryption accelerator (AES)
- All packages are ECOPACK®2
- Dynamic Efficiency Line with eBAM (enhanced Batch Acquisition Mode)
电路原理图
精选 视频
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Sep 2017 | 22 Sep 2017 |
应用手册 (5 of 48)
Resource title | Latest update | |||
---|---|---|---|---|
18 Apr 2017 | 18 Apr 2017 | |||
08 Jul 2020 | 08 Jul 2020 | |||
09 May 2018 | 09 May 2018 | |||
03 Dec 2019 | 03 Dec 2019 | |||
09 May 2019 | 09 May 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
04 Oct 2018 | 04 Oct 2018 | |||
05 Apr 2018 | 05 Apr 2018 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
20 Dec 2016 | 20 Dec 2016 | |||
28 Nov 2019 | 28 Nov 2019 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
17 Apr 2021 | 17 Apr 2021 | |||
14 Apr 2021 | 14 Apr 2021 | |||
02 Dec 2016 | 02 Dec 2016 | |||
04 Dec 2020 | 04 Dec 2020 | |||
17 Apr 2021 | 17 Apr 2021 | |||
30 Apr 2020 | 30 Apr 2020 | |||
28 Jun 2018 | 28 Jun 2018 | |||
05 Nov 2020 | 05 Nov 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
29 Jul 2016 | 29 Jul 2016 | |||
15 Oct 2020 | 15 Oct 2020 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Aug 2020 | 18 Aug 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
27 Mar 2017 | 27 Mar 2017 | |||
17 Apr 2021 | 17 Apr 2021 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
19 Dec 2018 | 19 Dec 2018 | |||
19 Mar 2021 | 19 Mar 2021 | |||
03 Jul 2017 | 03 Jul 2017 | |||
24 Jun 2016 | 24 Jun 2016 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
技术文档 (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
08 Apr 2020 | 08 Apr 2020 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
参考手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 May 2018 | 25 May 2018 |
编程手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
勘误手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Oct 2017 | 16 Oct 2017 |
Device Option Lists (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 Jun 2018 | 19 Jun 2018 |
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2018 | 19 Sep 2018 |
工具/软件相关的应用笔记 (5 of 47)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 | |||
09 May 2018 | 09 May 2018 | |||
23 Feb 2018 | 23 Feb 2018 | |||
20 Aug 2019 | 20 Aug 2019 | |||
30 May 2016 | 30 May 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
06 Aug 2015 | 06 Aug 2015 | |||
06 Apr 2018 | 06 Apr 2018 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
05 Jun 2018 | 05 Jun 2018 | |||
20 Aug 2019 | 20 Aug 2019 | |||
23 Feb 2021 | 23 Feb 2021 | |||
30 Nov 2020 | 30 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
10 Jul 2018 | 10 Jul 2018 | |||
22 Aug 2016 | 22 Aug 2016 | |||
16 Sep 2019 | 16 Sep 2019 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
14 Apr 2021 | 14 Apr 2021 | |||
17 Apr 2021 | 17 Apr 2021 | |||
18 Jan 2016 | 18 Jan 2016 | |||
02 Apr 2020 | 02 Apr 2020 | |||
20 Feb 2017 | 20 Feb 2017 | |||
17 Nov 2020 | 17 Nov 2020 | |||
02 Dec 2016 | 02 Dec 2016 | |||
17 Sep 2019 | 17 Sep 2019 | |||
02 Sep 2015 | 02 Sep 2015 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
27 Mar 2017 | 27 Mar 2017 | |||
10 Dec 2020 | 10 Dec 2020 | |||
19 Aug 2019 | 19 Aug 2019 | |||
20 Aug 2019 | 20 Aug 2019 | |||
04 Nov 2019 | 04 Nov 2019 | |||
04 Nov 2019 | 04 Nov 2019 | |||
20 Nov 2020 | 20 Nov 2020 | |||
27 Aug 2019 | 27 Aug 2019 | |||
10 Dec 2020 | 10 Dec 2020 | |||
19 Aug 2019 | 19 Aug 2019 | |||
21 Nov 2016 | 21 Nov 2016 | |||
20 Aug 2019 | 20 Aug 2019 | |||
14 Feb 2020 | 14 Feb 2020 |
简报 (5)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 | 26 Feb 2020 | |||
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 |
宣传册 (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
18 Mar 2019 | 18 Mar 2019 | |||
19 Mar 2021 | 19 Mar 2021 | |||
21 Jan 2020 | 21 Jan 2020 | |||
16 Mar 2021 | 16 Mar 2021 |
Product Certifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Apr 2016 | 28 Apr 2016 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Oct 2017 | 31 Oct 2017 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 May 2020 | 20 May 2020 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Nov 2016 | 28 Nov 2016 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
STM32F423VHH3 | 建议 | UFBGA 100 7x7x0.6 P 0.5 mm | 工业 | - | |
STM32F423VHH6 | 批量生产 | UFBGA 100 7x7x0.6 P 0.5 mm | 工业 | Ecopack2 | |
STM32F423VHT3 | 建议 | LQFP 100 14x14x1.4 mm | 工业 | - | |
STM32F423VHT6 | 批量生产 | LQFP 100 14x14x1.4 mm | 工业 | Ecopack2 | |
STM32F423VHT6TR | 批量生产 | LQFP 100 14x14x1.4 mm | 工业 | Ecopack2 |
STM32F423VHH3
Package:
UFBGA 100 7x7x0.6 P 0.5 mmMaterial Declaration**:
STM32F423VHT3
Package:
LQFP 100 14x14x1.4 mmMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||||||||||||||||
STM32F423VHH3 | 无法联系到经销商,请联系我们的销售办事处 | 建议 | - | - | - | UFBGA 100 7x7x0.6 P 0.5 mm | -40 | 125 | - | 12 | 2 | 16 | - | - | 2 | - | 81 | 3 | - | 5 | 5 | 4 | 6 | - | - | 更多信息 Country of Origin: - Timers (typ) (16-bit): 12 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: - I/Os (High Current): 81 CAN: 3 CAN FD (typ): - SPI (typ): 5 I2S (typ): 5 USART (typ): 4 UART (typ): 6 Integrated op-amps: - SMPS: - | |||
STM32F423VHT6TR | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | 3A991A2 | NEC | Tape And Reel | LQFP 100 14x14x1.4 mm | -40 | 85 | PHILIPPINES | 12 | 2 | 16 | - | - | 2 | - | 81 | 3 | - | 5 | 5 | 4 | 6 | - | - | 5.6677 / 10k | 更多信息 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 12 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: - I/Os (High Current): 81 CAN: 3 CAN FD (typ): - SPI (typ): 5 I2S (typ): 5 USART (typ): 4 UART (typ): 6 Integrated op-amps: - SMPS: - | ||
STM32F423VHH6 | 1 distributors | Buy Direct | 批量生产 | 5A992C | 5A002A4 | Tray | UFBGA 100 7x7x0.6 P 0.5 mm | -40 | 85 | PHILIPPINES | 12 | 2 | 16 | - | - | 2 | - | 81 | 3 | - | 5 | 5 | 4 | 6 | - | - | 5.7315 / 10k | 更多信息 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 12 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: - I/Os (High Current): 81 CAN: 3 CAN FD (typ): - SPI (typ): 5 I2S (typ): 5 USART (typ): 4 UART (typ): 6 Integrated op-amps: - SMPS: - | |
STM32F423VHT3 | 无法联系到经销商,请联系我们的销售办事处 | 建议 | - | - | - | LQFP 100 14x14x1.4 mm | -40 | 125 | - | 12 | 2 | 16 | - | - | 2 | - | 81 | 3 | - | 5 | 5 | 4 | 6 | - | - | 更多信息 Country of Origin: - Timers (typ) (16-bit): 12 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: - I/Os (High Current): 81 CAN: 3 CAN FD (typ): - SPI (typ): 5 I2S (typ): 5 USART (typ): 4 UART (typ): 6 Integrated op-amps: - SMPS: - | |||
STM32F423VHT6 | 2 distributors | Buy Direct | 批量生产 | 5A992C | 5A002A4 | Tray | LQFP 100 14x14x1.4 mm | -40 | 85 | TAIWAN | 12 | 2 | 16 | - | - | 2 | - | 81 | 3 | - | 5 | 5 | 4 | 6 | - | - | 5.6677 / 10k | 更多信息 Country of Origin: TAIWAN Timers (typ) (16-bit): 12 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: - I/Os (High Current): 81 CAN: 3 CAN FD (typ): - SPI (typ): 5 I2S (typ): 5 USART (typ): 4 UART (typ): 6 Integrated op-amps: - SMPS: - |
供货状态
建议ECCN (US)
-Budgetary Price (US$)*/Qty
供货状态
批量生产ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
5.6677 / 10k供货状态
建议ECCN (US)
-Budgetary Price (US$)*/Qty