CATEGORIES

微控制器 Minimize menu

STM32G4系列

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

带有DSP和FPU指令的STM32G4系列混合信号MCU

STM32G4系列集成了运行于170 MHz的32位Arm® Cortex®-M4内核(支持FPU和DSP指令),以及3种不同的硬件加速器:ART Accelerator™、CCM-SRAM程序执行加速器、以及数学运算加速器。STM32G4系列还提供:

  • 丰富的高级模拟外设(比较器、运算放大器、DAC)
  • 支持硬件过采样的ADC(16位分辨率)
  • 具有纠错码(ECC)的双Bank闪存(支持现场固件升级)
  • 安全的存储区
  • 高分辨率定时器(版本 2)
  • 具有供电功能的USB Type-C接口以及物理层(PHY)
  • AES硬件加密

灵活的内部互连矩阵可实现在外设之间的自主式通信,节省了CPU资源并降低了功耗。

STM32F3系列高度兼容,确保在设计不同性能等级的衍生应用时提供卓越的效率。

STM32G4系列混合信号微控制器包括:

  • STM32G4x1基本型系列:配备入门级模拟外设的通用微控制器,
  • STM32G4x3增强型系列:具有最大数量的模拟外设的通用微控制器,
  • STM32G4x4高分辨率系列具有高分辨率定时器、复杂波形生成器和事件处理器(HRTIM),适用于数字开关电源、照明、焊接、太阳能和无线充电等数字电源转换应用。

封装选项为LQPF32/48/64/80/100/128、UFBGA100、WLCSP64/81、UQFN32/48,适用于闪存大小为32~512 KB的器件。

温度范围: -40到85 °C, 或 -40到125 °C。

Discover #STM32G4 latest news on ST blog
New Motor Control development packs based on
STSPIN drivers, STM32G4 and STM32F3 MCUs
STM32 Digital Power Ecosystem accelerates
your designs for beginners up to experts

Explore digital power and motor control with two new STM32G4 MCU discovery kits

  • The new B-G474E-DPOW1 kit offers a comprehensive platform to easily develop your digital-power applications, leveraging the mathematical hardware accelerator and advanced analog peripherals of the STM32G4 series to build energy-efficient applications. Learn how to use this discovery board during ST Partner Biricha's digital power supply training and take your design one step further! The associated STM32CubeG4 software now includes comprehensive free software libraries and code examples to reduce development effort, time and cost.
  • The small form factor of our motor-control reference design (B-G431B-ESC1) allows you to include it in applications such as drones. This discovery kit for Electronic Speed Control (ESC) helps you to easily implement the STM32G4's features, and is compatible with the X-CUBE-MCSDK v5.4.5 motor-control SDK embedded code examples.