STM32H7B0超值系列内含Arm® Cortex®-M7内核(具有双精度浮点单元),工作频率可达280 MHz。内嵌的128 KB闪存使ST能够为开发人员提供一种经济划算的解决方案。
性能
- 在280 MHz的CPU频率下,从Flash执行程序时,STM32H742系列能够提供1414 CoreMark /599 DMIPS的性能,利用其L1缓存并实现了零等待执行。
- 内嵌的128 KB闪存由多个8 KB扇区组成,面向用户可信根服务、关键实时例程执行和外部存储器的简单配置。
- L1缓存(16 KB的I-缓存 +16 KB的D-缓存)提高外部存储器的执行性能。
安全性
STM32H7B0集成了:
- 加密/哈希硬件加速
- 在Octo-SPI外部串行闪存上实时解密
- STM32H755还支持安全固件安装(SFI)嵌入式安全服务,可在执行初始程序时执行安全验证并保护软件IP。
- 安全启动和安全固件升级(SBSFU)
高能效
- 多电源域架构可实现将各电源域配置为低功耗模式,进而优化功耗效率。
- 内置SMPS,用于降低电源电压还可用于为外部电路供电,以及特定应用情况下结合LDO共同使用。
- 在内核运行模式(外设外设关)和SMPS情况下,典型功耗为120 µA/MHz @VDD = 3.3 V和25 °C
图形
- LCD-TFT控制器接口支持双层图形
- Chrom-ART Accelerator™提高了图形内容创建速度,并为其它应用节省了MCU内核处理带宽
- Chrom-GRC™优化RAM使用
- JPEG硬件加速器,可进行快速JPEG编码和解码,从而减轻CPU编解码负荷。
片内外设
- 多达35个通信接口,包括FD-CAN、USB2.0高速/全速、照相机接口、并行同步数据输入/输出从接口(PSSI)
- 可利用带有32位并行接口(支持SRAM、PSRAM、NOR、NAND和SDRAM存储器)或双模Quad-SPI串行闪存接口的灵活存储控制器轻松扩展外部存储器。
- 模拟外设:双16位ADC
- 多个频率高达280 MHz的16和32位定时器
STM32H7B0超值系列提供128 KB的Flash存储器,具有分散结构的1.4 MB SRAM:192 KB的TCM RAM(包括64 KB的ITCM RAM和128 KB的DTCM RAM,用于时间关键型程序或数据),1.18 MB的用户SRAM,以及用于在最低功耗模式下保存数据的备份域4 KB SRAM。另外,它提供64至176引脚的BGA和LQFP封装型号。

精选 视频
-
STM32H7B0ZB
High-performance and DSP with DP-FPU, Arm Cortex-M7 MCU with 128KBytes of Flash memory, 1376 KB SRAM, 280 MHz CPU, L1 cache, graphic accelerations, external memory interfaces and large set of peripherals
-
STM32H7B0VB
High-performance and DSP with DP-FPU, Arm Cortex-M7 MCU with 128KBytes of Flash memory, 1376 KB SRAM, 280 MHz CPU, L1 cache, graphic accelerations, external memory interfaces, SMPS and large set of peripherals
-
STM32H7B0IB
High-performance and DSP with DP-FPU, Arm Cortex-M7 MCU with 128KBytes of Flash memory, 1376 KB SRAM, 280 MHz CPU, L1 cache, graphic accelerations, external memory interfaces and large set of peripherals
-
STM32H7B0AB
High-performance and DSP with DP-FPU, Arm Cortex-M7 MCU with 128KBytes of Flash memory, 1376 KB SRAM, 280 MHz CPU, L1 cache, graphic accelerations, external memory interfaces, SMPS and large set of peripherals
-
STM32H7B0RB
High-performance and DSP with DP-FPU, Arm Cortex-M7 MCU with 128KBytes of Flash memory, 1376 KB SRAM, 280 MHz CPU, L1 cache, graphic accelerations, external memory interfaces and large set of peripherals