STM32L451RC

批量生产
Education

带FPU的超低功耗80 Mhz Arm Cortex-M4 MCU,具有256-KB Flash存储器和DFSDM

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STM32L451xx devices are ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision that supports all Arm® single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security. The STM32L451xx devices embed high-speed memories (Flash memory up to 512 Kbyte, 160 Kbyte of SRAM), a Quad SPI Flash memories interface (available on all packages) and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.
The STM32L451xx devices embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, proprietary code readout protection and Firewall.
The devices offer a fast 12-bit ADC (5 Msps), two comparators, one operational amplifier, one DAC channel, an internal voltage reference buffer, a low-power RTC, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, four general-purpose 16-bit timers, and two 16-bit low-power timers.
In addition, up to 21 capacitive sensing channels are available.
They also feature standard and advanced communication interfaces, namely four I2Cs, three SPIs, three USARTs, one UART and one Low-Power UART, one SAI, one SDMMC, one CAN.
The STM32L451xx operates in the -40 to +85 °C (+105 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply. A comprehensive set of power-saving modes makes possible the design of low-power applications.
Some independent power supplies are supported: analog independent supply input for ADC, DAC, OPAMP and comparators. A VBAT input makes it possible to backup the RTC and backup registers.
The STM32L451xx family offers six packages from 48 to 100-pin packages.
  • 所有功能

    • Ultra-low-power with FlexPowerControl
      • 1.71 V to 3.6 V power supply
      • -40 °C to 85/125 °C temperature range
      • 145 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
      • 22 nA Shutdown mode (5 wakeup pins)
      • 106 nA Standby mode (5 wakeup pins)
      • 375 nA Standby mode with RTC
      • 2.05 µA Stop 2 mode, 2.40 µA with RTC
      • 84 µA/MHz run mode
      • Batch acquisition mode (BAM)
      • 4 µs wakeup from Stop mode
      • Brown out reset (BOR)
      • Interconnect matrix
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait-state execution from Flash memory, frequency up to 80 MHz, MPU, 100DMIPS and DSP instructions
    • Performance benchmark
      • 1.25 DMIPS/MHz (Drystone 2.1)
      • 273.55 CoreMark® (3.42 CoreMark/MHz @ 80 MHz)
    • Energy benchmark
      • 335 ULPMark™ CP score
      • 104 ULPMark™ PP score
    • Clock Sources
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator for RTC (LSE)
      • Internal 16 MHz factory-trimmed RC (±1%)
      • Internal low-power 32 kHz RC (±5%)
      • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
      • Internal 48 MHz with clock recovery
      • 2 PLLs for system clock, audio, ADC
    • Up to 83 fast I/Os, most 5 V-tolerant
    • RTC with HW calendar, alarms and calibration
    • Up to 21 capacitive sensing channels: support touchkey, linear and rotary touch sensors
    • 12x timers: 1x 16-bit advanced motor-control, 1x 32-bit and 3x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
    • Memories
      • Up to 512 KB single bank Flash, proprietary code readout protection
      • 160 KB of SRAM including 32 KB with hardware parity check
      • Quad SPI memory interface
    • Rich analog peripherals (independent supply)
      • 1x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps
      • 1x 12-bit DAC output channels, low-power sample and hold
      • 1x operational amplifier with built-in PGA
      • 2x ultra-low-power comparators
      • Accurate 2.5 V or 2.048 V reference voltage buffered output
    • 16x communication interfaces
      • 1x SAI (serial audio interface)
      • 4x I2C FM+(1 Mbit/s), SMBus/PMBus
      • 3x USARTs (ISO 7816, LIN, IrDA, modem)
      • 1x UART (LIN, IrDA, modem)
      • 1x LPUART (Stop 2 wake-up)
      • 3x SPIs (and 1x Quad SPI)
      • CAN (2.0B Active) and SDMMC interface
      • IRTIM (Infrared interface)
    • 14-channel DMA controller
    • True random number generator
    • CRC calculation unit, 96-bit unique ID
    • Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
    • All packages are ECOPACK2® compliant

电路原理图

更多产品线信息

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      AWS IoT Core

      批量生产

      AWS IoT Core是托管的云服务,使连接的设备能够轻松并安全地与云应用和其他设备交互。

      AWS
      AWS IoT Core

      描述:

      AWS IoT Core是托管的云服务,使连接的设备能够轻松并安全地与云应用和其他设备交互。

      AZURE Cloud

      批量生产

      Microsoft Azure是一组不断扩展的云服务,可帮助您的公司解决业务方面的挑战。您可以使用您喜爱的工具和框架,在巨大的全球网络上自由地构建、管理和部署应用。

      Microsoft
      AZURE Cloud

      描述:

      Microsoft Azure是一组不断扩展的云服务,可帮助您的公司解决业务方面的挑战。您可以使用您喜爱的工具和框架,在巨大的全球网络上自由地构建、管理和部署应用。

      Watson IoT Platform

      批量生产

      IBM Watson IoT平台是一种云托管服务,用于简化从物联网设备获取值的过程。

      IBM
      Watson IoT Platform

      描述:

      IBM Watson IoT平台是一种云托管服务,用于简化从物联网设备获取值的过程。
    • 产品型号
      状态
      描述
      类型
      供应商

      IMU383ZA

      批量生产

      High-performance inertial platform.

      组件和模块 ACEINNA
      IMU383ZA

      描述:

      High-performance inertial platform.

      SIGFOX-MOD1-C / -E

      批量生产

      SIGFOX-MOD1是一种超低功耗模块,专为安装了芯片天线的传感器节点应用而设计。

      组件和模块 XoverIoT
      SIGFOX-MOD1-C / -E

      描述:

      SIGFOX-MOD1是一种超低功耗模块,专为安装了芯片天线的传感器节点应用而设计。

      SIGFOX-MOD2-C / -E

      批量生产

      The SIGFOX-MOD2 are ultra-low-power Uplink-Only modules designed especially for sensor node applications using Sigfox, subGHz and proprietary protocols.

      组件和模块 XoverIoT
      SIGFOX-MOD2-C / -E

      描述:

      The SIGFOX-MOD2 are ultra-low-power Uplink-Only modules designed especially for sensor node applications using Sigfox, subGHz and proprietary protocols.

      SWAN2

      批量生产

      Wireless M-Bus / NB-IoT gateway.

      组件和模块 WEPTECH elektronik
      SWAN2

      描述:

      Wireless M-Bus / NB-IoT gateway.

      SensiBLE

      批量生产

      即用型BLE模块上系统包含了传感器、低功耗ARM® 32位Cortex®-M4 CPU和纽扣电池。立即行动,加快IoT产品开发速度!

      组件和模块 SensiEDGE
      SensiBLE

      描述:

      即用型BLE模块上系统包含了传感器、低功耗ARM® 32位Cortex®-M4 CPU和纽扣电池。立即行动,加快IoT产品开发速度!

      SensiBLE 2.0

      批量生产

      SensiBLE 2.0 SoM集成了可充电锂离子电池、各种传感器和执行蓝牙协议的低功耗Cortex M0核心。

      组件和模块 SensiEDGE
      SensiBLE 2.0

      描述:

      SensiBLE 2.0 SoM集成了可充电锂离子电池、各种传感器和执行蓝牙协议的低功耗Cortex M0核心。

      SensiBLE 2.1

      批量生产

      SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      组件和模块 SensiEDGE
      SensiBLE 2.1

      描述:

      SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      SensiSUB

      批量生产

      将低功耗SUB 1GHZ RF收发器连接到云,具有完全可定制的传感器、ARM® 32位Cortex®-M4 CPU和纽扣电池。

      组件和模块 SensiEDGE
      SensiSUB

      描述:

      将低功耗SUB 1GHZ RF收发器连接到云,具有完全可定制的传感器、ARM® 32位Cortex®-M4 CPU和纽扣电池。

      SensorTile.box

      批量生产

      SensorTile.box is an evaluation kit IoT node made up of an electronics board, a lithium rechargeble battery, a plastic housing and APP.

      组件和模块 FAE Technology
      SensorTile.box

      描述:

      SensorTile.box is an evaluation kit IoT node made up of an electronics board, a lithium rechargeble battery, a plastic housing and APP.

      Serial NOR Flash, SLC NAND Flash, eMMC

      批量生产

      Macronix delivers high quality, innovative and performance driven range of Non-Volatile products such as NOR Flash SLC NAND Flash and eMMC, ideal for diverse applications from computing, consumer, networking to industrial, automotive, and Internet of Things. A wide product offering suitable for Data and Code storage, Execution-in-Place and Energy-efficient applications

      组件和模块 Macronix
      Serial NOR Flash, SLC NAND Flash, eMMC

      描述:

      Macronix delivers high quality, innovative and performance driven range of Non-Volatile products such as NOR Flash SLC NAND Flash and eMMC, ideal for diverse applications from computing, consumer, networking to industrial, automotive, and Internet of Things. A wide product offering suitable for Data and Code storage, Execution-in-Place and Energy-efficient applications

      Talaria TWO Modules INP1010/INP1011

      批量生产

      Ultra-Low Power WiFi + BLE Module.

      组件和模块 InnoPhase
      Talaria TWO Modules INP1010/INP1011

      描述:

      Ultra-Low Power WiFi + BLE Module.
    • 产品型号
      状态
      描述
      类型
      供应商

      Ac6-consulting

      批量生产

      AC6咨询提供的工程服务。

      工程服务 AC6
      Ac6-consulting

      描述:

      AC6咨询提供的工程服务。

      Artificial Intelligence Design

      批量生产

      对ST最新AI技术的支持和创新

      工程服务 SIANA Systems
      Artificial Intelligence Design

      描述:

      对ST最新AI技术的支持和创新

      Connectivity

      批量生产

      Witekio的工程师是连接技术领域的专家。在他们的协助下,ST的客户可以使用各种技术连接任何事物。

      工程服务 Witekio
      Connectivity

      描述:

      Witekio的工程师是连接技术领域的专家。在他们的协助下,ST的客户可以使用各种技术连接任何事物。

      Crank Professional Services

      批量生产

      Crank Software的工程服务。

      工程服务 Crank Software
      Crank Professional Services

      描述:

      Crank Software的工程服务。

      Electronics Design and Hardware Design

      批量生产

      Prevas从许多成功的项目中获得了高级电子设计的丰富经验

      工程服务 Prevas
      Electronics Design and Hardware Design

      描述:

      Prevas从许多成功的项目中获得了高级电子设计的丰富经验

      Embedded Hardware Design and Development

      批量生产

      嵌入式硬件设计和开发服务取决于客户的实际需求,请联系我们了解报价。

      工程服务 RoweBots
      Embedded Hardware Design and Development

      描述:

      嵌入式硬件设计和开发服务取决于客户的实际需求,请联系我们了解报价。

      Embedded Office Safety Mentoring

      批量生产

      Safety Mentoring.

      工程服务 Embedded Office
      Embedded Office Safety Mentoring

      描述:

      Safety Mentoring.

      Embedded Office Safety Platform

      批量生产

      Safety Platform.

      工程服务 Embedded Office
      Embedded Office Safety Platform

      描述:

      Safety Platform.

      Embedded Software Design and Development

      批量生产

      嵌入式软件设计和开发服务取决于客户的实际需求,请联系我们了解报价。

      工程服务 RoweBots
      Embedded Software Design and Development

      描述:

      嵌入式软件设计和开发服务取决于客户的实际需求,请联系我们了解报价。

      Embedded systems and intelligent sensors

      批量生产

      Prevas在嵌入式系统和智能传感器领域的高度专业性可帮助客户在业务上获得成功。

      工程服务 Prevas
      Embedded systems and intelligent sensors

      描述:

      Prevas在嵌入式系统和智能传感器领域的高度专业性可帮助客户在业务上获得成功。

      FAE Engineering Services

      批量生产

      关于SensorTile.box的工程服务,例如塑料外壳、硬件和软件/应用定制和板的制造。

      工程服务 FAE Technology
      FAE Engineering Services

      描述:

      关于SensorTile.box的工程服务,例如塑料外壳、硬件和软件/应用定制和板的制造。

      Hardware and firmware design

      批量生产

      针对所有应用的完整硬件和固件设计

      工程服务 SIANA Systems
      Hardware and firmware design

      描述:

      针对所有应用的完整硬件和固件设计

      Imagimob AI expertise

      批量生产

      Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.

      工程服务 Imagimob
      Imagimob AI expertise

      描述:

      Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.

      Industrial Linux

      批量生产

      经典的工业开源操作系统

      工程服务 Prevas
      Industrial Linux

      描述:

      经典的工业开源操作系统

      Internet of Things

      批量生产

      Prevas具有多年的丰富经验,通过连接设备中的解决方案为各行业提供支持。

      工程服务 Prevas
      Internet of Things

      描述:

      Prevas具有多年的丰富经验,通过连接设备中的解决方案为各行业提供支持。

      Life Science, product development of medical technology products

      批量生产

      Prevas有30年的生命科学开发经验,是医疗技术产品开发领域的成熟合作伙伴。

      工程服务 Prevas
      Life Science, product development of medical technology products

      描述:

      Prevas有30年的生命科学开发经验,是医疗技术产品开发领域的成熟合作伙伴。

      Migration

      批量生产

      Witekio的专家将利用他们在嵌入式和IoT软件系统领域的知识和经验,帮助您处理和控制所有迁移风险。

      工程服务 Witekio
      Migration

      描述:

      Witekio的专家将利用他们在嵌入式和IoT软件系统领域的知识和经验,帮助您处理和控制所有迁移风险。

      Optimization

      批量生产

      Witekio的专业工程师在处理复杂技术软件事务方面积累了丰富的专业知识,可帮助您优化软件的任何特定性能。

      工程服务 Witekio
      Optimization

      描述:

      Witekio的专业工程师在处理复杂技术软件事务方面积累了丰富的专业知识,可帮助您优化软件的任何特定性能。

      Project management expertise

      批量生产

      Witekio的团队具有丰富的项目管理经验,可帮助您选择和实施最适合您的项目的方法,无论是Agile、Kanban、软件工厂还是持续集成。

      工程服务 Witekio
      Project management expertise

      描述:

      Witekio的团队具有丰富的项目管理经验,可帮助您选择和实施最适合您的项目的方法,无论是Agile、Kanban、软件工厂还是持续集成。

      SensiEDGE customization services

      批量生产

      端到端开发服务:硬件、固件、软件开发、附件、云和移动应用。使用SensiEDGE加快IoT项目的开发速度!

      工程服务 SensiEDGE
      SensiEDGE customization services

      描述:

      端到端开发服务:硬件、固件、软件开发、附件、云和移动应用。使用SensiEDGE加快IoT项目的开发速度!

      Sigfox Modules HW-SW customization

      批量生产

      XoverIoT提供Sigfox模块硬件服务、包括Sigfox软件栈在内的嵌入式固件和模块定制。

      工程服务 XoverIoT
      Sigfox Modules HW-SW customization

      描述:

      XoverIoT提供Sigfox模块硬件服务、包括Sigfox软件栈在内的嵌入式固件和模块定制。

      Smart Products - from idea to certified product

      批量生产

      Prevas从许多成功的项目中获得了高级电子设计的丰富经验

      工程服务 Prevas
      Smart Products - from idea to certified product

      描述:

      Prevas从许多成功的项目中获得了高级电子设计的丰富经验

      Software system design and development

      批量生产

      Witekio帮助创新者为其设备构建最佳软件系统:选择合适的技术,构建稳定的可扩展架构,以及开发所有软件层。

      工程服务 Witekio
      Software system design and development

      描述:

      Witekio帮助创新者为其设备构建最佳软件系统:选择合适的技术,构建稳定的可扩展架构,以及开发所有软件层。

      Support and Maintenance

      批量生产

      免费帮助所有客户获取在现成硬件上运行的所有产品示例。

      工程服务 RoweBots
      Support and Maintenance

      描述:

      免费帮助所有客户获取在现成硬件上运行的所有产品示例。

      System security

      批量生产

      Witekio的专家将帮助您保护嵌入式和IoT系统的所有软件层的安全

      工程服务 Witekio
      System security

      描述:

      Witekio的专家将帮助您保护嵌入式和IoT系统的所有软件层的安全

      Tech consulting and UX

      批量生产

      Witekio将通过定义客户旅程、确定特性的优先顺序、构建路线图和软件系统架构来帮助创新者确保其设备满足市场需求。

      工程服务 Witekio
      Tech consulting and UX

      描述:

      Witekio将通过定义客户旅程、确定特性的优先顺序、构建路线图和软件系统架构来帮助创新者确保其设备满足市场需求。

      Technical expertise

      批量生产

      作为有着17年经验的嵌入式和IoT软件专家,Witekio将帮助创新者为其创新设备选择合适的技术:操作系统、框架、应用、连接和云解决方案。

      工程服务 Witekio
      Technical expertise

      描述:

      作为有着17年经验的嵌入式和IoT软件专家,Witekio将帮助创新者为其创新设备选择合适的技术:操作系统、框架、应用、连接和云解决方案。

      Test, verification, quality and security

      批量生产

      有效的测试和验证是成功的重要因素,Prevas使用我们的过程和解决方案处理这些问题。

      工程服务 Prevas
      Test, verification, quality and security

      描述:

      有效的测试和验证是成功的重要因素,Prevas使用我们的过程和解决方案处理这些问题。
    • 产品型号
      状态
      描述
      类型
      供应商

      ARM Lauterbach µTrace

      批量生产

      All-in-one debug and trace solution for Cortex-M.

      STM32微控制器调试硬件 Lauterbach
      ARM Lauterbach µTrace

      描述:

      All-in-one debug and trace solution for Cortex-M.

      ARM Lauterbach Combiprobe II

      批量生产

      Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.

      STM32微控制器调试硬件 Lauterbach
      ARM Lauterbach Combiprobe II

      描述:

      Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.

      Arm Keil ULINKplus

      批量生产

      隔离高性能调试适配器,支持JTAG、SWD、SWV、功耗测量和测试I/O

      STM32微控制器调试硬件 Arm Keil
      Arm Keil ULINKplus

      描述:

      隔离高性能调试适配器,支持JTAG、SWD、SWV、功耗测量和测试I/O

      Arm Keil ULINKpro

      批量生产

      通过JTAG或SWD实现的高性能调试适配器和通过SWV(数据/事件跟踪)或ETM(指令跟踪)实现的流跟踪

      STM32微控制器调试硬件 Arm Keil
      Arm Keil ULINKpro

      描述:

      通过JTAG或SWD实现的高性能调试适配器和通过SWV(数据/事件跟踪)或ETM(指令跟踪)实现的流跟踪

      CYCLONE

      批量生产

      自动化独立生产编程、调试和测试。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE

      描述:

      自动化独立生产编程、调试和测试。

      CYCLONE FX

      批量生产

      自动化独立生产编程、调试和测试。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE FX

      描述:

      自动化独立生产编程、调试和测试。

      FlashRunner 2.0

      批量生产

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      STM32微控制器编程硬件 SMH Technologies
      FlashRunner 2.0

      描述:

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      FlashRunner High Speed

      批量生产

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      合作伙伴提供的开发工具硬件 SMH Technologies
      FlashRunner High Speed

      描述:

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      FlashRunner LAN2.0 NXG

      批量生产

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      合作伙伴提供的开发工具硬件 SMH Technologies
      FlashRunner LAN2.0 NXG

      描述:

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      Flasher ATE

      批量生产

      Flasher ATE是用于大规模量产的群组编程器

      STM32微控制器调试硬件 SEGGER Microcontroller
      Flasher ATE

      描述:

      Flasher ATE是用于大规模量产的群组编程器

      Flasher Portable Plus

      批量生产

      Flasher Portable Plus是一种电池驱动的编程系统

      STM32微控制器调试硬件 SEGGER Microcontroller
      Flasher Portable Plus

      描述:

      Flasher Portable Plus是一种电池驱动的编程系统

      Flasher Secure

      批量生产

      Flasher Secure是一种安全量产编程系统

      STM32微控制器调试硬件 SEGGER Microcontroller
      Flasher Secure

      描述:

      Flasher Secure是一种安全量产编程系统

      I-jet

      批量生产

      调试工具

      STM32微控制器调试硬件 IAR Systems
      I-jet

      描述:

      调试工具

      I-jet Trace

      批量生产

      调试跟踪工具

      STM32微控制器调试硬件 IAR Systems
      I-jet Trace

      描述:

      调试跟踪工具

      J-Link

      批量生产

      STM32的Segger J-Link调试工具

      STM32微控制器调试硬件 SEGGER Microcontroller
      J-Link

      描述:

      STM32的Segger J-Link调试工具

      J-Trace Pro for Cortex-M

      批量生产

      SEGGER J-Trace Pro调试和跟踪工具

      STM32微控制器调试硬件 SEGGER Microcontroller
      J-Trace Pro for Cortex-M

      描述:

      SEGGER J-Trace Pro调试和跟踪工具

      Multilink ACP

      批量生产

      ARM器件的调试工具。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      Multilink ACP

      描述:

      ARM器件的调试工具。

      Multilink Universal FX

      批量生产

      ARM和其他器件的高速调试工具。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      Multilink Universal FX

      描述:

      ARM和其他器件的高速调试工具。

      ProMik MSP2150/2100Net

      批量生产

      High Performance Production Programmer for High Speed Parallel Programming.

      合作伙伴提供的开发工具硬件 ProMik
      ProMik MSP2150/2100Net

      描述:

      High Performance Production Programmer for High Speed Parallel Programming.

      ProMik SAP2100-AUTO

      批量生产

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      合作伙伴提供的开发工具硬件 ProMik
      ProMik SAP2100-AUTO

      描述:

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      Production Flash Programmer

      批量生产

      基于STM8和ARM的MCU的Flash编程器。

      合作伙伴提供的开发工具硬件 Elprotronic
      Production Flash Programmer

      描述:

      基于STM8和ARM的MCU的Flash编程器。

      SIGFOX-USB2-C

      批量生产

      USB入门开发套件。SIGFOX-USB2是安装了SIGFOX-DEV1-C的基板。

      合作伙伴提供的开发工具硬件 XoverIoT
      SIGFOX-USB2-C

      描述:

      USB入门开发套件。SIGFOX-USB2是安装了SIGFOX-DEV1-C的基板。

      ST-LINK/V2

      批量生产

      STM8和STM32的ST-LINK/V2在线调试器/编程器

      STM32微控制器调试硬件 ST
      ST-LINK/V2

      描述:

      STM8和STM32的ST-LINK/V2在线调试器/编程器

      STLINK-V3SET

      批量生产

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8

      STM32微控制器调试硬件 ST
      STLINK-V3SET

      描述:

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8

      Secure Desktop Provisioner

      批量生产

      Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.

      STM32微控制器编程硬件 Secure Thingz
      Secure Desktop Provisioner

      描述:

      Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.

      WriteNow! In-Circuit multiple Programmer

      批量生产

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      STM32微控制器编程硬件 Algocraft
      WriteNow! In-Circuit multiple Programmer

      描述:

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      halec roloFlash 2

      批量生产

      Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.

      STM32微控制器编程硬件 halec
      halec roloFlash 2

      描述:

      Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.

      iC5000 On-chip Analyzer

      批量生产

      iC5000属于iSYSTEM的高级嵌入式开发工具系列,用于单核和多核开发与测试。

      STM32微控制器调试硬件 iSYSTEM
      iC5000 On-chip Analyzer

      描述:

      iC5000属于iSYSTEM的高级嵌入式开发工具系列,用于单核和多核开发与测试。

      iC5700 On-chip Analyzer

      批量生产

      iC5700是iSYSTEM的高级嵌入式开发工具,用于复杂的单核和多核开发。

      STM32微控制器调试硬件 iSYSTEM
      iC5700 On-chip Analyzer

      描述:

      iC5700是iSYSTEM的高级嵌入式开发工具,用于复杂的单核和多核开发。
    • 产品型号
      状态
      描述
      类型
      供应商

      Amazon FreeRTOS

      批量生产

      Amazon FreeRTOS用开源库扩展了FreeRTOS内核,可以轻松并安全地将微控制器设备连接到云端。

      STM32第三方嵌入式软件 AWS
      Amazon FreeRTOS

      描述:

      Amazon FreeRTOS用开源库扩展了FreeRTOS内核,可以轻松并安全地将微控制器设备连接到云端。

      Arm Keil FuSa RTS

      批量生产

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      STM32第三方嵌入式软件 Arm Keil
      Arm Keil FuSa RTS

      描述:

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      CANopen

      批量生产

      CANopen Master/Slave stack with communication services.

      STM32第三方嵌入式软件 emotas
      CANopen

      描述:

      CANopen Master/Slave stack with communication services.

      Cesium RTOS Cs/FS

      批量生产

      An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/FS

      描述:

      An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.

      Cesium RTOS Cs/NET

      批量生产

      A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/NET

      描述:

      A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.

      Cesium RTOS Cs/OS2

      批量生产

      Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/OS2

      描述:

      Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.

      Cesium RTOS Cs/OS3

      批量生产

      Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/OS3

      描述:

      Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.

      Cesium RTOS Cs/USBD

      批量生产

      Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/USBD

      描述:

      Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.

      Cesium RTOS Cs/USBH

      批量生产

      Cs/USBH is a professional-grade implementation of the host side of the USB protocol.

      STM32第三方嵌入式软件 Weston Embedded Solutions
      Cesium RTOS Cs/USBH

      描述:

      Cs/USBH is a professional-grade implementation of the host side of the USB protocol.

      CycloneACME

      批量生产

      ACME Client Library for STM32

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneACME

      描述:

      ACME Client Library for STM32

      CycloneBOOT

      批量生产

      Embedded Secure Bootloader via TCP/IP for STM32

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneBOOT

      描述:

      Embedded Secure Bootloader via TCP/IP for STM32

      CycloneCRYPTO

      批量生产

      加密库

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneCRYPTO

      描述:

      加密库

      CycloneSSH

      批量生产

      Embedded SSH SFTP SCP Library for STM32

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneSSH

      描述:

      Embedded SSH SFTP SCP Library for STM32

      CycloneSSL

      批量生产

      嵌入式SSL/TLS库

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneSSL

      描述:

      嵌入式SSL/TLS库

      CycloneSTP

      批量生产

      Spanning Tree Protocol Library (STP, RSTP) for STM32

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneSTP

      描述:

      Spanning Tree Protocol Library (STP, RSTP) for STM32

      CycloneTCP

      批量生产

      嵌入式TCP/IP堆栈(IPv4/IPv6双栈)

      STM32第三方嵌入式软件 Oryx Embedded
      CycloneTCP

      描述:

      嵌入式TCP/IP堆栈(IPv4/IPv6双栈)

      Embedded Office Safety AddOns

      批量生产

      The "Safety AddOns" provides pre-certified safety measures.

      STM32第三方嵌入式软件 Embedded Office
      Embedded Office Safety AddOns

      描述:

      The "Safety AddOns" provides pre-certified safety measures.

      Flexible Safety RTOS

      批量生产

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      STM32第三方嵌入式软件 Embedded Office
      Flexible Safety RTOS

      描述:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      FreeRTOS Kernel

      批量生产

      FreeRTOS内核是一种开源实时操作系统,并且是微控制器和小型微处理器的事实标准解决方案。

      STM32第三方嵌入式软件 AWS
      FreeRTOS Kernel

      描述:

      FreeRTOS内核是一种开源实时操作系统,并且是微控制器和小型微处理器的事实标准解决方案。

      Gizwits GAgent

      建议

      An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.

      STM32第三方嵌入式软件 Gizwits
      Gizwits GAgent

      描述:

      An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.

      Gizwits I-CUBE-GIZWITS

      批量生产

      Gizwits IoT software expansion for STM32Cube.

      STM32第三方嵌入式软件 Gizwits
      Gizwits I-CUBE-GIZWITS

      描述:

      Gizwits IoT software expansion for STM32Cube.

      HCC Bootloaders

      批量生产

      STM32的存储、USB或串行自举加载程序,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC Bootloaders

      描述:

      STM32的存储、USB或串行自举加载程序,来自HCC Embedded

      HCC Embedded Encryption Manager (EEM)

      批量生产

      Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.

      STM32第三方嵌入式软件 HCC Embedded
      HCC Embedded Encryption Manager (EEM)

      描述:

      Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.

      HCC FAT File System

      批量生产

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      STM32第三方嵌入式软件 HCC Embedded
      HCC FAT File System

      描述:

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      HCC Fail-safe File System

      批量生产

      STM32的所有Flash文件系统,具有容错机制,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC Fail-safe File System

      描述:

      STM32的所有Flash文件系统,具有容错机制,来自HCC Embedded

      HCC IPSec/IKE

      批量生产

      IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.

      STM32第三方嵌入式软件 HCC Embedded
      HCC IPSec/IKE

      描述:

      IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.

      HCC MISRA TCP/IPv4 and IPv6

      批量生产

      STM32的TCP/IP v4或v6堆栈,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC MISRA TCP/IPv4 and IPv6

      描述:

      STM32的TCP/IP v4或v6堆栈,来自HCC Embedded

      HCC MQTT

      批量生产

      MQTT is a small and efficient machine-to-machine protocol.

      STM32第三方嵌入式软件 HCC Embedded
      HCC MQTT

      描述:

      MQTT is a small and efficient machine-to-machine protocol.

      HCC Nichestack

      批量生产

      InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.

      STM32第三方嵌入式软件 HCC Embedded
      HCC Nichestack

      描述:

      InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.

      HCC SMFS

      批量生产

      HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.

      STM32第三方嵌入式软件 HCC Embedded
      HCC SMFS

      描述:

      HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.

      HCC TLS

      批量生产

      Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.

      STM32第三方嵌入式软件 HCC Embedded
      HCC TLS

      描述:

      Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.

      HCC USB Stack

      批量生产

      STM32的USB主机和设备堆栈,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC USB Stack

      描述:

      STM32的USB主机和设备堆栈,来自HCC Embedded

      I-CUBE-EMBOS

      批量生产

      embOS软件扩展,用于STM32Cube

      STM32Cube扩展包 SEGGER Microcontroller
      I-CUBE-EMBOS

      描述:

      embOS软件扩展,用于STM32Cube

      I-CUBE-T2-STW

      批量生产

      Talaria TWO software expansion for STM32Cube.

      STM32第三方嵌入式软件 InnoPhase
      I-CUBE-T2-STW

      描述:

      Talaria TWO software expansion for STM32Cube.

      I-CUBE-UNISON

      批量生产

      UNISON软件扩展,用于STM32Cube

      STM32Cube扩展包 RoweBots
      I-CUBE-UNISON

      描述:

      UNISON软件扩展,用于STM32Cube

      I-CUBE-WOLFSSL

      批量生产

      wolfSSL software expansion for STM32Cube

      STM32第三方嵌入式软件 wolfSSL
      I-CUBE-WOLFSSL

      描述:

      wolfSSL software expansion for STM32Cube

      J1939

      批量生产

      SAE J1939 protocol stack

      STM32第三方嵌入式软件 emotas
      J1939

      描述:

      SAE J1939 protocol stack

      MicroControl CANopen Master

      批量生产

      The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.

      STM32第三方嵌入式软件 MicroControl
      MicroControl CANopen Master

      描述:

      The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.

      MicroControl CANopen Slave

      批量生产

      The CANopen slave protocol stack has been optimized for low resource requirements.

      STM32第三方嵌入式软件 MicroControl
      MicroControl CANopen Slave

      描述:

      The CANopen slave protocol stack has been optimized for low resource requirements.

      MicroControl CANopen bootloader

      批量生产

      The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.

      STM32第三方嵌入式软件 MicroControl
      MicroControl CANopen bootloader

      描述:

      The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.

      MicroControl J1939

      批量生产

      The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.

      STM32第三方嵌入式软件 MicroControl
      MicroControl J1939

      描述:

      The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.

      Nanoedge AI™

      批量生产

      NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.

      STM32第三方嵌入式软件 Cartesiam
      Nanoedge AI™

      描述:

      NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.

      Octonion Machine Intelligence SW expansion for STM32Cube

      批量生产

      Software package for vibration analysis applications for industrial machine self-inspection and condition monitoring powered by EdgeAI.

      STM32第三方嵌入式软件 Octonion
      Octonion Machine Intelligence SW expansion for STM32Cube

      描述:

      Software package for vibration analysis applications for industrial machine self-inspection and condition monitoring powered by EdgeAI.

      Port CANOpen

      批量生产

      The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.

      STM32第三方嵌入式软件 port industrial automation
      Port CANOpen

      描述:

      The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.

      Prevas Simple Connect

      批量生产

      通信基础设施,在通过互联网连接的客户端与设备之间提供安全的即时通信。

      STM32第三方嵌入式软件 Prevas
      Prevas Simple Connect

      描述:

      通信基础设施,在通过互联网连接的客户端与设备之间提供安全的即时通信。

      ProvenCore-M

      批量生产

      STM32 Arm Cortex-M微控制器的高安全性操作系统。

      STM32第三方嵌入式软件 Prove & Run
      ProvenCore-M

      描述:

      STM32 Arm Cortex-M微控制器的高安全性操作系统。

      STM32-WMA/DEC

      批量生产

      Audio Engine WMA解码器和实用程序

      STM32 固件 ST
      STM32-WMA/DEC

      描述:

      Audio Engine WMA解码器和实用程序

      STM32CubeL4

      批量生产

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL4

      描述:

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      Secure Boot Manager

      批量生产

      A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.

      STM32第三方嵌入式软件 Secure Thingz
      Secure Boot Manager

      描述:

      A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.

      Sigfox Connectivity

      批量生产

      Sigfox IoT连接为您的创新战略提供支持,并帮助您实现业务的数字化转变。Sigfox IoT连接为各种业务活动增添价值。随着传感器的持续小型化和技术上的不断进步(例如能量采集),我们将见证连续的数据流,融合物理世界与数字世界。

      STM32第三方嵌入式软件 Sigfox
      Sigfox Connectivity

      描述:

      Sigfox IoT连接为您的创新战略提供支持,并帮助您实现业务的数字化转变。Sigfox IoT连接为各种业务活动增添价值。随着传感器的持续小型化和技术上的不断进步(例如能量采集),我们将见证连续的数据流,融合物理世界与数字世界。

      Sigfox Geolocation

      批量生产

      Sigfox Geolocation,最简单且最高效的IoT定位服务。Sigfox Geolocation是一种低功耗定位服务,适用于所有配备最简单Sigfox模块的设备,无需GPS。无需为了升级特定硬件进行改装或更新软件:Sigfox现在可以为全球各地所有现有的和将来的设备提供定位。

      STM32第三方嵌入式软件 Sigfox
      Sigfox Geolocation

      描述:

      Sigfox Geolocation,最简单且最高效的IoT定位服务。Sigfox Geolocation是一种低功耗定位服务,适用于所有配备最简单Sigfox模块的设备,无需GPS。无需为了升级特定硬件进行改装或更新软件:Sigfox现在可以为全球各地所有现有的和将来的设备提供定位。

      Storyboard

      批量生产

      用于创建最佳GUI的嵌入式软件。

      STM32第三方嵌入式软件 Crank Software
      Storyboard

      描述:

      用于创建最佳GUI的嵌入式软件。

      TEConcept IO-Link Device Software Stack

      批量生产

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      STM32第三方嵌入式软件 TEConcept
      TEConcept IO-Link Device Software Stack

      描述:

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      TEConcept IO-Link Master Software Stack

      批量生产

      IO-Link Master Stack and gateway application (IMS-LSS-DL).

      STM32第三方嵌入式软件 TEConcept
      TEConcept IO-Link Master Software Stack

      描述:

      IO-Link Master Stack and gateway application (IMS-LSS-DL).

      TapKo KNX KAIstack

      批量生产

      KAIstack together with EnergyLite for STM8 and STM32

      STM32第三方嵌入式软件 TAPKO Technologies
      TapKo KNX KAIstack

      描述:

      KAIstack together with EnergyLite for STM8 and STM32

      UNISON Busses

      批量生产

      UNISON RTOS提供使用核心串行总线的能力。

      STM32第三方嵌入式软件 RoweBots
      UNISON Busses

      描述:

      UNISON RTOS提供使用核心串行总线的能力。

      UNISON File System

      批量生产

      UNISON FATFS和UNISON Power Safe FAT File System

      STM32第三方嵌入式软件 RoweBots
      UNISON File System

      描述:

      UNISON FATFS和UNISON Power Safe FAT File System

      UNISON Kernel

      批量生产

      UNISON实时操作系统内核

      STM32第三方嵌入式软件 RoweBots
      UNISON Kernel

      描述:

      UNISON实时操作系统内核

      UNISON Security

      批量生产

      UNISON RTOS安全协议

      STM32第三方嵌入式软件 RoweBots
      UNISON Security

      描述:

      UNISON RTOS安全协议

      UNISON TCP/IP IPv6/IPv4 Networking Stack

      批量生产

      有或没有IPv6和其他网络组件的完整网络服务器。

      STM32第三方嵌入式软件 RoweBots
      UNISON TCP/IP IPv6/IPv4 Networking Stack

      描述:

      有或没有IPv6和其他网络组件的完整网络服务器。

      UNISON USB

      批量生产

      UNISON USB嵌入式主机服务器、嵌入式设备服务器和OTG服务器。

      STM32第三方嵌入式软件 RoweBots
      UNISON USB

      描述:

      UNISON USB嵌入式主机服务器、嵌入式设备服务器和OTG服务器。

      UNISON Wireless

      批量生产

      支持各种无线模块。

      STM32第三方嵌入式软件 RoweBots
      UNISON Wireless

      描述:

      支持各种无线模块。

      WITTENSTEIN Enhanced Security Module

      批量生产

      For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN Enhanced Security Module

      描述:

      For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.

      WITTENSTEIN OPENRTOS

      批量生产

      OPENRTOS,WITTENSTEIN高完整性系统中的高性能RTOS

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN OPENRTOS

      描述:

      OPENRTOS,WITTENSTEIN高完整性系统中的高性能RTOS

      WITTENSTEIN SAFERTOS

      批量生产

      SAFERTOS,WITTENSTEIN高完整性系统中的安全关键型RTOS

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS

      描述:

      SAFERTOS,WITTENSTEIN高完整性系统中的安全关键型RTOS

      WITTENSTEIN SAFERTOS CORE

      批量生产

      SAFERTOS CORE,需考虑安全性但无需认证的嵌入式系统RTOS

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS CORE

      描述:

      SAFERTOS CORE,需考虑安全性但无需认证的嵌入式系统RTOS

      WITTENSTEIN Safety Plugins

      批量生产

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN Safety Plugins

      描述:

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      X-CUBE-AI

      批量生产

      STM32CubeMX的AI扩展包

      STM32Cube扩展包 ST
      X-CUBE-AI

      描述:

      STM32CubeMX的AI扩展包

      X-CUBE-CLASSB

      批量生产

      B类60730-1和60335-1功能安全包,具有STM32Cube的软件扩展

      STM32Cube扩展包 ST
      X-CUBE-CLASSB

      描述:

      B类60730-1和60335-1功能安全包,具有STM32Cube的软件扩展

      X-CUBE-CRYPTOLIB

      批量生产

      STM32Cube的STM32加密固件库软件扩展(UM1924)

      STM32Cube扩展包 ST
      X-CUBE-CRYPTOLIB

      描述:

      STM32Cube的STM32加密固件库软件扩展(UM1924)

      X-CUBE-DBFU

      批量生产

      双存储区STM32微控制器的即时固件更新(AN4767)

      STM32Cube扩展包 ST
      X-CUBE-DBFU

      描述:

      双存储区STM32微控制器的即时固件更新(AN4767)

      X-CUBE-DSPDEMO

      批量生产

      使用STM32时的数字信号处理,STM32Cube的软件扩展(AN4841)

      STM32Cube扩展包 ST
      X-CUBE-DSPDEMO

      描述:

      使用STM32时的数字信号处理,STM32Cube的软件扩展(AN4841)

      X-CUBE-EEPROM

      批量生产

      STM32Cube的EEPROM仿真扩展软件

      STM32Cube扩展包 ST
      X-CUBE-EEPROM

      描述:

      STM32Cube的EEPROM仿真扩展软件

      X-CUBE-FPUDEMO

      批量生产

      STM32微控制器上的浮点单元演示,STM32Cube的软件扩展(AN4044)

      STM32Cube扩展包 ST
      X-CUBE-FPUDEMO

      描述:

      STM32微控制器上的浮点单元演示,STM32Cube的软件扩展(AN4044)

      X-CUBE-IAP-USART

      批量生产

      使用USART嵌入式软件进行STM32Cube应用内编程(AN4657)

      STM32Cube扩展包 ST
      X-CUBE-IAP-USART

      描述:

      使用USART嵌入式软件进行STM32Cube应用内编程(AN4657)

      X-CUBE-IRREMOTE

      批量生产

      使用STM32Cube实现红外遥控协议的发送器和接收器(AN4834)

      STM32Cube扩展包 ST
      X-CUBE-IRREMOTE

      描述:

      使用STM32Cube实现红外遥控协议的发送器和接收器(AN4834)

      X-CUBE-LPTIMER

      批量生产

      STM32 MCU上的低功耗定时器(LPTIM)适用用例,STM32Cube的软件扩展(AN4865)

      STM32Cube扩展包 ST
      X-CUBE-LPTIMER

      描述:

      STM32 MCU上的低功耗定时器(LPTIM)适用用例,STM32Cube的软件扩展(AN4865)

      X-CUBE-LPUART

      批量生产

      使用LPUART的STM32Cube嵌入式软件功耗演示(AN4635)

      STM32Cube扩展包 ST
      X-CUBE-LPUART

      描述:

      使用LPUART的STM32Cube嵌入式软件功耗演示(AN4635)

      X-CUBE-PARAL-COM

      批量生产

      使用STM32Cube的GPIO和DMA软件扩展进行并行同步发送(AN4666)

      STM32Cube扩展包 ST
      X-CUBE-PARAL-COM

      描述:

      使用STM32Cube的GPIO和DMA软件扩展进行并行同步发送(AN4666)

      X-CUBE-PCROP

      批量生产

      STM32Cube的专利代码读出保护(PCROP)软件扩展(AN4701、AN4758和AN4968)

      STM32Cube扩展包 ST
      X-CUBE-PCROP

      描述:

      STM32Cube的专利代码读出保护(PCROP)软件扩展(AN4701、AN4758和AN4968)

      X-CUBE-RC-CALIB

      批量生产

      STM32Cube的STM32L0和STM32L4校准软件扩展(AN4631和AN4736)

      STM32Cube扩展包 ST
      X-CUBE-RC-CALIB

      描述:

      STM32Cube的STM32L0和STM32L4校准软件扩展(AN4631和AN4736)

      X-CUBE-REF-PM

      批量生产

      STM32Cube的STM32 MCU软件扩展的参考功耗模式示例(AN4777)

      STM32Cube扩展包 ST
      X-CUBE-REF-PM

      描述:

      STM32Cube的STM32 MCU软件扩展的参考功耗模式示例(AN4777)

      X-CUBE-RTC

      批量生产

      STM32Cube的实时时钟(RTC)软件扩展(AN4759)

      STM32Cube扩展包 ST
      X-CUBE-RTC

      描述:

      STM32Cube的实时时钟(RTC)软件扩展(AN4759)

      X-CUBE-SBSFU

      批量生产

      STM32Cube的安全启动和安全固件更新软件扩展

      STM32Cube扩展包 ST
      X-CUBE-SBSFU

      描述:

      STM32Cube的安全启动和安全固件更新软件扩展

      X-CUBE-SMBUS

      批量生产

      STM32Cube SMBus/PMBus嵌入式软件(AN4502)

      STM32Cube扩展包 ST
      X-CUBE-SMBUS

      描述:

      STM32Cube SMBus/PMBus嵌入式软件(AN4502)

      X-CUBE-STL

      批量生产

      STM32的功能安全包通过了IEC 61508安全完整性等级(SIL2/3)认证

      STM32Cube扩展包 ST
      X-CUBE-STL

      描述:

      STM32的功能安全包通过了IEC 61508安全完整性等级(SIL2/3)认证

      cURL

      批量生产

      cURL是一个计算机软件项目,为使用各种协议传输数据提供了一个库。

      STM32第三方嵌入式软件 wolfSSL
      cURL

      描述:

      cURL是一个计算机软件项目,为使用各种协议传输数据提供了一个库。

      embOS

      批量生产

      Segger的embOS优先级控制的RTOS,用于嵌入式实时应用

      STM32第三方嵌入式软件 SEGGER Microcontroller
      embOS

      描述:

      Segger的embOS优先级控制的RTOS,用于嵌入式实时应用

      embOS/IP

      批量生产

      Segger的embOS/IP高效IP堆栈

      STM32第三方嵌入式软件 SEGGER Microcontroller
      embOS/IP

      描述:

      Segger的embOS/IP高效IP堆栈

      wolfBoot

      批量生产

      wolfBoot是一种开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfBoot

      描述:

      wolfBoot是一种开源的商用级嵌入式安全软件。

      wolfCrypt

      批量生产

      wolfCrypt是一种开源的商用级FIPS验证嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfCrypt

      描述:

      wolfCrypt是一种开源的商用级FIPS验证嵌入式安全软件。

      wolfMQTT

      批量生产

      wolfMQTT是一种开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfMQTT

      描述:

      wolfMQTT是一种开源的商用级嵌入式安全软件。

      wolfSSH

      批量生产

      wolfSSH是一款开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfSSH

      描述:

      wolfSSH是一款开源的商用级嵌入式安全软件。

      wolfSSL

      批量生产

      wolfSSL是一款开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfSSL

      描述:

      wolfSSL是一款开源的商用级嵌入式安全软件。

      wolfSSL JNI and JSSE Provider

      批量生产

      wolfSSL是一款开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfSSL JNI and JSSE Provider

      描述:

      wolfSSL是一款开源的商用级嵌入式安全软件。

      wolfTPM

      批量生产

      wolfTPM是一款开源的商用级嵌入式安全软件。

      STM32第三方嵌入式软件 wolfSSL
      wolfTPM

      描述:

      wolfTPM是一款开源的商用级嵌入式安全软件。
    • 产品型号
      状态
      描述
      类型
      供应商

      32L496GDISCOVERY

      批量生产

      探索套件,采用STM32L496AG MCU

      STM32发现工具包 ST
      32L496GDISCOVERY

      描述:

      探索套件,采用STM32L496AG MCU

      B-L462E-CELL1

      批量生产

      Cellular IoT Discovery kit powered by STM32L4 and ST4SIM

      STM32发现工具包 ST
      B-L462E-CELL1

      描述:

      Cellular IoT Discovery kit powered by STM32L4 and ST4SIM

      B-L475E-IOT01A

      批量生产

      STM32L4探索套件,包含IoT节点、低功耗无线解决方案、BLE、NFC、SubGHz和Wi-Fi

      STM32发现工具包 ST
      B-L475E-IOT01A

      描述:

      STM32L4探索套件,包含IoT节点、低功耗无线解决方案、BLE、NFC、SubGHz和Wi-Fi

      EasyMx PRO v7 for STM32

      批量生产

      STM32 ARM Cortex M0、M3、M4和M7 MCU的开发板。

      STM32第三方评估工具 MikroElektronika
      EasyMx PRO v7 for STM32

      描述:

      STM32 ARM Cortex M0、M3、M4和M7 MCU的开发板。

      Fusion for STM32

      批量生产

      World's first DEBUGGER over WIFI.

      STM32第三方评估工具 MikroElektronika
      Fusion for STM32

      描述:

      World's first DEBUGGER over WIFI.

      MCU CARD for STM32

      批量生产

      Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.

      STM32第三方评估工具 MikroElektronika
      MCU CARD for STM32

      描述:

      Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.

      NUCLEO-L412KB

      批量生产

      采用STM32L412KB MCU的STM32 Nucleo-32开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L412KB

      描述:

      采用STM32L412KB MCU的STM32 Nucleo-32开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-L412RB-P

      批量生产

      采用STM32L412RB MCU和SMPS的STM32 Nucleo-64开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L412RB-P

      描述:

      采用STM32L412RB MCU和SMPS的STM32 Nucleo-64开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-L432KC

      批量生产

      采用STM32L432KC MCU的STM32 Nucleo-32开发板,支持Arduino连接

      STM32 Nucleo 板 ST
      NUCLEO-L432KC

      描述:

      采用STM32L432KC MCU的STM32 Nucleo-32开发板,支持Arduino连接

      NUCLEO-L433RC-P

      批量生产

      采用STM32L433RC MCU和SMPS的STM32 Nucleo-64开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L433RC-P

      描述:

      采用STM32L433RC MCU和SMPS的STM32 Nucleo-64开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-L452RE

      批量生产

      采用STM32L452RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L452RE

      描述:

      采用STM32L452RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L452RE-P

      批量生产

      采用STM32L452RE MCU和SMPS的STM32 Nucleo-64开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L452RE-P

      描述:

      采用STM32L452RE MCU和SMPS的STM32 Nucleo-64开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-L476RG

      批量生产

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L476RG

      描述:

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L496ZG

      批量生产

      采用STM32L496ZG MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L496ZG

      描述:

      采用STM32L496ZG MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-L496ZG-P

      批量生产

      采用STM32L496ZGTP MCU和SMPS的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L496ZG-P

      描述:

      采用STM32L496ZGTP MCU和SMPS的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      NUCLEO-L4A6ZG

      批量生产

      采用STM32L4A6ZG MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L4A6ZG

      描述:

      采用STM32L4A6ZG MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      P-L496G-CELL02

      批量生产

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件

      STM32发现工具包 ST
      P-L496G-CELL02

      描述:

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件

      STM32L476G-EVAL

      批量生产

      评估板,采用STM32L476ZG MCU

      STM32微控制器评估工具 ST
      STM32L476G-EVAL

      描述:

      评估板,采用STM32L476ZG MCU
    • 产品型号
      状态
      描述
      类型
      供应商

      ARM Lauterbach Front-End debugger

      批量生产

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      STM32软件开发套件 Lauterbach
      ARM Lauterbach Front-End debugger

      描述:

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      ARM Lauterbach Instruction Set Simulator

      批量生产

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      STM32软件开发套件 Lauterbach
      ARM Lauterbach Instruction Set Simulator

      描述:

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      ARM Lauterbach PowerView debugger

      建议

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      STM32软件开发套件 Lauterbach
      ARM Lauterbach PowerView debugger

      描述:

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      Arm Keil MDK

      批量生产

      所有STM32器件的完整软件开发解决方案。包括C/C++编译器、IDE/调试器、CMSIS、RTOS和中间件

      STM32软件开发套件 Arm Keil
      Arm Keil MDK

      描述:

      所有STM32器件的完整软件开发解决方案。包括C/C++编译器、IDE/调试器、CMSIS、RTOS和中间件

      Arm tool: ARM Development Studio

      批量生产

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      STM32软件开发套件 ARM Development Solutions
      Arm tool: ARM Development Studio

      描述:

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      CXSTM32

      批量生产

      STM32完整开发套件(编译器 + 调试器)

      STM32软件开发套件 Cosmic Software
      CXSTM32

      描述:

      STM32完整开发套件(编译器 + 调试器)

      Compilers for ARM

      批量生产

      mikroC PRO for ARM、mikroBasic PRO for ARM和mikroPascal PRO for ARM是ARM® Cortex®-M0、M0+、M3、M4和M7微控制器的全功能编译器。

      STM32软件开发套件 MikroElektronika
      Compilers for ARM

      描述:

      mikroC PRO for ARM、mikroBasic PRO for ARM和mikroPascal PRO for ARM是ARM® Cortex®-M0、M0+、M3、M4和M7微控制器的全功能编译器。

      CrossWorks

      批量生产

      Rowley Associates CrossWorks,支持JTAG Flash下载和调试的集成开发环境

      STM32软件开发套件 Rowley
      CrossWorks

      描述:

      Rowley Associates CrossWorks,支持JTAG Flash下载和调试的集成开发环境

      EMP-Thunder

      NRND

      Emprog ThunderBench,完全集成且精心打造的ARM Cortex C/C++开发工具

      STM32软件开发套件 Emprog
      EMP-Thunder

      描述:

      Emprog ThunderBench,完全集成且精心打造的ARM Cortex C/C++开发工具

      FLASHER-STM32

      NRND

      STM32 Flash加载器演示程序(UM0462)

      STM32 编程 ST
      FLASHER-STM32

      描述:

      STM32 Flash加载器演示程序(UM0462)

      IAR C-RUN for Arm

      批量生产

      运行时间分析工具;IAR Embedded Workbench for Arm的插件式产品

      STM32性能和调试程序 IAR Systems
      IAR C-RUN for Arm

      描述:

      运行时间分析工具;IAR Embedded Workbench for Arm的插件式产品

      IAR C-STAT

      批量生产

      静态分析工具;IAR Embedded Workbench的插件式产品

      STM32实用软件工具 IAR Systems
      IAR C-STAT

      描述:

      静态分析工具;IAR Embedded Workbench的插件式产品

      IAR C-Trust

      批量生产

      Security development tool.

      STM32配置程序和代码生成器 IAR Systems
      IAR C-Trust

      描述:

      Security development tool.

      IAR Embedded Workbench for Arm

      批量生产

      集成开发环境

      STM32软件开发套件 IAR Systems
      IAR Embedded Workbench for Arm

      描述:

      集成开发环境

      IAR Embedded Workbench for Arm - Functional Safety

      批量生产

      集成开发环境

      STM32软件开发套件 IAR Systems

      IAR Visual State

      批量生产

      状态机建模工具

      STM32实用软件工具 IAR Systems
      IAR Visual State

      描述:

      状态机建模工具

      Imagimob AI

      批量生产

      Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.

      STM32 编程 Imagimob
      Imagimob AI

      描述:

      Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.

      Imagimob Edge

      批量生产

      Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.

      STM32 编程 Imagimob
      Imagimob Edge

      描述:

      Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.

      RIDE-STM32

      批量生产

      STM32 MCU的Raisonance品牌集成开发环境

      STM32软件开发套件 Raisonance
      RIDE-STM32

      描述:

      STM32 MCU的Raisonance品牌集成开发环境

      Remedy Bootloader Package

      批量生产

      Remedy Bootloader - 实现轻松更新和高级保护。

      STM32 编程 RoweBots
      Remedy Bootloader Package

      描述:

      Remedy Bootloader - 实现轻松更新和高级保护。

      Remedy Datalogger Package

      批量生产

      Remedy Datalogger具有动态远程数据记录和控制功能。

      STM32性能和调试程序 RoweBots
      Remedy Datalogger Package

      描述:

      Remedy Datalogger具有动态远程数据记录和控制功能。

      SEGGER Embedded Studio

      批量生产

      交叉平台集成开发环境(IDE),用于管理、构建、测试和部署嵌入式应用

      STM32软件开发套件 SEGGER Microcontroller
      SEGGER Embedded Studio

      描述:

      交叉平台集成开发环境(IDE),用于管理、构建、测试和部署嵌入式应用

      SENSE

      批量生产

      An end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.

      STM32实用软件工具 Fieldscale
      SENSE

      描述:

      An end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.

      ST MCU Finder

      批量生产

      用于移动设备和台式电脑的STM32和STM8产品查找工具

      STM32实用软件工具 ST
      ST MCU Finder

      描述:

      用于移动设备和台式电脑的STM32和STM8产品查找工具

      ST-MCU-FINDER-PC

      批量生产

      用于台式电脑的STM32和STM8产品查找工具

      STM32实用软件工具 ST
      ST-MCU-FINDER-PC

      描述:

      用于台式电脑的STM32和STM8产品查找工具

      STM-STUDIO-STM32

      NRND

      STM32微控制器的STM Studio运行时间变量监控和可视化工具

      STM32性能和调试程序 ST
      STM-STUDIO-STM32

      描述:

      STM32微控制器的STM Studio运行时间变量监控和可视化工具

      STM32CubeIDE

      批量生产

      STM32的集成开发环境

      STM32软件开发套件 ST
      STM32CubeIDE

      描述:

      STM32的集成开发环境

      STM32CubeMX

      批量生产

      STM32Cube初始化代码生成器

      STM32配置程序和代码生成器 ST
      STM32CubeMX

      描述:

      STM32Cube初始化代码生成器

      STM32CubeMonitor

      批量生产

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products

      STM32性能和调试程序 ST
      STM32CubeMonitor

      描述:

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products

      STM32CubeProg

      批量生产

      用于STM32产品编程的STM32CubeProgrammer软件

      STM32 编程 ST
      STM32CubeProg

      描述:

      用于STM32产品编程的STM32CubeProgrammer软件

      STSW-STM32080

      NRND

      DfuSe USB设备固件升级意法半导体扩展入门:包含演示GUI、调试GUI、所有源文件和协议层(UM0412)

      STM32 编程 ST
      STSW-STM32080

      描述:

      DfuSe USB设备固件升级意法半导体扩展入门:包含演示GUI、调试GUI、所有源文件和协议层(UM0412)

      STSW-STM32095

      NRND

      用于STM32配置和初始化C代码生成的STM32CubeMX Eclipse插件

      STM32配置程序和代码生成器 ST
      STSW-STM32095

      描述:

      用于STM32配置和初始化C代码生成的STM32CubeMX Eclipse插件

      STSW-STM32102

      批量生产

      STM32虚拟COM端口驱动程序

      STM32实用软件工具 ST
      STSW-STM32102

      描述:

      STM32虚拟COM端口驱动程序

      STSW-STM32103

      批量生产

      STM32串行线查看器(SWV)和嵌入式跟踪宏单元(ETM)功能。示例和技术笔记。

      STM32性能和调试程序 ST
      STSW-STM32103

      描述:

      STM32串行线查看器(SWV)和嵌入式跟踪宏单元(ETM)功能。示例和技术笔记。

      STVP-LIB-STM32

      NRND

      STVP编程工具包:用于创建PC编程接口的C++源文件

      STM32 编程 ST
      STVP-LIB-STM32

      描述:

      STVP编程工具包:用于创建PC编程接口的C++源文件

      STVP-STM32

      NRND

      ST Visual Programmer STM32

      STM32 编程 ST
      STVP-STM32

      描述:

      ST Visual Programmer STM32

      SW4STM32

      批量生产

      System Workbench for STM32:Windows、Linux和OS X上的免费IDE

      STM32软件开发套件 AC6
      SW4STM32

      描述:

      System Workbench for STM32:Windows、Linux和OS X上的免费IDE

      Security from Inception Suite

      批量生产

      Unique set of tools and services for implementing and customizing security in embedded applications.

      STM32 编程 Secure Thingz
      Security from Inception Suite

      描述:

      Unique set of tools and services for implementing and customizing security in embedded applications.

      Storyboard Designer

      批量生产

      用于创建最佳GUI的开发工具。

      STM32软件开发套件 Crank Software
      Storyboard Designer

      描述:

      用于创建最佳GUI的开发工具。

      TASKINGVX-STM32

      批量生产

      Altium的C/C++编译和调试工具,用于基于ARM的MCU

      STM32软件开发套件 TASKING
      TASKINGVX-STM32

      描述:

      Altium的C/C++编译和调试工具,用于基于ARM的MCU

      TrueSTUDIO

      NRND

      STM32项目的强大C/C++集成开发工具,基于Eclipse

      STM32软件开发套件 ST
      TrueSTUDIO

      描述:

      STM32项目的强大C/C++集成开发工具,基于Eclipse

      VisualGDB

      批量生产

      将对STM32器件的支持无缝集成到Visual Studio中

      STM32软件开发套件 Sysprogs
      VisualGDB

      描述:

      将对STM32器件的支持无缝集成到Visual Studio中

      isystem.connect

      批量生产

      使用iSYSTEM的SDK自动化测试或调试活动。

      SPC5软件开发工具 iSYSTEM
      isystem.connect

      描述:

      使用iSYSTEM的SDK自动化测试或调试活动。

      testIDEA

      批量生产

      iSYSTEM的测试工具可与BlueBox™片上分析仪和iTAG调试器一起,在目标器件上进行原始二进制代码测试。

      SPC5软件开发工具 iSYSTEM
      testIDEA

      描述:

      iSYSTEM的测试工具可与BlueBox™片上分析仪和iTAG调试器一起,在目标器件上进行原始二进制代码测试。

      winIDEA Open

      批量生产

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

      STM32软件开发套件 iSYSTEM
      winIDEA Open

      描述:

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

      winIDEA Open SPC5

      批量生产

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

      SPC5软件开发工具 iSYSTEM
      winIDEA Open SPC5

      描述:

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

      winIDEA-STM32

      批量生产

      用于STM32 MCU的iSYSTEM的完整软件开发和测试解决方案

      STM32软件开发套件 iSYSTEM
      winIDEA-STM32

      描述:

      用于STM32 MCU的iSYSTEM的完整软件开发和测试解决方案

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L451RC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 SMPS 等级规格 符合RoHS级别 材料声明**
STM32L451RCI6
批量生产
UFBGA 64 5x5x0.6 P 0.5 mm - 工业 Ecopack2
STM32L451RCT3
批量生产
LQFP 64 10x10x1.4 mm - 工业 Ecopack2
STM32L451RCT6
批量生产
LQFP 64 10x10x1.4 mm - 工业 Ecopack2

STM32L451RCI6

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

UFBGA 64 5x5x0.6 P 0.5 mm

SMPS

-

Grade

Industrial

STM32L451RCT3

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

批量生产

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

STM32L451RCT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP 64 10x10x1.4 mm

SMPS
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
STM32L451RCT6 无法联系到经销商,请联系我们的销售办事处
批量生产
3A991A2 NEC Tray LQFP 64 10x10x1.4 mm -40 85 2.408 / 10k
更多信息

Country of Origin:

CHINA

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

16

Number of Channels (typ):

-

Number of Channels (typ):

-

D/A Converters (typ) (12-bit):

1

Comparator:

2

I/Os (High Current):

52

CAN:

1

CAN FD (typ):

-

SPI (typ):

3

I2S (typ):

-

USART (typ):

3

UART (typ):

1

Integrated op-amps:

1

SMPS:

-

STM32L451RCT3 无法联系到经销商,请联系我们的销售办事处
批量生产
3A991A2 NEC Tray LQFP 64 10x10x1.4 mm -40 125 2.7692 / 10k
更多信息

Country of Origin:

CHINA

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

16

Number of Channels (typ):

-

Number of Channels (typ):

-

D/A Converters (typ) (12-bit):

1

Comparator:

2

I/Os (High Current):

52

CAN:

1

CAN FD (typ):

-

SPI (typ):

3

I2S (typ):

-

USART (typ):

3

UART (typ):

1

Integrated op-amps:

1

SMPS:

-

STM32L451RCI6 Available at 1 distributors

经销商的可用性STM32L451RCI6

代理商名称
地区 库存 最小订购量 第三方链接
DIGIKEY WORLDWIDE 915 1 马上订购

代理商库存报告日期: 2021-05-08

代理商名称

DIGIKEY

库存

915

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-05-08

批量生产
3A991A2 NEC Tray UFBGA 64 5x5x0.6 P 0.5 mm -40 85 2.3442 / 10k
更多信息

Country of Origin:

PHILIPPINES

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

16

Number of Channels (typ):

-

Number of Channels (typ):

-

D/A Converters (typ) (12-bit):

1

Comparator:

2

I/Os (High Current):

52

CAN:

1

CAN FD (typ):

-

SPI (typ):

3

I2S (typ):

-

USART (typ):

3

UART (typ):

1

Integrated op-amps:

1

SMPS:

-

STM32L451RCT6

供货状态

批量生产

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

2.408 / 10k

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 64 10x10x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

2.408 / 10k

Country of Origin

CHINA

Timers (typ) (16-bit)

5

Timers (typ) (32-bit)

1

Number of Channels (typ)

16

Number of Channels (typ)

-

Number of Channels (typ)

-

D/A Converters (typ) (12-bit)

1

Comparator

2

I/Os (High Current)

52

CAN

1

CAN FD (typ)

-

SPI (typ)

3

I2S (typ)

-

USART (typ)

3

UART (typ)

1

Integrated op-amps

1

SMPS

-

STM32L451RCT3

供货状态

批量生产

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

2.7692 / 10k

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 64 10x10x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

2.7692 / 10k

Country of Origin

CHINA

Timers (typ) (16-bit)

5

Timers (typ) (32-bit)

1

Number of Channels (typ)

16

Number of Channels (typ)

-

Number of Channels (typ)

-

D/A Converters (typ) (12-bit)

1

Comparator

2

I/Os (High Current)

52

CAN

1

CAN FD (typ)

-

SPI (typ)

3

I2S (typ)

-

USART (typ)

3

UART (typ)

1

Integrated op-amps

1

SMPS

-

STM32L451RCI6

供货状态

批量生产

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

2.3442 / 10k

经销商的可用性STM32L451RCI6

代理商名称
地区 库存 最小订购量 第三方链接
DIGIKEY WORLDWIDE 915 1 马上订购

代理商库存报告日期: 2021-05-08

代理商名称

DIGIKEY

库存

915

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-05-08

ECCN (EU)

NEC

包装类型

Tray

封装

UFBGA 64 5x5x0.6 P 0.5 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

2.3442 / 10k

Country of Origin

PHILIPPINES

Timers (typ) (16-bit)

5

Timers (typ) (32-bit)

1

Number of Channels (typ)

16

Number of Channels (typ)

-

Number of Channels (typ)

-

D/A Converters (typ) (12-bit)

1

Comparator

2

I/Os (High Current)

52

CAN

1

CAN FD (typ)

-

SPI (typ)

3

I2S (typ)

-

USART (typ)

3

UART (typ)

1

Integrated op-amps

1

SMPS

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商