STM32MP153F

批量生产
Education

MPU with Arm Dual Cortex-A7 800 MHz, Arm Cortex-M4 real-time coprocessor, TFT display, FD-CAN, Secure boot and Cryptography

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STM32MP153C/F devices are based on the high-performance dual-core Arm® Cortex®-A7 32-bit RISC core operating at up to 800 MHz. The Cortex-A7 processor includes a 32-Kbyte L1 instruction cache for each CPU, a 32-Kbyte L1 data cache for each CPU and a 256-Kbyte level2 cache. The Cortex-A7 processor is a very energy-efficient application processor designed to provide rich performance in high-end wearables, and other low-power embedded and consumer applications. It provides up to 20% more single thread performance than the Cortex-A5 and provides similar performance than the Cortex-A9. The Cortex-A7 incorporates all features of the high-performance Cortex-A15 and Cortex-A17 processors, including virtualization support in hardware, NEON™, and 128-bit AMBA®4 AXI bus interface.
The STM32MP153C/F devices also embed a Cortex® -M4 32-bit RISC core operating at up to 209 MHz frequency. Cortex-M4 core features a floating point unit (FPU) single precision which supports Arm® single-precision data-processing instructions and data types. The Cortex® -M4 supports a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.
The STM32MP153C/F devices provide an external SDRAM interface supporting external memories up to 8-Gbit density (1 Gbyte), 16 or 32-bit LPDDR2/LPDDR3 or DDR3/DDR3L up to 533 MHz.
The STM32MP153C/F devices incorporate high-speed embedded memories with 708 Kbytes of Internal SRAM (including 256 Kbytes of AXI SYSRAM, 3 banks of 128 Kbytes each of AHB SRAM, 64 Kbytes of AHB SRAM in backup domain and 4 Kbytes of SRAM in backup domain), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, a 32-bit multi-AHB bus matrix and a 64-bit multi layer AXI interconnect supporting internal and external memories access.
All the devices offer two ADCs, two DACs, a low-power RTC, 12 general-purpose 16-bit timers, two PWM timers for motor control, five low-power timers, a true random number generator (RNG), and a cryptographic acceleration cell. The devices support six digital filters for external sigma delta modulators (DFSDM). They also feature standard and advanced communication interfaces.
  • 所有功能

    • 内核
      • 32-bit dual-core Arm® Cortex®-A7
        • L1 32-Kbyte I / 32-Kbyte D for each core
        • 256-Kbyte unified level 2 cache
        • Arm® NEON™ and Arm® TrustZone®
      • 32-bit Arm® Cortex®-M4 with FPU/MPU
        • Up to 209 MHz (Up to 703 CoreMark®)
    • Memories
      • External DDR memory up to 1 Gbyte
        • up to LPDDR2/LPDDR3-1066 16/32-bit
        • up to DDR3/DDR3L-1066 16/32-bit
      • 708 Kbytes of internal SRAM: 256 Kbytes of AXI SYSRAM + 384 Kbytes of AHB SRAM + 64 Kbytes of AHB SRAM in Backup domain and 4 Kbytes of SRAM in Backup domain
      • Dual mode Quad-SPI memory interface
      • Flexible external memory controller with up to 16-bit data bus: parallel interface to connect external ICs and SLC NAND memories with up to 8-bit ECC
    • Security/safety
      • Secure boot, TrustZone® peripherals, active tamper
      • Cortex®-M4 resources isolation
    • Reset and power management
      • 1.71 V to 3.6 V I/Os supply (5 V-tolerant I/Os)
      • POR, PDR, PVD and BOR
      • On-chip LDOs (RETRAM, BKPSRAM, USB 1.8 V, 1.1 V)
      • Backup regulator (~0.9 V)
      • Internal temperature sensors
      • Low-power modes: Sleep, Stop and Standby
      • DDR memory retention in Standby mode
      • Controls for PMIC companion chip
    • Low-power consumption
      • Total current consumption down to 2 µA (Standby mode, no RTC, no LSE, no BKPSRAM, no RETRAM)
    • Clock management
      • Internal oscillators: 64 MHz HSI oscillator, 4 MHz CSI oscillator, 32 kHz LSI oscillator
      • External oscillators: 8-48 MHz HSE oscillator, 32.768 kHz LSE oscillator
      • 5 × PLLs with fractional mode
    • General-purpose input/outputs
      • Up to 176 I/O ports with interrupt capability
        • Up to 8 secure I/Os
        • Up to 6 Wakeup, 3 tampers, 1 active tamper
    • Interconnect matrix
      • 2 bus matrices
        • 64-bit Arm® AMBA® AXI interconnect, up to 266 MHz
        • 32-bit Arm® AMBA® AHB interconnect, up to 209 MHz
    • 3 DMA controllers to unload the CPU
      • 48 physical channels in total
      • 1 × high-speed general-purpose master direct memory access controller (MDMA)
      • 2 × dual-port DMAs with FIFO and request router capabilities for optimal peripheral management
    • Up to 37 communication peripherals
      • 6 × I2C FM+ (1 Mbit/s, SMBus/PMBus)
      • 4 × UART + 4 × USART (12.5 Mbit/s, ISO7816 interface, LIN, IrDA, SPI slave)
      • 6 × SPI (50 Mbit/s, including 3 with full duplex I2S audio class accuracy via internal audio PLL or external clock)
      • 4 × SAI (stereo audio: I2S, PDM, SPDIF Tx)
      • SPDIF Rx with 4 inputs
      • HDMI-CEC interface
      • MDIO Slave interface
      • 3 × SDMMC up to 8-bit (SD / e•MMC™/ SDIO)
      • 2 × CAN controllers supporting CAN FD protocol, out of which one supports time-triggered CAN (TTCAN)
      • 2 × USB 2.0 high-speed Host+ 1 × USB 2.0 full-speed OTG simultaneously
        • or 1 × USB 2.0 high-speed Host+ 1 × USB 2.0 high-speed OTG simultaneously
      • 10/100M or Gigabit Ethernet GMAC
        • IEEE 1588v2 hardware, MII/RMII/GMII/RGMII
      • 8- to 14-bit camera interface up to 140 Mbyte/s
    • 6 analog peripherals
      • 2 × ADCs with 16-bit max. resolution (12 bits up to 4.5 Msps, 14 bits up to 4 Msps, 16 bits up to 3.6 Msps)
      • 1 × temperature sensor
      • 2 × 12-bit D/A converters (1 MHz)
      • 1 × digital filters for sigma delta modulator (DFSDM) with 8 channels/6 filters
      • Internal or external ADC/DAC reference VREF+
    • Graphics
      • LCD-TFT controller, up to 24-bit // RGB888
        • up to WXGA (1366 × 768) @60 fps or up to Full HD (1920 × 1080) @30 fps
        • Pixel clock up to 90 MHz
        • Two layers with programmable colour LUT
    • Up to 29 timers and 3 watchdogs
      • 2 × 32-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • 2 × 16-bit advanced motor control timers
      • 10 × 16-bit general-purpose timers (including 2 basic timers without PWM)
      • 5 × 16-bit low-power timers
      • RTC with sub-second accuracy and hardware calendar
      • 2 × 4 Cortex®-A7 system timers (secure, non-secure, virtual, hypervisor)
      • 1 × SysTick M4 timer
      • 3 × watchdogs (2 × independent and window)
    • Hardware acceleration
      • AES 128, 192, 256, TDES
      • HASH (MD5, SHA-1, SHA224, SHA256), HMAC
      • 2 × true random number generator (3 oscillators each)
      • 2 × CRC calculation unit
    • Debug mode
      • Arm® CoreSight™ trace and debug: SWD and JTAG interfaces
      • 8-Kbyte embedded trace buffer
    • 3072-bit fuses including 96-bit unique ID, up to 1184-bit available for user
    • All packages are ECOPACK2 compliant

更多产品线信息

特别推荐

STM32MPU WIKI
User guide for beginners and experts

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      DAVE ETRA SBC

      批量生产

      SBC ETRA is a SBC solution ready to use for industrial application based on ARM Dual Cortex-A7 architecture

      组件和模块 DAVE Embedded Systems
      DAVE ETRA SBC

      描述:

      SBC ETRA is a SBC solution ready to use for industrial application based on ARM Dual Cortex-A7 architecture

      DAVE ETRA SOM

      批量生产

      ETRA SOM is a solution available for the industry with particular attention to low power consumption with its ARM Dual Cortex-A7 architecture

      组件和模块 DAVE Embedded Systems
      DAVE ETRA SOM

      描述:

      ETRA SOM is a solution available for the industry with particular attention to low power consumption with its ARM Dual Cortex-A7 architecture

      DHCOM STM32MP1

      批量生产

      The DHCOM STM32MP15x is part of our pluggable computer module series (SODIMM-200). It is equipped with processors of the new STM32MP1 family.

      组件和模块 DH electronics
      DHCOM STM32MP1

      描述:

      The DHCOM STM32MP15x is part of our pluggable computer module series (SODIMM-200). It is equipped with processors of the new STM32MP1 family.

      DHCOR STM32MP1

      批量生产

      The DHCOR STM32MP15x is part of our solderable computer module series (29x29mm²). It is equipped with processors of the new STM32MP1 family.

      组件和模块 DH electronics
      DHCOR STM32MP1

      描述:

      The DHCOR STM32MP15x is part of our solderable computer module series (29x29mm²). It is equipped with processors of the new STM32MP1 family.

      OSD32MP15x System-in-Package Module

      批量生产

      系统级封装将STM32MP1、STPMIC1A、至多1GB DDR3、2个MEMS振荡器、EEPROM和无源器件集成到一个18mm X 18mm 302引脚BGA中(间距1mm)。

      组件和模块 Octavo Systems
      OSD32MP15x System-in-Package Module

      描述:

      系统级封装将STM32MP1、STPMIC1A、至多1GB DDR3、2个MEMS振荡器、EEPROM和无源器件集成到一个18mm X 18mm 302引脚BGA中(间距1mm)。

      QSMP-1510

      批量生产

      System-on-Modules:100-pin QFN Solder-down

      组件和模块 Ka-Ro
      QSMP-1510

      描述:

      System-on-Modules:100-pin QFN Solder-down

      QSMP-1530

      批量生产

      System-on-Modules:100-pin QFN Solder-down

      组件和模块 Ka-Ro
      QSMP-1530

      描述:

      System-on-Modules:100-pin QFN Solder-down

      QSMP-SV57

      批量生产

      System-on-Modules:100-pin QFN Solder-down

      组件和模块 Ka-Ro
      QSMP-SV57

      描述:

      System-on-Modules:100-pin QFN Solder-down

      Serial NOR Flash, SLC NAND Flash, eMMC

      批量生产

      Macronix delivers high quality, innovative and performance driven range of Non-Volatile products such as NOR Flash SLC NAND Flash and eMMC, ideal for diverse applications from computing, consumer, networking to industrial, automotive, and Internet of Things. A wide product offering suitable for Data and Code storage, Execution-in-Place and Energy-efficient applications

      组件和模块 Macronix
      Serial NOR Flash, SLC NAND Flash, eMMC

      描述:

      Macronix delivers high quality, innovative and performance driven range of Non-Volatile products such as NOR Flash SLC NAND Flash and eMMC, ideal for diverse applications from computing, consumer, networking to industrial, automotive, and Internet of Things. A wide product offering suitable for Data and Code storage, Execution-in-Place and Energy-efficient applications

      System on Module: byteENGINE STM32MP1

      批量生产

      基于STM32MP1 MPU系列的模块上系统

      组件和模块 bytesatwork
      System on Module: byteENGINE STM32MP1

      描述:

      基于STM32MP1 MPU系列的模块上系统

      TXMP-1530

      批量生产

      System on Module: 200-pin SODIMM plug-in

      组件和模块 Ka-Ro
      TXMP-1530

      描述:

      System on Module: 200-pin SODIMM plug-in

      TXMP-1570

      批量生产

      System on Module: 200-pin SODIMM plug-in

      组件和模块 Ka-Ro
      TXMP-1570

      描述:

      System on Module: 200-pin SODIMM plug-in

      VisionSOM-STM32MP1

      批量生产

      基于STM32MP157处理器的SODIMM200外形嵌入式计算机。

      组件和模块 SoMLabs
      VisionSOM-STM32MP1

      描述:

      基于STM32MP157处理器的SODIMM200外形嵌入式计算机。

      emSTAMP-Argon

      批量生产

      STM32MP1 module for a powerful embedded solution with Linux or Android.

      组件和模块 emtrion
      emSTAMP-Argon

      描述:

      STM32MP1 module for a powerful embedded solution with Linux or Android.

      phyBOARD-Sargas

      批量生产

      The System on Module is a Single Board Computer.

      组件和模块 PHYTEC
      phyBOARD-Sargas

      描述:

      The System on Module is a Single Board Computer.

      phyCORE-STM32MP15x

      批量生产

      模块上系统提供安全启动、多协议吉比特工业通信、3D图形处理单元和功能安全特性。

      组件和模块 PHYTEC
      phyCORE-STM32MP15x

      描述:

      模块上系统提供安全启动、多协议吉比特工业通信、3D图形处理单元和功能安全特性。
    • 产品型号
      状态
      描述
      类型
      供应商

      ARM Lauterbach PowerDebug Pro

      批量生产

      Debug solution for STM32 MPUs.

      STM32微控制器调试硬件 Lauterbach
      ARM Lauterbach PowerDebug Pro

      描述:

      Debug solution for STM32 MPUs.

      ARM Lauterbach PowerTrace II

      批量生产

      Debugger and Off-Chip Trace TPIU PowerTrace II.

      STM32微控制器调试硬件 Lauterbach
      ARM Lauterbach PowerTrace II

      描述:

      Debugger and Off-Chip Trace TPIU PowerTrace II.

      Arm Keil ULINKplus

      批量生产

      隔离高性能调试适配器,支持JTAG、SWD、SWV、功耗测量和测试I/O

      STM32微控制器调试硬件 Arm Keil
      Arm Keil ULINKplus

      描述:

      隔离高性能调试适配器,支持JTAG、SWD、SWV、功耗测量和测试I/O

      Arm Keil ULINKpro

      批量生产

      通过JTAG或SWD实现的高性能调试适配器和通过SWV(数据/事件跟踪)或ETM(指令跟踪)实现的流跟踪

      STM32微控制器调试硬件 Arm Keil
      Arm Keil ULINKpro

      描述:

      通过JTAG或SWD实现的高性能调试适配器和通过SWV(数据/事件跟踪)或ETM(指令跟踪)实现的流跟踪

      I-jet

      批量生产

      调试工具

      STM32微控制器调试硬件 IAR Systems
      I-jet

      描述:

      调试工具

      I-jet Trace

      批量生产

      调试跟踪工具

      STM32微控制器调试硬件 IAR Systems
      I-jet Trace

      描述:

      调试跟踪工具

      STLINK-V3SET

      批量生产

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8

      STM32微控制器调试硬件 ST
      STLINK-V3SET

      描述:

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8
    • 产品型号
      状态
      描述
      类型
      供应商

      Android reference BSP

      批量生产

      Witekio团队开发了STM32MP1的官方参考安卓BPS,可以帮助客户进行集成、支持、自定义等。

      STM32第三方嵌入式软件 Witekio
      Android reference BSP

      描述:

      Witekio团队开发了STM32MP1的官方参考安卓BPS,可以帮助客户进行集成、支持、自定义等。

      CANopen

      批量生产

      CANopen Master/Slave stack with communication services.

      STM32第三方嵌入式软件 emotas
      CANopen

      描述:

      CANopen Master/Slave stack with communication services.

      Customer Specific Board Support Package Service

      批量生产

      客户定制板卡支持套件的开发和采用。

      STM32第三方嵌入式软件 PHYTEC
      Customer Specific Board Support Package Service

      描述:

      客户定制板卡支持套件的开发和采用。

      Cyber Security Intelligence

      批量生产

      专为帮助客户减轻风险而设计的前瞻性产品

      STM32第三方嵌入式软件 Prevas
      Cyber Security Intelligence

      描述:

      专为帮助客户减轻风险而设计的前瞻性产品

      Enea Linux

      批量生产

      STM32MPU的商用嵌入式Linux分发,具有用于实时、联网和运营商级Linux的用例驱动配置文件。

      STM32第三方嵌入式软件 ENEA
      Enea Linux

      描述:

      STM32MPU的商用嵌入式Linux分发,具有用于实时、联网和运营商级Linux的用例驱动配置文件。

      Enea OSE

      批量生产

      Enea OSE:高性能RTOS,针对需要真正确定的实时行为和高可用性的多处理器系统进行了优化。

      STM32第三方嵌入式软件 ENEA
      Enea OSE

      描述:

      Enea OSE:高性能RTOS,针对需要真正确定的实时行为和高可用性的多处理器系统进行了优化。

      FreeRTOS Kernel

      批量生产

      FreeRTOS内核是一种开源实时操作系统,并且是微控制器和小型微处理器的事实标准解决方案。

      STM32第三方嵌入式软件 AWS
      FreeRTOS Kernel

      描述:

      FreeRTOS内核是一种开源实时操作系统,并且是微控制器和小型微处理器的事实标准解决方案。

      FullMetalUpdate

      批量生产

      Witekio FullMetalUpdate是第一款完全集成的OTA开源更新解决方案。

      STM32第三方嵌入式软件 Witekio
      FullMetalUpdate

      描述:

      Witekio FullMetalUpdate是第一款完全集成的OTA开源更新解决方案。

      Industrial Linux

      批量生产

      经典的工业开源操作系统

      STM32第三方嵌入式软件 Prevas
      Industrial Linux

      描述:

      经典的工业开源操作系统

      J1939

      批量生产

      SAE J1939 protocol stack

      STM32第三方嵌入式软件 emotas
      J1939

      描述:

      SAE J1939 protocol stack

      Prevas Simple Connect

      批量生产

      通信基础设施,在通过互联网连接的客户端与设备之间提供安全的即时通信。

      STM32第三方嵌入式软件 Prevas
      Prevas Simple Connect

      描述:

      通信基础设施,在通过互联网连接的客户端与设备之间提供安全的即时通信。

      ProvenCore

      批量生产

      成熟的OS内核,确保IoT端点和移动设备的安全性。

      STM32第三方嵌入式软件 Prove & Run
      ProvenCore

      描述:

      成熟的OS内核,确保IoT端点和移动设备的安全性。

      ProvenCore-M

      批量生产

      STM32 Arm Cortex-M微控制器的高安全性操作系统。

      STM32第三方嵌入式软件 Prove & Run
      ProvenCore-M

      描述:

      STM32 Arm Cortex-M微控制器的高安全性操作系统。

      Qt for Device Creation

      批量生产

      Qt for Device Creation为嵌入式平台提供了Qt开发框架。它还通过自定义BSP支持各种参考硬件。

      STM32第三方嵌入式软件 Qt
      Qt for Device Creation

      描述:

      Qt for Device Creation为嵌入式平台提供了Qt开发框架。它还通过自定义BSP支持各种参考硬件。

      STM32CubeMP1

      批量生产

      STM32CubeMP1包,用于STM32MP1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)及用于处理器间通信的OpenAMP,附带在以下ST板上运行的示例:探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeMP1

      描述:

      STM32CubeMP1包,用于STM32MP1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)及用于处理器间通信的OpenAMP,附带在以下ST板上运行的示例:探索套件和评估板)

      STM32MP1Dev

      批量生产

      STM32MP1 OpenSTLinux开发套件

      STM32 MPU OpenSTLinux 分配 ST
      STM32MP1Dev

      描述:

      STM32MP1 OpenSTLinux开发套件

      STM32MP1Distrib

      批量生产

      STM32MP1 OpenSTLinux分发套件

      STM32 MPU OpenSTLinux 分配 ST
      STM32MP1Distrib

      描述:

      STM32MP1 OpenSTLinux分发套件

      STM32MP1Starter

      批量生产

      STM32MP1 OpenSTLinux入门套件

      STM32 MPU OpenSTLinux 分配 --
      STM32MP1Starter

      描述:

      STM32MP1 OpenSTLinux入门套件

      Storyboard

      批量生产

      用于创建最佳GUI的嵌入式软件。

      STM32第三方嵌入式软件 Crank Software
      Storyboard

      描述:

      用于创建最佳GUI的嵌入式软件。

      Timesys BSP Lifecycle Maintenance

      批量生产

      降低了与维持产品线最新和安全性相关的长期维护成本,降幅最高达60%。

      STM32第三方嵌入式软件 Timesys
      Timesys BSP Lifecycle Maintenance

      描述:

      降低了与维持产品线最新和安全性相关的长期维护成本,降幅最高达60%。

      Timesys Embedded Linux Development Support

      批量生产

      使用Yocto Project或Timesys Factory构建系统,基于每个项目为开发者/团队提供无限的BSP / SDK开发支持。

      STM32第三方嵌入式软件 Timesys
      Timesys Embedded Linux Development Support

      描述:

      使用Yocto Project或Timesys Factory构建系统,基于每个项目为开发者/团队提供无限的BSP / SDK开发支持。

      Timesys Security Vulnerability and Patch Notification

      批量生产

      自动化定制通知,可显著减少与维持软件安全性相关的时间和成本。

      STM32第三方嵌入式软件 Timesys
      Timesys Security Vulnerability and Patch Notification

      描述:

      自动化定制通知,可显著减少与维持软件安全性相关的时间和成本。

      UNISON Busses

      批量生产

      UNISON RTOS提供使用核心串行总线的能力。

      STM32第三方嵌入式软件 RoweBots
      UNISON Busses

      描述:

      UNISON RTOS提供使用核心串行总线的能力。

      UNISON File System

      批量生产

      UNISON FATFS和UNISON Power Safe FAT File System

      STM32第三方嵌入式软件 RoweBots
      UNISON File System

      描述:

      UNISON FATFS和UNISON Power Safe FAT File System

      UNISON Kernel

      批量生产

      UNISON实时操作系统内核

      STM32第三方嵌入式软件 RoweBots
      UNISON Kernel

      描述:

      UNISON实时操作系统内核

      UNISON TCP/IP IPv6/IPv4 Networking Stack

      批量生产

      有或没有IPv6和其他网络组件的完整网络服务器。

      STM32第三方嵌入式软件 RoweBots
      UNISON TCP/IP IPv6/IPv4 Networking Stack

      描述:

      有或没有IPv6和其他网络组件的完整网络服务器。

      UNISON USB

      批量生产

      UNISON USB嵌入式主机服务器、嵌入式设备服务器和OTG服务器。

      STM32第三方嵌入式软件 RoweBots
      UNISON USB

      描述:

      UNISON USB嵌入式主机服务器、嵌入式设备服务器和OTG服务器。

      UNISON Wireless

      批量生产

      支持各种无线模块。

      STM32第三方嵌入式软件 RoweBots
      UNISON Wireless

      描述:

      支持各种无线模块。

      X-CUBE-STL

      批量生产

      STM32的功能安全包通过了IEC 61508安全完整性等级(SIL2/3)认证

      STM32Cube扩展包 ST
      X-CUBE-STL

      描述:

      STM32的功能安全包通过了IEC 61508安全完整性等级(SIL2/3)认证
    • 产品型号
      状态
      描述
      类型
      供应商

      STM32MP157A-DK1

      NRND

      探索套件,采用STM32MP157A MPU

      STM32发现工具包 ST
      STM32MP157A-DK1

      描述:

      探索套件,采用STM32MP157A MPU

      STM32MP157A-EV1

      NRND

      评估板,采用STM32MP157A MPU

      STM32微控制器评估工具 ST
      STM32MP157A-EV1

      描述:

      评估板,采用STM32MP157A MPU

      STM32MP157C-DK2

      NRND

      探索套件,采用STM32MP157C MPU

      STM32发现工具包 ST
      STM32MP157C-DK2

      描述:

      探索套件,采用STM32MP157C MPU

      STM32MP157C-EV1

      NRND

      评估板,采用STM32MP157C MPU

      STM32微控制器评估工具 ST
      STM32MP157C-EV1

      描述:

      评估板,采用STM32MP157C MPU

      STM32MP157D-DK1

      批量生产

      Discovery kit with STM32MP157D MPU

      STM32发现工具包 ST
      STM32MP157D-DK1

      描述:

      Discovery kit with STM32MP157D MPU

      STM32MP157D-EV1

      批量生产

      Evaluation board with STM32MP157D MPU

      STM32微控制器评估工具 ST
      STM32MP157D-EV1

      描述:

      Evaluation board with STM32MP157D MPU

      STM32MP157F-DK2

      批量生产

      Discovery kit with STM32MP157F MPU

      STM32发现工具包 ST
      STM32MP157F-DK2

      描述:

      Discovery kit with STM32MP157F MPU

      STM32MP157F-EV1

      批量生产

      Evaluation board with STM32MP157F MPU

      STM32微控制器评估工具 ST
      STM32MP157F-EV1

      描述:

      Evaluation board with STM32MP157F MPU
    • 产品型号
      状态
      描述
      类型
      供应商

      ARM Lauterbach Front-End debugger

      批量生产

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      STM32软件开发套件 Lauterbach
      ARM Lauterbach Front-End debugger

      描述:

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      ARM Lauterbach Instruction Set Simulator

      批量生产

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      STM32软件开发套件 Lauterbach
      ARM Lauterbach Instruction Set Simulator

      描述:

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      ARM Lauterbach PowerView debugger

      建议

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      STM32软件开发套件 Lauterbach
      ARM Lauterbach PowerView debugger

      描述:

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      Arm Keil MDK

      批量生产

      所有STM32器件的完整软件开发解决方案。包括C/C++编译器、IDE/调试器、CMSIS、RTOS和中间件

      STM32软件开发套件 Arm Keil
      Arm Keil MDK

      描述:

      所有STM32器件的完整软件开发解决方案。包括C/C++编译器、IDE/调试器、CMSIS、RTOS和中间件

      Arm tool: ARM Development Studio

      批量生产

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      STM32软件开发套件 ARM Development Solutions
      Arm tool: ARM Development Studio

      描述:

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      Candera CGI Studio

      批量生产

      Candera CGI Studio enables the creation of brilliant 2D/3D GUI solutions without the need for coding or having community/professional support

      Candera
      Candera CGI Studio

      描述:

      Candera CGI Studio enables the creation of brilliant 2D/3D GUI solutions without the need for coding or having community/professional support

      IAR C-RUN for Arm

      批量生产

      运行时间分析工具;IAR Embedded Workbench for Arm的插件式产品

      STM32性能和调试程序 IAR Systems
      IAR C-RUN for Arm

      描述:

      运行时间分析工具;IAR Embedded Workbench for Arm的插件式产品

      IAR C-STAT

      批量生产

      静态分析工具;IAR Embedded Workbench的插件式产品

      STM32实用软件工具 IAR Systems
      IAR C-STAT

      描述:

      静态分析工具;IAR Embedded Workbench的插件式产品

      IAR Embedded Workbench for Arm

      批量生产

      集成开发环境

      STM32软件开发套件 IAR Systems
      IAR Embedded Workbench for Arm

      描述:

      集成开发环境

      IAR Embedded Workbench for Arm - Functional Safety

      批量生产

      集成开发环境

      STM32软件开发套件 IAR Systems

      IAR Visual State

      批量生产

      状态机建模工具

      STM32实用软件工具 IAR Systems
      IAR Visual State

      描述:

      状态机建模工具

      Qt Development Tools

      批量生产

      用于在嵌入式平台上开发、调试和部署HMI的工具。

      STM32软件开发套件 Qt
      Qt Development Tools

      描述:

      用于在嵌入式平台上开发、调试和部署HMI的工具。

      Remedy Bootloader Package

      批量生产

      Remedy Bootloader - 实现轻松更新和高级保护。

      STM32 编程 RoweBots
      Remedy Bootloader Package

      描述:

      Remedy Bootloader - 实现轻松更新和高级保护。

      ST-MCU-FINDER-PC

      批量生产

      用于台式电脑的STM32和STM8产品查找工具

      STM32实用软件工具 ST
      ST-MCU-FINDER-PC

      描述:

      用于台式电脑的STM32和STM8产品查找工具

      STM32CubeMX

      批量生产

      STM32Cube初始化代码生成器

      STM32配置程序和代码生成器 ST
      STM32CubeMX

      描述:

      STM32Cube初始化代码生成器

      STM32CubeMonitor

      批量生产

      Runtime variable monitoring and visualization tool for STM32 products

      STM32性能和调试程序 ST
      STM32CubeMonitor

      描述:

      Runtime variable monitoring and visualization tool for STM32 products

      Storyboard Designer

      批量生产

      用于创建最佳GUI的开发工具。

      STM32软件开发套件 Crank Software
      Storyboard Designer

      描述:

      用于创建最佳GUI的开发工具。

      System Workbench for Linux (SW4Linux)

      批量生产

      简化嵌入式Linux系统构建、调试和维护的开发工具。

      STM32软件开发套件 AC6
      System Workbench for Linux (SW4Linux)

      描述:

      简化嵌入式Linux系统构建、调试和维护的开发工具。

      Timesys TimeStorm IDE

      批量生产

      基于Eclipse的综合IDE,用于嵌入式Linux应用和系统级开发,在Linux或Windows 10环境下运行。

      STM32软件开发套件 Timesys
      Timesys TimeStorm IDE

      描述:

      基于Eclipse的综合IDE,用于嵌入式Linux应用和系统级开发,在Linux或Windows 10环境下运行。

EDA符号、封装和3D模型

STMicroelectronics - STM32MP153F

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STM32MP153FAA1
批量生产
LFBGA 448 18x18x1.7 P 0.8 mm 工业 Ecopack2
STM32MP153FAB1
批量生产
LFBGA 354 16x16x1.7 P 0.8 mm 工业 Ecopack2
STM32MP153FAC1
批量生产
TFBGA 361 12x12x1.2 P 0.5 mm 工业 Ecopack2
STM32MP153FAD1
批量生产
TFBGA 257 10x10x1.2 P 0.5 mm 工业 Ecopack2

STM32MP153FAA1

Package:

LFBGA 448 18x18x1.7 P 0.8 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LFBGA 448 18x18x1.7 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32MP153FAB1

Package:

LFBGA 354 16x16x1.7 P 0.8 mm

Material Declaration**:

Marketing Status

批量生产

Package

LFBGA 354 16x16x1.7 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32MP153FAC1

Package:

TFBGA 361 12x12x1.2 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

TFBGA 361 12x12x1.2 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32MP153FAD1

Package:

TFBGA 257 10x10x1.2 P 0.5 mm

Material Declaration**:

Marketing Status

批量生产

Package

TFBGA 257 10x10x1.2 P 0.5 mm
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
温度(ºC) Junction Temperature (°C) (min)
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
STM32MP153FAC1 无法联系到经销商,请联系我们的销售办事处
批量生产
5A992C 5A002A4 Tray TFBGA 361 12x12x1.2 P 0.5 mm - - -20 9.284 / 10k
更多信息

Junction Temperature (°C) (max):

105

单价(US$):

9.284

Country of Origin:

SOUTH KOREA

STM32MP153FAB1 Available at 2 distributors

经销商的可用性STM32MP153FAB1

代理商名称
地区 库存 最小订购量 第三方链接
Newark Element14 AMERICA 40 0 马上订购
Farnell Element14 EUROPE 114 1 马上订购

代理商库存报告日期: 2021-06-19

代理商名称

Newark Element14

库存

40

Min.Order

0

地区

AMERICA 马上订购

Farnell Element14

库存

114

Min.Order

1

地区

EUROPE 马上订购

代理商库存报告日期: 2021-06-19

批量生产
5A992C 5A002A4 Tray LFBGA 354 16x16x1.7 P 0.8 mm - - -20 9.372 / 10k
更多信息

Junction Temperature (°C) (max):

105

单价(US$):

9.372

Country of Origin:

SOUTH KOREA

STM32MP153FAA1 无法联系到经销商,请联系我们的销售办事处
批量生产
5A992C 5A002A4 Tray LFBGA 448 18x18x1.7 P 0.8 mm - - -20 10.252 / 10k
更多信息

Junction Temperature (°C) (max):

105

单价(US$):

10.252

Country of Origin:

SOUTH KOREA

STM32MP153FAD1 无法联系到经销商,请联系我们的销售办事处
批量生产
5A992C 5A002A4 Tray TFBGA 257 10x10x1.2 P 0.5 mm - - -20 8.954 / 10k
更多信息

Junction Temperature (°C) (max):

105

单价(US$):

8.954

Country of Origin:

SOUTH KOREA

STM32MP153FAC1

供货状态

批量生产

ECCN (US)

5A992C

Budgetary Price (US$)*/Qty

9.284 / 10k

ECCN (EU)

5A002A4

包装类型

Tray

封装

TFBGA 361 12x12x1.2 P 0.5 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Junction Temperature (°C) (min)

-20

Junction Temperature (°C) (max)

105

Budgetary Price (US$)* / Qty

9.284 / 10k

Country of Origin

SOUTH KOREA

STM32MP153FAB1

供货状态

批量生产

ECCN (US)

5A992C

Budgetary Price (US$)*/Qty

9.372 / 10k

经销商的可用性STM32MP153FAB1

代理商名称
地区 库存 最小订购量 第三方链接
Newark Element14 AMERICA 40 0 马上订购
Farnell Element14 EUROPE 114 1 马上订购

代理商库存报告日期: 2021-06-19

代理商名称

Newark Element14

库存

40

Min.Order

0

地区

AMERICA 马上订购

Farnell Element14

库存

114

Min.Order

1

地区

EUROPE 马上订购

代理商库存报告日期: 2021-06-19

ECCN (EU)

5A002A4

包装类型

Tray

封装

LFBGA 354 16x16x1.7 P 0.8 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Junction Temperature (°C) (min)

-20

Junction Temperature (°C) (max)

105

Budgetary Price (US$)* / Qty

9.372 / 10k

Country of Origin

SOUTH KOREA

STM32MP153FAA1

供货状态

批量生产

ECCN (US)

5A992C

Budgetary Price (US$)*/Qty

10.252 / 10k

ECCN (EU)

5A002A4

包装类型

Tray

封装

LFBGA 448 18x18x1.7 P 0.8 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Junction Temperature (°C) (min)

-20

Junction Temperature (°C) (max)

105

Budgetary Price (US$)* / Qty

10.252 / 10k

Country of Origin

SOUTH KOREA

STM32MP153FAD1

供货状态

批量生产

ECCN (US)

5A992C

Budgetary Price (US$)*/Qty

8.954 / 10k

ECCN (EU)

5A002A4

包装类型

Tray

封装

TFBGA 257 10x10x1.2 P 0.5 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Junction Temperature (°C) (min)

-20

Junction Temperature (°C) (max)

105

Budgetary Price (US$)* / Qty

8.954 / 10k

Country of Origin

SOUTH KOREA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商