STM32U575 and STM32U585 microcontrollers extend the STM32 ultra‐low‐power portfolio and offer enhanced performance thanks to an Arm® Cortex®‐M33 processor core with TrustZone® for Armv8-M, DSP and floating‐point unit (FPU) running at 160 MHz.
The STM32U575 portfolio offers from 1 to 2 Mbytes of Flash memory and from 48- to 169-pin packages.
The STM32U585 is available with 2 Mybtes of Flash memory and provides an additional encryption accelerator engine (AES, PKA, and OTFDEC).
All the packages are available with or without an embedded SMPS (DC/DC buck voltage regulator). Please refer to the data brief.

精选 视频
- STM32U585VI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U575RI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U575VI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U575AI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U575ZI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U575CI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U585AI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U585CI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U585ZI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U575OI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U585OI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U585QI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U585RI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory
- STM32U575QI Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 160 MHz with 2Mbytes of Flash memory