CATEGORIES

微控制器 Minimize menu

STM8AF 系列

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

ST’s STM8AF series is intended for automotive applications where no compromise on parameters is possible, from reliability to system cost effectiveness. The STM8AF series is modular, provides high performance and offers the flexibility required for short development cycles. Its true data EEPROM, combined with the capability to withstand up to 150 °C ambient temperature, make the series a sustainable choice for automotive applications. 
Now available in 32-pin QFN package.