STM8AF63 is the mainstay of the STM8A multi-purpose 8-bit microcontrollers for automotive applications. Based on our proprietary STM8 core able to deliver up to 20 MIPS at 24MHz, the STM8AF63 line features a full set of timers, interfaces (LIN 2.1, UART, SPI, I²C), 10-bit ADC, internal and external clock control system, watchdogs, auto wake-up unit, and an integrated single-wire debug module.
Conceived to offer a smart combination of features, to be easy to use and reliable, it covers a wide-range of operating conditions such as up to 150 °C ambient temperature and down to 3.0 V supply. It is the perfect solution for automotive applications where no compromises can be made.

精选 视频
-
STM8AF6366
Automotive 8-bit MCU with 32 Kbytes Flash, LIN, 16 MHz CPU, integrated EEPROM
-
STM8AF6388
Automotive 8-bit MCU with 64 Kbytes Flash, LIN, 24 MHz CPU, integrated EEPROM