STM8L151C3

批量生产
Education

超低功耗8位MCU,具有8 KB Flash、16 MHz CPU和集成EEPROM

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The low-density STM8L151x2/3 ultra-low-power devices feature an enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations. The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive in-application debugging and ultrafast Flash programming.
All low-density STM8L151x2/3 microcontrollers feature embedded data EEPROM and low-power low-voltage single-supply program Flash memory.
The devices incorporate an extensive range of enhanced I/Os and peripherals, a 12-bit ADC, two comparators, a real-time clock, two 16-bit timers, one 8-bit timer, as well as standard communication interfaces such as an SPI, an I2C interface, and one USART. The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.
  • 所有功能

    • Operating conditions
      • Operating power supply: 1.65 to 3.6 V (without BOR), 1.8 to 3.6 V (with BOR)
      • Temperature range: -40 to 85 or 125 °C
    • Low power features
      • 5 low-power modes: Wait, Low power run, Low-power wait, Active-halt with RTC, Halt
      • Ultra-low leakage per I/0: 50 nA
      • Fast wakeup from Halt: 5 μs
    • Advanced STM8 core
      • Harvard architecture and 3-stage pipeline
      • Max freq: 16 MHz, 16 CISC MIPS peak
      • Up to 40 external interrupt sources
    • Reset and supply management
      • Low-power, ultra safe BOR reset with 5 selectable thresholds
      • Ultra-low power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock management
      • 32 kHz and 1-16 MHz crystal oscillators
      • Internal 16 MHz factory-trimmed RC
      • Internal 38 kHz low consumption RC
      • Clock security system
    • Low power RTC
      • BCD calendar with alarm interrupt
      • Digital calibration with +/- 0.5 ppm accuracy
      • LSE security system
      • Auto-wakeup from Halt w/ periodic interrupt
    • Memories
      • Up to 8 Kbyte of Flash program memory plus 256 byte of data EEPROM with ECC
      • Flexible write/read protection modes
      • 1 Kbyte of RAM
    • DMA
      • 4 channels supporting ADC, SPI, I2C, USART, timers
      • 1 channel for memory-to-memory
    • 12-bit ADC up to 1 Msps/28 channels
      • Temp. sensor and internal ref. voltage
    • 2 ultra-low-power comparators
      • 1 with fixed threshold and 1 rail to rail
      • Wakeup capability
    • 计时器
      • Two 16-bit timers with 2 channels (IC, OC, PWM), quadrature encoder (TIM2, TIM3)
      • One 8-bit timer with 7-bit prescaler (TIM4)
      • 1 Window and 1 independent watchdog
      • Beeper timer with 1, 2 or 4 kHz frequencies
    • Communication interfaces
      • One synchronous serial interface (SPI)
      • Fast I2C 400 kHz
      • One USART
    • Up to 41 I/Os, all mappable on interrupt vectors
    • Up to 20 capacitive sensing channels supporting touchkey, proximity touch, linear touch, and rotary touch sensors
    • Development support
      • Fast on-chip programming and non-intrusive debugging with SWIM
      • Bootloader using USART
    • 96-bit unique ID

更多产品线信息

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      CYCLONE

      批量生产

      自动化独立生产编程、调试和测试。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE

      描述:

      自动化独立生产编程、调试和测试。

      CYCLONE FX

      批量生产

      自动化独立生产编程、调试和测试。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE FX

      描述:

      自动化独立生产编程、调试和测试。

      Lauterbach PowerDebug for STM8

      批量生产

      Debug Solution for STM8 series.

      STM8微控制器编程硬件 Lauterbach
      Lauterbach PowerDebug for STM8

      描述:

      Debug Solution for STM8 series.

      Production Flash Programmer

      批量生产

      基于STM8和ARM的MCU的Flash编程器。

      合作伙伴提供的开发工具硬件 Elprotronic
      Production Flash Programmer

      描述:

      基于STM8和ARM的MCU的Flash编程器。

      ST-LINK/V2

      批量生产

      STM8和STM32的ST-LINK/V2在线调试器/编程器

      STM32微控制器调试硬件 ST
      ST-LINK/V2

      描述:

      STM8和STM32的ST-LINK/V2在线调试器/编程器

      STLINK-V3SET

      批量生产

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8

      STM32微控制器编程硬件 ST
      STLINK-V3SET

      描述:

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8
    • 产品型号
      状态
      描述
      类型
      供应商

      HCC Bootloaders

      批量生产

      STM32的存储、USB或串行自举加载程序,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC Bootloaders

      描述:

      STM32的存储、USB或串行自举加载程序,来自HCC Embedded

      HCC FAT File System

      批量生产

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      STM32第三方嵌入式软件 HCC Embedded
      HCC FAT File System

      描述:

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      HCC Fail-safe File System

      批量生产

      STM32的所有Flash文件系统,具有容错机制,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC Fail-safe File System

      描述:

      STM32的所有Flash文件系统,具有容错机制,来自HCC Embedded

      STM8-SafeCLASSB

      批量生产

      使用STM8获取IEC 60730 B类认证的功能安全包

      STM8微控制器软件 ST
      STM8-SafeCLASSB

      描述:

      使用STM8获取IEC 60730 B类认证的功能安全包

      STM8L-TOUCH-LIB

      批量生产

      STM8L STMTouch触摸感应库

      STM8微控制器软件 ST
      STM8L-TOUCH-LIB

      描述:

      STM8L STMTouch触摸感应库

      STSW-STM8004

      批量生产

      STM8优化I2C示例(AN3281)

      STM8微控制器软件 ST
      STSW-STM8004

      描述:

      STM8优化I2C示例(AN3281)

      STSW-STM8006

      批量生产

      用户自举程序实现示例(AN2659)

      STM8微控制器软件 ST
      STSW-STM8006

      描述:

      用户自举程序实现示例(AN2659)

      STSW-STM8016

      批量生产

      STM8L15x/16x/05x/AL3Lx/AL31x标准外设库

      STM8微控制器软件 ST
      STSW-STM8016

      描述:

      STM8L15x/16x/05x/AL3Lx/AL31x标准外设库

      STSW-STM8045

      批量生产

      STM8S的音频软件编解码器

      STM8微控制器软件 ST
      STSW-STM8045

      描述:

      STM8S的音频软件编解码器

      STSW-STM8046

      批量生产

      STM8L15xxx和STM8AL31xx/STM8AL3Lxx的音频软件编解码器(AN3225)

      STM8微控制器软件 ST
      STSW-STM8046

      描述:

      STM8L15xxx和STM8AL31xx/STM8AL3Lxx的音频软件编解码器(AN3225)

      STSW-STM8048

      批量生产

      STM8微控制器A/D转换器的精度改进技术(AN2719)

      STM8微控制器软件 ST
      STSW-STM8048

      描述:

      STM8微控制器A/D转换器的精度改进技术(AN2719)

      STSW-STM8049

      批量生产

      使用STM8 I2C和SPI外设的基础应用内编程示例(AN2737)

      STM8微控制器软件 ST
      STSW-STM8049

      描述:

      使用STM8 I2C和SPI外设的基础应用内编程示例(AN2737)

      STSW-STM8055

      批量生产

      STM8L15x内部RC振荡器校准(AN3101)

      STM8微控制器软件 ST
      STSW-STM8055

      描述:

      STM8L15x内部RC振荡器校准(AN3101)

      STSW-STM8056

      批量生产

      STM8L15x/162x LCD控制器固件(AN3114)

      STM8微控制器软件 ST
      STSW-STM8056

      描述:

      STM8L15x/162x LCD控制器固件(AN3114)

      STSW-STM8057

      批量生产

      STM8L15x DMA控制器固件(AN3117)

      STM8微控制器软件 ST
      STSW-STM8057

      描述:

      STM8L15x DMA控制器固件(AN3117)

      STSW-STM8061

      批量生产

      用于STM8L微控制器的ISO/IEC 15693和双接口EEPROM库(AN3985)

      STM8微控制器软件 ST
      STSW-STM8061

      描述:

      用于STM8L微控制器的ISO/IEC 15693和双接口EEPROM库(AN3985)

      STSW-STM8062

      批量生产

      使用自定义自举程序进行STM8应用内编程(IAP)(AN2659)

      STM8微控制器软件 ST
      STSW-STM8062

      描述:

      使用自定义自举程序进行STM8应用内编程(IAP)(AN2659)

      STSW-STM8064

      批量生产

      设置屏幕保护程序STM8 1024x768

      STM8微控制器软件 ST
      STSW-STM8064

      描述:

      设置屏幕保护程序STM8 1024x768

      STSW-STM8065

      批量生产

      设置屏幕保护程序STM8 1280x1024

      STM8微控制器软件 ST
      STSW-STM8065

      描述:

      设置屏幕保护程序STM8 1280x1024

      STSW-STM8068

      批量生产

      STM8 ROM自举程序的擦/写例程(UM0560)

      STM8微控制器软件 ST
      STSW-STM8068

      描述:

      STM8 ROM自举程序的擦/写例程(UM0560)

      TEConcept IO-Link Device Software Stack

      批量生产

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      STM32第三方嵌入式软件 TEConcept
      TEConcept IO-Link Device Software Stack

      描述:

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      TapKo KNX KAIstack

      批量生产

      KAIstack together with EnergyLite for STM8 and STM32

      STM32第三方嵌入式软件 TAPKO Technologies
      TapKo KNX KAIstack

      描述:

      KAIstack together with EnergyLite for STM8 and STM32
    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-8L152R8

      批量生产

      采用STM8L152R8 MCU的STM8 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM8 Nucleo Boards ST
      NUCLEO-8L152R8

      描述:

      采用STM8L152R8 MCU的STM8 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM8L-DISCOVERY

      批量生产

      探索套件,采用STM8L152C6 MCU

      STM8微控制器评估工具 ST
      STM8L-DISCOVERY

      描述:

      探索套件,采用STM8L152C6 MCU

      STM8L1528-EVAL

      批量生产

      评估板,采用STM8L152M8 MCU

      STM8微控制器评估工具 ST
      STM8L1528-EVAL

      描述:

      评估板,采用STM8L152M8 MCU

      STMT/8L-EV1

      NRND

      STM8L - 评估板的触摸感应库

      STM8微控制器评估工具 ST
      STMT/8L-EV1

      描述:

      STM8L - 评估板的触摸感应库
    • 产品型号
      状态
      描述
      类型
      供应商

      CXSTM8

      批量生产

      STM8系列的C编译器和相关工具

      STM8 软件开发套件 Cosmic Software
      CXSTM8

      描述:

      STM8系列的C编译器和相关工具

      FLASHER-STM8

      批量生产

      STM8 Flash加载器演示程序(UM0462)

      STM8 编程 ST
      FLASHER-STM8

      描述:

      STM8 Flash加载器演示程序(UM0462)

      IAR C-STAT

      批量生产

      静态分析工具;IAR Embedded Workbench的插件式产品

      STM32实用软件工具 IAR Systems
      IAR C-STAT

      描述:

      静态分析工具;IAR Embedded Workbench的插件式产品

      IAR Embedded Workbench for STM8 - Functional Safety

      批量生产

      集成开发环境。

      STM8 软件开发套件 IAR Systems

      IAR Visual State

      批量生产

      状态机建模工具

      STM32实用软件工具 IAR Systems
      IAR Visual State

      描述:

      状态机建模工具

      RIDE-STM8

      批量生产

      STM8 MCU的Raisonance品牌集成开发环境

      STM8 软件开发套件 Raisonance
      RIDE-STM8

      描述:

      STM8 MCU的Raisonance品牌集成开发环境

      SENSE

      批量生产

      An end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.

      STM32实用软件工具 Fieldscale
      SENSE

      描述:

      An end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.

      STM-STUDIO-STM8

      批量生产

      STM8微控制器的STM Studio运行时间变量监控和可视化工具

      STM8性能和调试程序 ST
      STM-STUDIO-STM8

      描述:

      STM8微控制器的STM Studio运行时间变量监控和可视化工具

      STM8CubeMX

      批量生产

      STM8Cube配置和报告工具

      STM8配置程序和代码生成器 ST
      STM8CubeMX

      描述:

      STM8Cube配置和报告工具

      STVD-STM8

      批量生产

      用于开发ST7和STM8应用的ST可视化开发IDE

      STM8 软件开发套件 ST
      STVD-STM8

      描述:

      用于开发ST7和STM8应用的ST可视化开发IDE

      STVP-LIB-STM8

      批量生产

      STVP编程工具包:用于创建PC编程接口的C++源文件

      STM8 编程 ST
      STVP-LIB-STM8

      描述:

      STVP编程工具包:用于创建PC编程接口的C++源文件

      STVP-STM8

      批量生产

      ST Visual Programmer STM8

      STM8 编程 ST
      STVP-STM8

      描述:

      ST Visual Programmer STM8
    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-IPE012V3

      批量生产

      基于STPM01和STM8L152C6的单相电能表,具有Rogowski线圈传感器

      节能技术和智能电网解决方案评估板 --
      STEVAL-IPE012V3

      描述:

      基于STPM01和STM8L152C6的单相电能表,具有Rogowski线圈传感器
    • 产品型号
      状态
      描述
      类型
      供应商

      IAR Academy

      批量生产

      Technical training with embedded experts

      培训 IAR Systems
      IAR Academy

      描述:

      Technical training with embedded experts

      NewTec Functional Safety Training

      批量生产

      Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.

      培训 NewTec
      NewTec Functional Safety Training

      描述:

      Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.

      ST Trainings

      批量生产

      STM32、STM8和ST生态系统培训

      培训 MASTERS
      ST Trainings

      描述:

      STM32、STM8和ST生态系统培训

EDA符号、封装和3D模型

STMicroelectronics - STM8L151C3

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STM8L151C3T3
批量生产
LQFP 48 7x7x1.4 mm 工业 Ecopack2
STM8L151C3T6
批量生产
LQFP 48 7x7x1.4 mm 工业 Ecopack2

STM8L151C3T3

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151C3T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP 48 7x7x1.4 mm
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
STM8L151C3T3 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray LQFP 48 7x7x1.4 mm -40 125 CHINA 0.7889 / 10k
STM8L151C3T6 无法联系到经销商,请联系我们的销售办事处 Buy Direct
批量生产
EAR99 NEC Tray LQFP 48 7x7x1.4 mm -40 85 CHINA 0.686 / 10k

STM8L151C3T3

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.7889 / 10k

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 48 7x7x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

0.7889 / 10k

Country of Origin

CHINA

STM8L151C3T6

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.686 / 10k

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 48 7x7x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

0.686 / 10k

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商