STM8S超值系列提供了所有8位微控制器中的最佳性价比。
很多消费类和大批量工业电子器件需要具备基本功能的MCU以及极具竞争力的价格。与现有的低成本MCU相比,STM8S超值型的性价比更高,并且还能够以很低的价格实现接近于STM8S基本型和增强型的出色性能。
所有STM8S超值系列微控制器完全兼容现有STM8S产品组合,共享相同的IP、关键性能参数和开发工具。
STM8S001采用引脚数量更少的封装,扩展了意法半导体的产品组合。通过采用行业标准的小型SO8封装,全新STM8S001可以提供一系列优异的特性,比如杰出的核心处理速度、系统控制、内存大小、通信外设和模拟功能。

精选 视频
-
STM8S003K3
Mainstream Value line 8-bit MCU with 8 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S001J3
Mainstream Value line 8-bit MCU with 8 Kbytes Flash, 16 MHz CPU
-
STM8S005C6
Mainstream Value line 8-bit MCU with 32 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S007C8
Mainstream Value line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S005K6
Mainstream Value line 8-bit MCU with 32 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S003F3
Mainstream Value line 8-bit MCU with 8 Kbytes Flash, 16 MHz CPU, integrated EEPROM