产品概述
描述
The STM8TL52x4 and STM8TL53x4 devices feature the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations. It uses a ProxSense charge transfer capacitive acquisition method that is capable of near range proximity detection. The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive in-application debugging and ultrafast Flash programming. All STM8TL52x4 and STM8TL53x4 microcontrollers feature low-power low-voltage single-supply program Flash memory.The STM8TL52x4 and STM8TL53x4 devices are based on a generic set of state-of-the-art peripherals. The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.
-
所有功能
- Operating conditions
- Operating power supply: 1.65 V to 3.6 V
- Temperature range: –40 °C to 85 °C
- Low power features
- 4 low power modes: Wait, Active-halt with AWU (1 μA), Active-halt with ProxSense™ (10 μA with scan every 200 ms),Halt (0.4 μA)
- Dynamic power consumption: 150 μA/MHz
- Fast wakeup from Halt mode: 4.7 μs
- Ultra-low leakage per I/O: 50 nA
- Advanced STM8 Core
- Harvard architecture with 3-stage pipeline
- Max freq.16 MHz,16 CISC MIPS peak
- Memories
- Up to 16 Kbyte of Flash program including up to 2 Kbyte of data EEPROM
- Error correction code (ECC)
- Flexible write and read protection modes
- In-application and in-circuit programming
- Data EEPROM capability
- 4 Kbyte of static RAM
- Clock management
- Internal 16 MHz factory-trimmed RC
- Internal 38 kHz low consumption RC driving both the IWDG and the AWU
- Reset and supply management
- Ultra-low-power, ultra safe power-on reset/ power-down reset
- Interrupt management
- Nested interrupt controller with software priority control
- Up to 22 external interrupt sources
- I/Os
- Up to 23 with 22 mappable on external interrupt vectors
- I/Os with programmable input pull-ups, high sink/source capability
- ProxSense™ patented acquisition technology with up to 300 touch sensing channels (20 receiver/transmitter channels and 15 transmitter channels) supporting projected capacitive acquisition method suitable for proximity detection.
- 计时器
- Two 16-bit general purpose timers (TIM2 and TIM3) with up and down counter and two channels (used as IC, OC, PWM)
- One 8-bit timer (TIM4) with 7-bit prescaler
- Independent watchdog
- Window watchdog
- Auto-wakeup unit
- Beeper timer with 1, 2 or 4 kHz frequencies
- Communication interfaces
- SPI synchronous serial interface
- Fast I2C Multimaster/slave 400 kHz
- USART with fractional baud rate generator
- Development support
- Hardware single wire interface module (SWIM)
- In-circuit emulation (ICE)
- Operating conditions
精选 视频
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Jul 2015 | 28 Jul 2015 |
应用手册 (5 of 8)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 | 17 Mar 2021 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Apr 2017 | 06 Apr 2017 | |||
08 Oct 2019 | 08 Oct 2019 | |||
14 Apr 2021 | 14 Apr 2021 | |||
17 Jul 2018 | 17 Jul 2018 | |||
15 May 2017 | 15 May 2017 | |||
11 Oct 2019 | 11 Oct 2019 |
技术文档 (5)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
参考手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Aug 2019 | 27 Aug 2019 |
编程手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
勘误手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2015 | 23 Mar 2015 |
工具/软件相关的应用笔记 (2)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
22 May 2019 | 22 May 2019 |
简报 (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 |
宣传册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
STM8TL53G4U6 | NRND | UFQFPN 28 4x4x0.55 mm | 工业 | Ecopack2 | |
STM8TL53G4U6TR | NRND | UFQFPN 28 4x4x0.55 mm | 工业 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
STM8TL53G4U6TR | 无法联系到经销商,请联系我们的销售办事处 | NRND | EAR99 | NEC | Tape And Reel | UFQFPN 28 4x4x0.55 mm | -40 | 85 | CHINA | |||
STM8TL53G4U6 | 1 distributors | Buy Direct | NRND | EAR99 | NEC | Tray | UFQFPN 28 4x4x0.55 mm | -40 | 85 | CHINA |
供货状态
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty