STR712FR2

NRND

ARM7TDMI™ 16/32位MCU,具有FLASH、USB、CAN、5个定时器、ADC和10个通信接口

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

ARM® core with embedded Flash and RAM The STR71x series is a family of ARM-powered 32-bit microcontrollers with embedded Flash and RAM. It combines the high performance ARM7TDMI CPU with an extensive range of peripheral functions and enhanced I/O capabilities. STR71xF devices have on-chip high-speed single voltage FLASH memory and high-speed RAM. STR710R devices have high-speed RAM but no internal Flash. The STR71x family has an embedded ARM core and is therefore compatible with all ARM tools and software.
Extensive tools support
STMicroelectronics’ 32-bit, ARM core-based microcontrollers are supported by a complete range of high-end and low-cost development tools to meet the needs of application developers. This extensive line of hardware/software tools includes starter kits and complete development packages all tailored for ST’s ARM core-based MCUs. The range of development packages includes third-party solutions that come complete with a graphical development environment and an in-circuit emulator/programmer featuring a JTAG application interface. These support a range of embedded operating systems (OS), while several royalty-free OSs are also available.
For more information, please refer to ST MCU site http://www.st.com/mcu
  • 所有功能

    • 内核
      • ARM7TDMI 32-bit RISC CPU
      • 59 MIPS @ 66 MHz from SRAM
      • 45 MIPS @ 50 MHz from Flash
    • Memories
      • Up to 256 Kbytes Flash program memory (10 kcycles endurance, 20 years retention @ 85 ° C)
      • 16 Kbytes Flash data memory (100 kcycles endurance, 20 years retention@ 85 ° C)
      • Up to 64 Kbytes RAM
      • External Memory Interface (EMI) for up to 4 banks of SRAM, Flash, ROM
      • Multi-boot capability
    • Clock, reset and supply management
      • 3.0 to 3.6 V application supply and I/Os
      • Internal 1.8 V regulator for core supply
      • Clock input from 0 to 16.5 MHz
      • Embedded RTC osc. running from external 32 kHz crystal
      • Embedded PLL for CPU clock
      • Realtime Clock for clock-calendar function
      • 5 power saving modes: SLOW, WAIT, LPWAIT, STOP and STANDBY modes
    • Nested interrupt controller
      • Fast interrupt handling with multiple vectors
      • 32 vectors with 16 IRQ priority levels
      • 2 maskable FIQ sources
    • Up to 48 I/O ports
      • 30/32/48 multifunctional bidirectional I/OsUp to 14 ports with interrupt capability
    • 5 timers
      • 16-bit watchdog timer
      • 3 16-bit timers with 2 input captures, 2 output compares, PWM and pulse counter
      • 16-bit timer for timebase functions
    • 10 communication interfaces
      • 2 I2C interfaces (1 multiplexed with SPI)
      • 4 UART asynchronous serial interfaces
      • Smartcard ISO7816-3 interface on UART1
      • 2 BSPI synchronous serial interfaces
      • CAN interface (2.0B Active)
      • USB Full Speed (12 Mbit/s) Device Function with Suspend and Resume
      • HDLC synchronous communications
    • 4-channel 12-bit A/D converter
      • Sampling frequency up to 1 kHz
      • Conversion range: 0 to 2.5 V
    • Development tools support
      • Atomic bit SET and RES operations

电路原理图

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-STR7013

      批量生产

      STR71x软件开发入门

      经典微控制器软件 ST
      STSW-STR7013

      描述:

      STR71x软件开发入门

      STSW-STR7014

      批量生产

      STR7微控制器的中断处理

      经典微控制器软件 ST
      STSW-STR7014

      描述:

      STR7微控制器的中断处理

      STSW-STR7016

      批量生产

      驱动4位7段显示器的STR71x GPIO

      经典微控制器软件 ST
      STSW-STR7016

      描述:

      驱动4位7段显示器的STR71x GPIO

      STSW-STR7017

      批量生产

      STR71x与M24Cxx EEPROM的I2C通信

      经典微控制器软件 ST
      STSW-STR7017

      描述:

      STR71x与M24Cxx EEPROM的I2C通信

      STSW-STR7018

      批量生产

      STR71x与PC的UART通讯,使用RS232

      经典微控制器软件 ST
      STSW-STR7018

      描述:

      STR71x与PC的UART通讯,使用RS232

      STSW-STR7019

      批量生产

      如何使用STR71x A/D转换器并应用转换加速技术

      经典微控制器软件 ST
      STSW-STR7019

      描述:

      如何使用STR71x A/D转换器并应用转换加速技术

      STSW-STR7020

      批量生产

      驱动4x4矩阵键盘的STR71x GPIO

      经典微控制器软件 ST
      STSW-STR7020

      描述:

      驱动4x4矩阵键盘的STR71x GPIO

      STSW-STR7021

      批量生产

      用作UART的STR71x BSPI

      经典微控制器软件 ST
      STSW-STR7021

      描述:

      用作UART的STR71x BSPI

      STSW-STR7022

      批量生产

      驱动模拟键盘的STR71x ADC

      经典微控制器软件 ST
      STSW-STR7022

      描述:

      驱动模拟键盘的STR71x ADC

      STSW-STR7023

      批量生产

      STR71x与M25P10-A串行Flash的BSPI通信

      经典微控制器软件 ST
      STSW-STR7023

      描述:

      STR71x与M25P10-A串行Flash的BSPI通信

      STSW-STR7025

      批量生产

      STR71x的EEPROM仿真

      经典微控制器软件 ST
      STSW-STR7025

      描述:

      STR71x的EEPROM仿真

      STSW-STR7026

      批量生产

      使用UART的STR7应用内编程

      经典微控制器软件 ST
      STSW-STR7026

      描述:

      使用UART的STR7应用内编程

      STSW-STR7027

      批量生产

      STR71x微控制器电源管理

      经典微控制器软件 ST
      STSW-STR7027

      描述:

      STR71x微控制器电源管理

      STSW-STR7031

      批量生产

      使用STR710时的TCP/IP Over Ethernet连接

      经典微控制器软件 ST
      STSW-STR7031

      描述:

      使用STR710时的TCP/IP Over Ethernet连接

      STSW-STR7033

      批量生产

      包含PWM的STR7/STR9音频生成

      经典微控制器软件 ST
      STSW-STR7033

      描述:

      包含PWM的STR7/STR9音频生成

      STSW-STR7034

      批量生产

      使用STR71x时的SR176标签管理RFID库

      经典微控制器软件 ST
      STSW-STR7034

      描述:

      使用STR71x时的SR176标签管理RFID库

      STSW-STR7036

      批量生产

      将I2S音频设备连接到STR7/STR9 MCU

      经典微控制器软件 ST
      STSW-STR7036

      描述:

      将I2S音频设备连接到STR7/STR9 MCU

      STSW-STR7040

      批量生产

      STR71x固件库

      经典微控制器软件 ST
      STSW-STR7040

      描述:

      STR71x固件库
    • 产品型号
      状态
      描述
      类型
      供应商

      MDK-ARM-STR

      批量生产

      基于Cortex-R的MCU的MDK-ARM软件开发环境

      经典微控制器软件开发套件 Keil
      MDK-ARM-STR

      描述:

      基于Cortex-R的MCU的MDK-ARM软件开发环境

      RIDE-STR

      批量生产

      ST7、STR7和STR9 MCU的Raisonance品牌集成开发环境

      经典微控制器软件开发套件 Raisonance
      RIDE-STR

      描述:

      ST7、STR7和STR9 MCU的Raisonance品牌集成开发环境

      STSW-STR7050

      批量生产

      STR7系列Flash编程软件

      经典微控制器编程 ST
      STSW-STR7050

      描述:

      STR7系列Flash编程软件

EDA符号、封装和3D模型

STMicroelectronics - STR712FR2

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STR712FR2T6
NRND
LQFP 64 10x10x1.4 mm 工业 Ecopack2

STR712FR2T6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm
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
STR712FR2T6 无法联系到经销商,请联系我们的销售办事处
NRND
3A991A2 NEC Tray LQFP 64 10x10x1.4 mm -40 85 MALAYSIA

STR712FR2T6

供货状态

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 64 10x10x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商