STR731FV2

NRND

32位ARM7 FLASH微控制器,具有3个CAN、4个UART、20个定时器、ADC和12个通信接口

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

ARMcore with embedded Flash & RAM STR73xF family combines the high performance ARM7TDMI™ CPU with an extensive range of peripheral functions and enhanced I/O capabilities. All devices have on-chip high-speed single voltage Flash memory and high-speed RAM. The STR73xF family has anembedded ARM core and is therefore compatible with all ARM tools and software.
Extensive tools support
STMicroelectronics’ 32-bit, ARM core-based microcontrollers are supported by a complete range of high-end and low-cost development tools to meet the needs of application developers. This extensive line of hardware/software tools includes starter kits and complete development packages all tailored for ST’s ARM core-based MCUs.
The range of development packages includes third-party solutions that come complete with a graphical development environment and an in-circuit emulator/programmer featuring a JTAG application interface. These support a range of embedded operating systems (OS), while several royalty-free OSs are also available.
For more information, please refer to ST MCU site http://www.st.com/mcu
Figure 1 shows the general block diagram of the device family.
  • 所有功能

    • Development tools support\t\tJTAG interface\t\t
    • 10-bit A/D converter\t\t12/16 channels\t\tConversion time: min. 3μs, range: 0 to 5V\t\t
    • Timers\t\t16-bit watchdog timer (WDG)\t\t6/10 16-bit timers (TIM) each with: 2 input captures, 2 output compares, PWM and pulse counter modes\t\t6 16-bit PWM modules (PWM)\t\t3 16-bit timebase timers with 8-bit prescalers\t\t
    • DMA\t\t4 DMA controllers with 4 channels each\t\t
    • Core\t\tARM7TDMI 32-bit RISC CPU\t\t32 MIPS @ 36 MHz\t\t
    • Clock, reset and supply management\t\t4.5 - 5.5V application supply and I/Os\t\tEmbedded 1.8V regulator for core supply\t\tEmbedded oscillator running from external 4-8MHz crystal or ceramic resonator\t\tUp to 36 MHz CPU frequency with internal PLL\t\t32 kHz or 2 MHz internal RC oscillator, software configurable for fast startup and backup clock Real-time clock for clock-calendar function\t\tWake-up timer driven by internal RC for wake-up from STOP mode\t\t5 power saving modes: SLOW, WFI, LPWFI, STOP and HALT modes\t\t
    • Memories\t\tUp to 256 Kbytes Flash program memory (10,000 cycles endurance, data retention 20 years @ 85˚ C)\t\t16 Kbytes RAM\t\t
    • Up to 112 I/O ports\t\t72/112 multifunctional bidirectional I/Os\t\t
    • 12 communications interfaces\t\t2 I2C interfaces4 UART asynchronous serial interfaces\t\t3 BSPI synchronous serial interfaces\t\tUp to 3 CAN interfaces (2.0B Active)\t\t
    • Nested interrupt controller\t\tFast interrupt handling with multiple vectors\t\t64 maskable IRQs with 64 vectors and 16 priority levels\t\t2 maskable FIQ sources\t\t16 external interrupts, up to 32 wake-up lines\t\t

电路原理图

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-STR7013

      批量生产

      STR71x软件开发入门

      经典微控制器软件 ST
      STSW-STR7013

      描述:

      STR71x软件开发入门

      STSW-STR7014

      批量生产

      STR7微控制器的中断处理

      经典微控制器软件 ST
      STSW-STR7014

      描述:

      STR7微控制器的中断处理

      STSW-STR7016

      批量生产

      驱动4位7段显示器的STR71x GPIO

      经典微控制器软件 ST
      STSW-STR7016

      描述:

      驱动4位7段显示器的STR71x GPIO

      STSW-STR7018

      批量生产

      STR71x与PC的UART通讯,使用RS232

      经典微控制器软件 ST
      STSW-STR7018

      描述:

      STR71x与PC的UART通讯,使用RS232

      STSW-STR7019

      批量生产

      如何使用STR71x A/D转换器并应用转换加速技术

      经典微控制器软件 ST
      STSW-STR7019

      描述:

      如何使用STR71x A/D转换器并应用转换加速技术

      STSW-STR7020

      批量生产

      驱动4x4矩阵键盘的STR71x GPIO

      经典微控制器软件 ST
      STSW-STR7020

      描述:

      驱动4x4矩阵键盘的STR71x GPIO

      STSW-STR7021

      批量生产

      用作UART的STR71x BSPI

      经典微控制器软件 ST
      STSW-STR7021

      描述:

      用作UART的STR71x BSPI

      STSW-STR7022

      批量生产

      驱动模拟键盘的STR71x ADC

      经典微控制器软件 ST
      STSW-STR7022

      描述:

      驱动模拟键盘的STR71x ADC

      STSW-STR7023

      批量生产

      STR71x与M25P10-A串行Flash的BSPI通信

      经典微控制器软件 ST
      STSW-STR7023

      描述:

      STR71x与M25P10-A串行Flash的BSPI通信

      STSW-STR7025

      批量生产

      STR71x的EEPROM仿真

      经典微控制器软件 ST
      STSW-STR7025

      描述:

      STR71x的EEPROM仿真

      STSW-STR7026

      批量生产

      使用UART的STR7应用内编程

      经典微控制器软件 ST
      STSW-STR7026

      描述:

      使用UART的STR7应用内编程

      STSW-STR7030

      批量生产

      STR73x微控制器电源管理

      经典微控制器软件 ST
      STSW-STR7030

      描述:

      STR73x微控制器电源管理

      STSW-STR7033

      批量生产

      包含PWM的STR7/STR9音频生成

      经典微控制器软件 ST
      STSW-STR7033

      描述:

      包含PWM的STR7/STR9音频生成

      STSW-STR7036

      批量生产

      将I2S音频设备连接到STR7/STR9 MCU

      经典微控制器软件 ST
      STSW-STR7036

      描述:

      将I2S音频设备连接到STR7/STR9 MCU

      STSW-STR7041

      批量生产

      STR73x演示软件

      经典微控制器软件 ST
      STSW-STR7041

      描述:

      STR73x演示软件

      STSW-STR7042

      批量生产

      STR73x软件库

      经典微控制器软件 ST
      STSW-STR7042

      描述:

      STR73x软件库
    • 产品型号
      状态
      描述
      类型
      供应商

      MDK-ARM-STR

      批量生产

      基于Cortex-R的MCU的MDK-ARM软件开发环境

      经典微控制器软件开发套件 Keil
      MDK-ARM-STR

      描述:

      基于Cortex-R的MCU的MDK-ARM软件开发环境

      RIDE-STR

      批量生产

      ST7、STR7和STR9 MCU的Raisonance品牌集成开发环境

      经典微控制器软件开发套件 Raisonance
      RIDE-STR

      描述:

      ST7、STR7和STR9 MCU的Raisonance品牌集成开发环境

      STSW-STR7050

      批量生产

      STR7系列Flash编程软件

      经典微控制器编程 ST
      STSW-STR7050

      描述:

      STR7系列Flash编程软件

EDA符号、封装和3D模型

STMicroelectronics - STR731FV2

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STR731FV2T6
NRND
LQFP 100 14x14x1.4 mm 工业 Ecopack2
STR731FV2T7
NRND
LQFP 100 14x14x1.4 mm 工业 Ecopack2

STR731FV2T6

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STR731FV2T7

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 100 14x14x1.4 mm
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
STR731FV2T6 无法联系到经销商,请联系我们的销售办事处
NRND
3A991A2 NEC Tray LQFP 100 14x14x1.4 mm -40 85 MALTA
STR731FV2T7 无法联系到经销商,请联系我们的销售办事处
NRND
3A991A2 NEC Tray LQFP 100 14x14x1.4 mm -40 105 MALTA

STR731FV2T6

供货状态

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 100 14x14x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

MALTA

STR731FV2T7

供货状态

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 100 14x14x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

105

Budgetary Price (US$)* / Qty

Country of Origin

MALTA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商