ST25R3911B

批量生产

NFC / HF RFID读写器IC

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The ST25R3911B is a highly integrated NFC Initiator / HF Reader IC, including the analog front end (AFE) and a highly integrated data framing system for ISO 18092 (NFCIP-1) initiator, ISO 18092 (NFCIP-1) active target, ISO 14443A and B reader (including high bit rates) and FeliCa™ reader. Implementation of other standard and custom protocols like MIFARE™ Classic is possible using the AFE and implementing framing in the external microcontroller (Stream and Transparent modes). The ST25R3911B is positioned perfectly for the infrastructure side of the NFC system, where users need optimal RF performance and flexibility combined with low power.
Thanks to automatic antenna tuning (AAT) technology, the device is optimized for applications with directly driven antennas. The ST25R3911B is alone in the domain of HF reader ICs as it contains two differential low impedance (1 Ohm) antenna drivers.
The ST25R3911B includes several features that make it very suited for low power applications. It contains a low power capacitive sensor that can be used to detect the presence of a card without switching on the reader field. The presence of a card can also be detected by performing a measurement of amplitude or phase of signal on antenna LC tank, and comparing it to the stored reference. It also contains a low power RC oscillator and wake-up timer that can be used to wake up the system after a defined time period, and to check for the presence of a tag using one or more low power detection techniques (capacitive, phase or amplitude).
The ST25R3911B is designed to operate from a wide (2.4 V to 5.5 V) power supply range; peripheral interface IO pins support power supply range from 1.65 V to 5.5 V.
  • 所有功能

    • ISO 18092 (NFCIP-1) Active P2P
    • ISO14443A, ISO14443B and FeliCa™
    • Supports VHBR (3.4 Mbit/s PICC to PCD framing, 6.8 Mbit/s AFE and PCD to PICC framing)
    • Capacitive sensing - Wake-up
    • Automatic antenna tuning system providing tuning of antenna LC tank
    • Automatic modulation index adjustment
    • AM and PM (I/Q) demodulator channels with automatic selection
    • DPO (Dynamic Power Output)
    • Up to 1.4 W in case of differential output
    • User selectable and automatic gain control
    • Transparent and Stream modes to implement MIFARE™ Classic compliant or other custom protocols
    • Possibility of driving two antennas in single ended mode
    • Oscillator input capable of operating with 13.56 MHz or 27.12 MHz crystal with fast start-up
    • 6 Mbit/s SPI with 96 bytes FIFO
    • Wide supply voltage range from 2.4 V to 5.5 V
    • Wide temperature range: -40 °C to 125 °C
    • QFN32, 5 mm x 5 mm package

您可能还会喜欢...

特别推荐

相关应用

个人电子产品

功能

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST25R3911B-DISCO

      批量生产

      ST25R3911B高性能HF读写器/NFC发起设备探索套件,支持1.4 W输出功率、VHBR和AAT

      ST25 NFC/RFID评估板 ST
      ST25R3911B-DISCO

      描述:

      ST25R3911B高性能HF读写器/NFC发起设备探索套件,支持1.4 W输出功率、VHBR和AAT

      ST25R3911B-EMVCO

      批量生产

      ST25R3911B高性能HF读写器的EMVCo参考设计

      ST25 NFC/RFID评估板 --
      ST25R3911B-EMVCO

      描述:

      ST25R3911B高性能HF读写器的EMVCo参考设计
    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-ST25PC001

      批量生产

      ISO15693、ISO14443-A/B、NFC和工业读写器的Windows® PC软件

      ST25 - NFC / RFID软件 ST
      STSW-ST25PC001

      描述:

      ISO15693、ISO14443-A/B、NFC和工业读写器的Windows® PC软件

      STSW-ST25R001

      批量生产

      ST25R3911B-DISCO的PC软件安装程序

      ST25 - NFC / RFID软件 ST
      STSW-ST25R001

      描述:

      ST25R3911B-DISCO的PC软件安装程序

      STSW-ST25R002

      批量生产

      ST25R3911B-DISCO的基于STM32L4的固件源代码

      ST25 - NFC / RFID软件 ST
      STSW-ST25R002

      描述:

      ST25R3911B-DISCO的基于STM32L4的固件源代码

      STSW-ST25R004

      批量生产

      ST25R NFC/HF读写器系列的天线匹配工具

      ST25 - NFC / RFID软件 ST
      STSW-ST25R004

      描述:

      ST25R NFC/HF读写器系列的天线匹配工具

      STSW-ST25R009

      批量生产

      使用X-NUCLEO-NFC05A1的Raspberry Pi ST25R3911B Linux演示

      ST25 - NFC / RFID软件 ST
      STSW-ST25R009

      描述:

      使用X-NUCLEO-NFC05A1的Raspberry Pi ST25R3911B Linux演示

      STSW-ST25RFAL001

      批量生产

      ST25R3911B的RFAL

      ST25 - NFC / RFID软件 ST
      STSW-ST25RFAL001

      描述:

      ST25R3911B的RFAL

      STSW-STM8-NFC5

      批量生产

      X-NUCLEO-NFC05A1 NFC/RFID HF读写器扩展板的STM8固件源码

      ST25 - NFC / RFID软件 ST
      STSW-STM8-NFC5

      描述:

      X-NUCLEO-NFC05A1 NFC/RFID HF读写器扩展板的STM8固件源码
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-NFC05A1

      批量生产

      用于STM32和STM8 Nucleo的基于ST25R3911B的NFC读卡器扩展板

      STM32 ODE连接硬件 ST
      X-NUCLEO-NFC05A1

      描述:

      用于STM32和STM8 Nucleo的基于ST25R3911B的NFC读卡器扩展板

EDA符号、封装和3D模型

STMicroelectronics - ST25R3911B

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST25R3911B-AQFT
批量生产
VFQFPN 5X5 32L PAD 3.5X3 PUNCHED 工业 Ecopack2
ST25R3911B-AQWT
批量生产
VFQFPN 5X5X1 32L WETTABLE FLANKS 工业 Ecopack2
ST25R3911B-ASWB
批量生产
US WF V.I. 工业 N/A

ST25R3911B-AQFT

Package:

VFQFPN 5X5 32L PAD 3.5X3 PUNCHED

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 5X5 32L PAD 3.5X3 PUNCHED

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25R3911B-AQWT

Package:

VFQFPN 5X5X1 32L WETTABLE FLANKS

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 5X5X1 32L WETTABLE FLANKS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25R3911B-ASWB

Package:

US WF V.I.

Material Declaration**:

Marketing Status

批量生产

Package

US WF V.I.

Grade

Industrial

RoHS Compliance Grade

N/A
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
ST25R3911B-AQFT 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel VFQFPN 5X5 32L PAD 3.5X3 PUNCHED -40 125 SOUTH KOREA 2.8 / 1k
ST25R3911B-AQWT 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel VFQFPN 5X5X1 32L WETTABLE FLANKS -40 125 THAILAND 2.8 / 1k
ST25R3911B-ASWB 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Not Applicable US WF V.I. -40 125 CHINA 2.8 / 1k

ST25R3911B-AQFT

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.8 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 5X5 32L PAD 3.5X3 PUNCHED

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

2.8 / 1k

Country of Origin

SOUTH KOREA

ST25R3911B-AQWT

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.8 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 5X5X1 32L WETTABLE FLANKS

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

2.8 / 1k

Country of Origin

THAILAND

ST25R3911B-ASWB

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.8 / 1k

ECCN (EU)

NEC

包装类型

Not Applicable

封装

US WF V.I.

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

2.8 / 1k

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商