ST25R3916

批量生产

高性能NFC通用设备和EMVCo读卡器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST25R3916/7 are high performance NFC universal devices supporting NFC initiator, NFC target, NFC reader and NFC card emulation modes when applicable. Being fully compliant with EMVCo 3.0 analog and digital, this NFC IC is optimized for POS terminal applications, and enables the fastest EMVCo 3.0 certification cycles possible, even under harsh conditions, with antenna around noisy LCD displays.
Both devices include an advanced analog front end (AFE) and a highly integrated data framing system for ISO 18092 passive and active initiator, ISO 18092 passive and active target, NFC-A/B (ISO 14443A/B) reader including higher bit rates, NFC-F (FeliCa™) reader, NFC-V (ISO 15693) reader up to 53 kbps, and NFC-A / NFC-F card emulation.
Special stream and transparent modes of the AFE and framing system can be used to implement other custom protocols in reader or card emulation mode.
The ST25R3916/7 feature high RF output power to directly drive antennas at high efficiency.
The ST25R3916/7 include additional features, making them incomparable for low power applications. They contain a low power capacitive sensor to detect the presence of a card without switching on the reader field. Additionally, the presence of a card can be detected by performing a measurement of the amplitude or phase of the antenna signal. They also contain a low power RC oscillator and wake-up timer to automatically wake-up the ST25R3916/7 after a selected time period and check for a presence of a tag using one or more techniques of low power detection of card presence (capacitive, phase or amplitude).
The ST25R3916/7 are designed to operate from a wide power supply range (2.6 to 5.5 V from -40 °C to +105 °C, 2.4 to 5.5 V from -20 °C to +105 °C), and a wide peripheral IO voltage range (from 1.65 to 5.5 V).
Due to this combination of high RF output power, low power modes and wide supply range these devices are perfectly suited for infrastructure NFC applications.
  • 所有功能

    • Operating modes
      • Reader/writer
      • Card emulation
      • Active and passive peer to peer
    • RF communication
      • EMVCo™ 3.0 analog and digital compliant
      • NFC-A / ISO14443A up to 848 kbit/s
      • NFC-B / ISO14443B up to 848 kbit/s
      • NFC-F / FeliCa™ up to 424 kbit/s
      • NFC-V / ISO15693 up to 53 kb/s
      • NFC-A / ISO14443A and NFC-F / FeliCa™ card emulation
      • Active and passive peer to peer initiator and target modes, up to 424 kbit/s
      • Low level modes to implement MIFARE Classic® compliant or other custom protocols
    • 主要特性
      • Dynamic power output (DPO) controls the field strength to stay within given limits
      • Active wave shaping (AWS) reduces over-and under-shoots
      • Noise suppression receiver (NSR) allows reception in noisy environment
      • Automatic antenna tuning (AAT) via variable capacitor
      • Integrated EMVCo 3.0 compliant EMD handling
      • Automatic gain control and squelch feature to maximize SNR
      • Low power capacitive and inductive card detection
      • Low power NFC active and passive target modes
      • Adjustable ASK modulation depth, from 5 to 40%
      • Integrated regulators to boost system PSRR
      • AM/PM and I/Q demodulator with baseband channel summation or automatic channel selection
      • Possibility to drive two independent single ended antennas
      • Measurement of antenna voltage amplitude and phase, RSSI, on-chip supply and regulated voltages
    • External communication interfaces
      • 512-byte FIFO
      • Serial peripheral interface (SPI) up to 10 Mbit/s
      • I2C with up to 400 kbit/s in Fast-mode, 1 Mbit/s in Fast-mode Plus, and 3.4 Mbit/s in High-speed mode
    • Electrical characteristics
      • Wide supply voltage and ambient temperature range (2.6 to 5.5 V from -40 °C to +105 °C, 2.4 to 5.5 V from -20 °C to +105 °C)
      • Wide peripheral communication supply range, from 1.65 to 5.5 V
      • Quartz oscillator capable of operating with 27.12 MHz crystal with fast start-up

您可能还会喜欢...

Our First EMVCo 3.0 Demo and the 3
New Challenges of NFC Card Payment

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST25R3916-DISCO

      批量生产

      Discovery kit for the ST25R3916 high performance NFC universal device and EMVCo reader

      ST25 NFC/RFID评估板 ST
      ST25R3916-DISCO

      描述:

      Discovery kit for the ST25R3916 high performance NFC universal device and EMVCo reader

      ST25R3916-EMVCO

      批量生产

      EMVCo reference design for the ST25R3916 high performance NFC universal device

      ST25 NFC/RFID评估板 --
      ST25R3916-EMVCO

      描述:

      EMVCo reference design for the ST25R3916 high performance NFC universal device
    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-ST25R004

      批量生产

      ST25R NFC/HF读写器系列的天线匹配工具

      ST25 - NFC / RFID软件 ST
      STSW-ST25R004

      描述:

      ST25R NFC/HF读写器系列的天线匹配工具

      STSW-ST25R010

      批量生产

      ST25R3916-DISCO的PC软件安装程序

      ST25 - NFC / RFID软件 ST
      STSW-ST25R010

      描述:

      ST25R3916-DISCO的PC软件安装程序

      STSW-ST25R011

      批量生产

      ST25R3916-DISCO套件的固件

      ST25 - NFC / RFID软件 ST
      STSW-ST25R011

      描述:

      ST25R3916-DISCO套件的固件

      STSW-ST25R013

      批量生产

      使用X-NUCLEO-NFC06A1的Raspberry Pi ST25R3916 Linux演示

      ST25 - NFC / RFID软件 ST
      STSW-ST25R013

      描述:

      使用X-NUCLEO-NFC06A1的Raspberry Pi ST25R3916 Linux演示

      STSW-ST25RFAL002

      批量生产

      ST25R3916的RFAL

      ST25 - NFC / RFID软件 ST
      STSW-ST25RFAL002

      描述:

      ST25R3916的RFAL
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-NFC06A1

      批量生产

      用于STM32和STM8 Nucleo的基于ST25R3916的NFC读卡器扩展板

      STM32 ODE连接硬件 ST
      X-NUCLEO-NFC06A1

      描述:

      用于STM32和STM8 Nucleo的基于ST25R3916的NFC读卡器扩展板

EDA符号、封装和3D模型

STMicroelectronics - ST25R3916

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST25R3916-AQWT
批量生产
VFQFPN 5X5X1 32L WETTABLE FLANKS 工业 Ecopack2
ST25R3916-BWLT
批量生产
WLCSP 36B DIE3916 P05 MM 工业 Ecopack2

ST25R3916-AQWT

Package:

VFQFPN 5X5X1 32L WETTABLE FLANKS

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 5X5X1 32L WETTABLE FLANKS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25R3916-BWLT

Package:

WLCSP 36B DIE3916 P05 MM

Material Declaration**:

Marketing Status

批量生产

Package

WLCSP 36B DIE3916 P05 MM
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
ST25R3916-BWLT 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel WLCSP 36B DIE3916 P05 MM -40 125 SINGAPORE 3.4 / 1k
ST25R3916-AQWT 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel VFQFPN 5X5X1 32L WETTABLE FLANKS -40 125 THAILAND 3.4 / 1k

ST25R3916-BWLT

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.4 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

WLCSP 36B DIE3916 P05 MM

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

3.4 / 1k

Country of Origin

SINGAPORE

ST25R3916-AQWT

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.4 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 5X5X1 32L WETTABLE FLANKS

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

3.4 / 1k

Country of Origin

THAILAND

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商