产品概述
描述
The ST25TV04K-P device is a NFC and RFID Tag offering 4 Kbits of electrically erasable programmable memory (EEPROM). ST25TV04K-P acts as a contactless memory accessed through a RF link, following ISO/IEC 15693 or NFC forum type 5 recommendations, and powered by the received carrier electromagnetic wave. The GPO pin of the ST25TV04K-P provides data informing the contact world about incoming events, like RF field detection, RF activity in progress or can be directly controller by an RF reader. An energy harvesting feature is also proposed when external conditions make it possible.-
所有功能
- Contactless interface
- Based on ISO/IEC 15693
- NFC Forum Type 5 tag certified by the NFC Forum
- Supports all ISO/IEC 15693 modulations, coding, subcarrier modes and data rates
- Custom Fast read access up to 53 Kbit/s
- Single and multiple block reads (Same for Extended commands)
- Single and multiple block writes (Same for Extended commands) (up to 4)
- Internal tuning capacitance: 28.5 pF
- Kill capability for privacy protection
- Memory
- 4 Kbits of EEPROM
- RF interface accesses blocks of four bytes
- Typical write time: 5 ms for one block
- Data retention: 40 years
- Write cycles endurance:
- 1 million write cycles at 25 °C
- 600k write cycles at 85 °C
- Data protection
- User memory: one to four configurable areas, protectable in read and/or write by three 64-bit passwords System configuration: protected in write by a 64-bit password
- Energy harvesting
- Analog output pin to power external components
- GPO
- Interruption pin configurable on multiple RF events (field change, memory write, activity, user set/reset/pulse)
- Temperature range
- From - 40 to 85 °C
- Contactless interface
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2019 | 25 Mar 2019 |
应用手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
02 Feb 2021 | 02 Feb 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
02 Feb 2021 | 02 Feb 2021 |
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Feb 2021 | 02 Feb 2021 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Feb 2021 | 23 Feb 2021 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2021 | 23 Mar 2021 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
ST25TV04K-P | 建议 | - | 工业 | - | |
ST25TV04K-PE6G3 | 批量生产 | GOLD BUMPED DICE | 工业 | N/A | |
ST25TV04K-P
Package:
-Material Declaration**:
ST25TV04K-PE6G3
Package:
GOLD BUMPED DICEMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
ST25TV04K-P | 无法联系到经销商,请联系我们的销售办事处 | 建议 | - | - | - | - | -40 | 85 | - | |||
ST25TV04K-PE6G3 | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Not Applicable | GOLD BUMPED DICE | -40 | 85 | TAIWAN | 0.17 / 10k |
供货状态
建议ECCN (US)
-Budgetary Price (US$)*/Qty
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.17 / 10k