STA8090WGR

批量生产

具有嵌入式RF、基于ROM的GPS/Glonass/QZSS接收器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

STA8090WGR belongs to Teseo III family products. STA8090WGR is a single die standalone positioning receiver which embeds the new ST GNSS positioning engine capable of receiving signals from multiple satellite navigation systems, including GPS, Glonass, BeiDou QZSS.
The minimum BOM and small WL-CSP package make STA8090WGR the ideal solution for low-cost and small footprint products such as hand-held computers, cameras, data loggers, and sports accessories.
The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output.
  • 所有功能

    • STMicroelectronics® positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, GLONASS, BeiDou and QZSS systems
    • Single die standalone receiver embedding RF Front-End and low noise amplifier
    • -163 dBm tracking sensitivity
    • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
    • High performance ARM946 MCU (upto 196 MHz)
    • 256 Kbyte embedded SRAM
    • 8 free running timers/ counters (32 bit)
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 3 UARTs
    • 1 I2C master interface
    • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
    • Power Management Unit (PMU) embedding switching regulator
    • Operating condition:
      • Main voltage regulator (VINL): 1.6 V to 4.3 V
      • Backup voltage (VINB): 1.6 V to 4.3 V
      • Digital voltage (VDD): 1.0 V to 1.32 V
      • RF core voltage (VCC): 1.2 V ± 10 %
      • IO ring voltage (VddIO): 1.8 V ± 5 % or 3.3 V ± 10 %
    • Package:
      • WLCSP77 (3.861 x 3.843 x 0.6 mm) 0.4 pitch
    • Packing in Tape and Reel
    • Ambient temperature range: -40/ +85 °C

您可能还会喜欢...

特别推荐

相关产品

EMI滤波和信号调节

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      TESEO-SUITE

      批量生产

      PC软件工具,用于管理、配置和评估Teseo GNSS系列的性能

      汽车信息娱乐和远程信息处理软件 ST
      TESEO-SUITE

      描述:

      PC软件工具,用于管理、配置和评估Teseo GNSS系列的性能
    • 产品型号
      状态
      描述
      类型
      供应商

      EVB-T3

      批量生产

      TESEO III评估板

      GNSS IC评估板 --
      EVB-T3

      描述:

      TESEO III评估板

EDA符号、封装和3D模型

STMicroelectronics - STA8090WGR

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STA8090WGR
批量生产
WLCSP MSL1 工业 Ecopack2

STA8090WGR

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

批量生产

Package

WLCSP MSL1
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
STA8090WGR 无法联系到经销商,请联系我们的销售办事处
批量生产
7A994 NEC Tape And Reel WLCSP MSL1 -40 85 SINGAPORE

STA8090WGR

供货状态

批量生产

ECCN (US)

7A994

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

WLCSP MSL1

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

SINGAPORE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商