ALED1642GW

批量生产
Education

16通道LED驱动器,支持错误检测、电流增益控制和12/16位PWM亮度控制,用于汽车应用

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ALED1642GW is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The ALED1642GW guarantees 20 V output driving capability allowing the user to connect several LEDs in series. In the output stage, sixteen regulated current sources provide from 3 mA to 40 mA constant current to drive the LEDs. The current is programmed through an external resistor and can be adjusted by a 7-bit current gain register in two subranges. The brightness can be adjusted separately for each channel through 12/16-bit grayscale control. Programmable turn-on and turn-off time (four different values available) improves the low noise generation performance of the system.
Open/short error detection mode is available in the ALED1642GW. The auto power-shutdown and auto power-on features (selectable) allow the device to save power without external intervention.
Thermal management includes an overtemperature data alert and output thermal shutdown (170 °C). The high clock frequency is up to 30 MHz and it makes the device suitable for high data rate transmission. A selectable gradual output delay reduces the inrush current, whereas the selectable SDO synchronization feature works when the device is used in daisy-chain configuration. The supply voltage range is between 3 V and 5.5 V.
  • 所有功能

    • AECQ100 qualification
    • 16 constant current output channels
    • Output current: from 3 mA to 40 mA
    • Current programmable through external resistor
    • 7-bit global current gain adjustment in two ranges
    • 12/16-bit PWM grayscale brightness control
    • Programmable output turn-on/off time
    • Error detection mode (both open and shorted-LED)
    • Programmable shorted-LED detection thresholds
    • Auto power saving/auto-wakeup
    • Selectable SDO synchronization on the CLK falling edge
    • Gradual output delay (selectable)
    • Supply voltage: 3 V to 5.5 V
    • Thermal shutdown and overtemperature alert
    • Up to 30 MHz 4-wires interface
    • 20 V current generator rated voltage

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-ILL073V1

      批量生产

      基于ALED1642GW和STM8A的RGB LED驱动器,适用于汽车照明

      LED和一般照明解决方案评估板 ST
      STEVAL-ILL073V1

      描述:

      基于ALED1642GW和STM8A的RGB LED驱动器,适用于汽车照明

EDA符号、封装和3D模型

STMicroelectronics - ALED1642GW

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ALED1642GWXTTR
批量生产
HTSSOP24 汽车应用 Ecopack2

ALED1642GWXTTR

Package:

HTSSOP24

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

HTSSOP24

Grade

Automotive
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
ALED1642GWXTTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel HTSSOP24 -40 150 PHILIPPINES 0.8448 / 1k

ALED1642GWXTTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.8448 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

HTSSOP24

Operating Temperature (°C)

(最小值)

-40

(最大值)

150

Budgetary Price (US$)* / Qty

0.8448 / 1k

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商