产品概述
描述
The ALED8102S is a monolithic, low voltage, 8 low-side channels. The ALED8102S guarantees up to 20 V output driving capability allowing users to connect several LEDs in series. In the output stage, 8 regulated current sources provide from 5 mA to 100 mA constant current to drive the LEDs. Current is programmed though a single external resistor.The ALED8102S is equipped with a thermal management that protects the device forcing it in shutdown (typically: power-off at 170 °C with 15 °C hysteresis to restart). The thermal protection switches OFF the output channels only. The operative supply voltage range is between 3 V and 5.5 V. The output control is provided by four switch inputs, proving an on/off toggle action suitable also for local dimming. Moreover, on all active output LEDs brightness can be adjusted with a global PWM signal applied to the output enable pin (OE). Outputs can be connected in parallel, or left unconnected if not used, as required by the application.-
所有功能
- 8 constant current output channels controlled by four switch inputs
- Output enable input for global dimming
- Output current: from 5 mA to 100 mA
- Current programmable through external resistor
- Supply voltage: 3 V to 5.5 V
- Thermal shutdown
- 20 V current generator rated voltage
- Available in high thermal efficiency HTSSOP exposed pad package
- ESD protection 2.0 kV HBM, 100 V MM
精选 视频
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Nov 2020 | 20 Nov 2020 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
ALED8102SXTTR | 评估 | HTSSOP16 | 汽车应用 | Ecopack2 | |
ALED8102SXTTR
Package:
HTSSOP16Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
ALED8102SXTTR | 无法联系到经销商,请联系我们的销售办事处 | 评估 | EAR99 | NEC | Tape And Reel | HTSSOP16 | - | - | PHILIPPINES |
供货状态
评估ECCN (US)
EAR99Budgetary Price (US$)*/Qty