支持同步整流的可调步降控制器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The controller is an integrated circuit realized in BCD5 (BiCMOS-DMOS, version 5) fabrication that provides complete control logic and protection for high performance step-down DC-DC and niPoL converters. It is designed to drive N-channel MOSFETs in a synchronous rectified buck topology. The output voltage of the converter can be precisely regulated down to 600 mV with a maximum tolerance of ±0.8 % and it is also possible to use an external reference from 0 V to 2.5 V.
The input voltage can range from 1.8 V to 14 V, while the supply voltage can range from 4.5 V to 14 V. High peak current gate drivers provide for fast switching to the external power section, and the output current can be in excess of 20 A. The PWM duty cycle can range from 0 % to 100 % with a minimum on-time (TON, MIN) lower than 100 ns making possible conversions with very low duty cycle at high switching frequency. The device provides voltage-mode control that includes a selectable frequency oscillator (250 kHz or 500 kHz).
The error amplifier features a 10 MHz gain-bandwidth-product and 5 V/µs slew-rate that permits to realize high converter bandwidth for fast transient response. The device monitors the current by using the RDS(on) of both the high-side and low-side MOSFET(s), eliminating the need for a current sensing resistor and guaranteeing an effective over-current-protection in all the application conditions. When necessary, two different current limit protections can be externally set through two external resistors.
During the soft-start phase a constant current protection is provided while after the soft-start the device enters in hiccup mode in case of over-current. During the soft-start, the sink mode capability is disabled in order to allow a proper start-up also in pre-biased output voltage conditions. After the soft-start the device can sink current. Other features are power good, master/slave synchronization (with 180° phase shift), over-voltage-protection, feed-back disconnection and thermal shutdown. The HTSSOP16 package allows the realization of really compact DC/DC converters.
  • 所有功能

    • Predictive anti-cross conduction control
    • High current embedded drivers
    • Selectable switching frequency 250KHz/500KHz
    • Programmable high-side and low-side RDS(on) sense over-current-protection
    • Power good output
    • Pre-bias start up capability
    • Over voltage protection
    • Master/slave synchronization with 180˚ phase shift
    • Thermal shut-down
    • External input voltage reference
    • 0% to 100% duty cycle
    • Input voltage range from 1.8V to 14V
    • Adjustable output voltage down to 0.6V with ±0.8% accuracy over line voltage and temperature (0˚C~125˚C)
    • Supply voltage range from 4.5V to 14V
    • TON lower than 100ns
    • Soft-start and inhibit
    • Fixed frequency voltage mode control
    • Package: HTSSOP16

电路原理图

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - L6732

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
L6732
NRND
HTSSOP16 工业 Ecopack2

L6732

Package:

HTSSOP16

Material Declaration**:

Marketing Status

NRND

Package

HTSSOP16
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
L6732 无法联系到经销商,请联系我们的销售办事处
NRND
EAR99 NEC Tube HTSSOP16 - - PHILIPPINES

L6732

供货状态

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tube

封装

HTSSOP16

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商