产品概述
描述
The LD39115J provides 150 mA maximum current from an input voltage ranging from 1.5 V to 5.5 V with a typical dropout voltage of 80 mV. It is stabilized with a ceramic capacitor. The ultra low drop voltage, low quiescent current and low noise features make it suitable for low power battery-powered applications. Power supply rejection is 65 dB at low frequencies and starts to roll off at 10 kHz. An enable logic control function puts the LD39115J in shutdown mode allowing a total current consumption lower than 1 μA. The device also includes a short-circuit constant current limiting and thermal protection.-
所有功能
- Input voltage from 1.5 to 5.5 V
- Ultra low dropout voltage (80 mV typ. at 100 mA load)
- Very low quiescent current (20 μA typ. at no load, 35 μA typ. at 150 mA load, 1 μA max in off mode)
- Very low noise (33 μVRMSfrom 1 kHz to 100 kHz at VOUT= 1.8 V)
- Output voltage tolerance: ± 2.0 % @ 25 °C
- 150 mA guaranteed output current
- Wide range of output voltages available on request: 0.8 V to 4.5 V with 100 mV step
- Logic-controlled electronic shutdown
- Compatible with ceramic capacitor COUT= 1 μF
- Internal current and thermal limit
- Flip-chip 4 bumps 0.8 x 0.8 mm. pitch 0.4 mm
- Temperature range: -40 °C to 125 °C
精选 视频
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 | 15 Feb 2019 | |||
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
LD39115J12R | 批量生产 | CSP P 0.4 mm | 工业 | Ecopack2 | |
LD39115J14R | 批量生产 | CSP P 0.4 mm | 工业 | Ecopack2 | |
LD39115J15R | 批量生产 | CSP P 0.4 mm | 工业 | Ecopack2 | |
LD39115J18R | 批量生产 | CSP P 0.4 mm | 工业 | Ecopack2 | |
LD39115J25R | 批量生产 | CSP P 0.4 mm | 工业 | Ecopack2 | |
LD39115J28R | 批量生产 | CSP P 0.4 mm | 工业 | Ecopack2 | |
LD39115J30R | 批量生产 | CSP P 0.4 mm | 工业 | Ecopack2 | |
LD39115J33R | 批量生产 | CSP P 0.4 mm | 工业 | Ecopack2 |
LD39115J15R
Package:
CSP P 0.4 mmMaterial Declaration**:
LD39115J25R
Package:
CSP P 0.4 mmMaterial Declaration**:
LD39115J30R
Package:
CSP P 0.4 mmMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
LD39115J33R | 2 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -40 | 125 | 3.3 | 2 | 0.15 | ITALY | 0.298 / 1k | ||
LD39115J28R | 1 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -40 | 125 | 2.8 | 2 | 0.15 | CHINA | 0.298 / 1k | ||
LD39115J25R | 1 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -40 | 125 | 2.5 | 2 | 0.15 | CHINA | 0.298 / 1k | ||
LD39115J12R | 1 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -40 | 125 | 1.2 | 2 | 0.15 | ITALY | 0.298 / 1k | |||
LD39115J15R | 1 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -40 | 125 | 1.5 | 2 | 0.15 | CHINA | 0.298 / 1k | ||
LD39115J30R | 1 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -40 | 125 | 3 | 2 | 0.15 | ITALY | 0.298 / 1k | ||
LD39115J14R | 3 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -40 | 125 | 1.4 | 2 | 0.15 | CHINA | 0.298 / 1k | ||
LD39115J18R | 4 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -40 | 125 | 1.8 | 2 | 0.15 | ITALY | 0.298 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.298 / 1k