产品概述
描述
The LD56100 high accuracy voltage regulator provides 1 A of current from an input voltage ranging from 1.8 V to 5.5 V, with a typical dropout voltage of 120 mV. It is available in DFN8 (1.2 x 1.6 mm) package, allowing the maximum space saving.The device is stabilized with a ceramic capacitor on the output. The ultra-low drop voltage, low quiescent current and fast transient response, together with the internal soft-start circuit, make the LD56100 suitable for low power battery-operated applications.
An enable logic control function puts the LD56100 in shutdown mode allowing a total current consumption lower than 0.1 μA. Short-circuit protection with current limit foldback and thermal protection are also included.
-
所有功能
- Input voltage from 1.8 to 5.5 V
- Ultra-low dropout voltage (120 mV typ. at 1 A load and VOUT = 3.3 V)
- Very low quiescent current (100 µA typ. at no-load, 0.03 µA typ. in off mode)
- Output voltage tolerance: ± 1% from -40 °C to +85 °C
- Ultra-low Noise: 13 µV RMS Noise from 10 Hz to 100 kHz at VOUT = 3.0 V
- High PSRR (70 dB@1 kHz)
- Wide range of output voltages available on request: from 1.0 V up to 5.0 V in 50 mV step
- Logic-controlled electronic shutdown
- Internal soft-start
- Optional output voltage discharge feature
- Compatible with ceramic capacitor COUT = 1 µF
- Internal current limit foldback and thermal protections
- Available in DFN8 (1.2x1.6 mm)
- Operating temperature range: -40 °C to 125 °C
精选 视频
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jun 2020 | 23 Jun 2020 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 | 15 Feb 2019 | |||
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
LD56100DPU115R | 预览 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU125R | 预览 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU15R | 预览 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU175R | 预览 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU185R | 预览 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU18R | 批量生产 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU25R | 批量生产 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU28R | 批量生产 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU30R | 批量生产 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU31R | 预览 | DFN8 1.2x1.6 | 工业 | Ecopack2 | |
LD56100DPU33R | 批量生产 | DFN8 1.2x1.6 | 工业 | Ecopack2 |
LD56100DPU115R
Package:
DFN8 1.2x1.6Material Declaration**:
LD56100DPU125R
Package:
DFN8 1.2x1.6Material Declaration**:
LD56100DPU15R
Package:
DFN8 1.2x1.6Material Declaration**:
LD56100DPU175R
Package:
DFN8 1.2x1.6Material Declaration**:
LD56100DPU185R
Package:
DFN8 1.2x1.6Material Declaration**:
LD56100DPU18R
Package:
DFN8 1.2x1.6Material Declaration**:
LD56100DPU25R
Package:
DFN8 1.2x1.6Material Declaration**:
LD56100DPU28R
Package:
DFN8 1.2x1.6Material Declaration**:
LD56100DPU31R
Package:
DFN8 1.2x1.6Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
LD56100DPU175R | 无法联系到经销商,请联系我们的销售办事处 | 预览 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 1.75 | 1 | 1 | CHINA | 0.16 / 1k | |||
LD56100DPU18R | 3 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 1.8 | 1 | 1 | CHINA | 0.16 / 1k | ||
LD56100DPU28R | 2 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 2.8 | 1 | 1 | CHINA | 0.16 / 1k | ||
LD56100DPU15R | 无法联系到经销商,请联系我们的销售办事处 | 预览 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 1.5 | 1 | 1 | CHINA | 0.16 / 1k | |||
LD56100DPU115R | 无法联系到经销商,请联系我们的销售办事处 | 预览 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 1.15 | 1 | 1 | CHINA | 0.16 / 1k | |||
LD56100DPU33R | 3 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 3.3 | 1 | 1 | CHINA | 0.16 / 1k | ||
LD56100DPU30R | 3 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 3 | 1 | 1 | CHINA | 0.16 / 1k | ||
LD56100DPU125R | 无法联系到经销商,请联系我们的销售办事处 | 预览 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 1.25 | 1 | 1 | CHINA | 0.16 / 1k | |||
LD56100DPU185R | 无法联系到经销商,请联系我们的销售办事处 | 预览 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 1.8 | 1 | 1 | CHINA | 0.16 / 1k | |||
LD56100DPU31R | 无法联系到经销商,请联系我们的销售办事处 | 预览 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | 3.1 | 1 | 1 | CHINA | 0.16 / 1k | |||
LD56100DPU25R | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Tape And Reel | DFN8 1.2x1.6 | -40 | 85 | - | 1 | 1 | CHINA | 0.16 / 1k |
供货状态
预览ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.16 / 1k供货状态
预览ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.16 / 1k供货状态
预览ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.16 / 1k供货状态
预览ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.16 / 1k供货状态
预览ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.16 / 1k供货状态
预览ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.16 / 1k供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.16 / 1k