产品概述
描述
The LDCL015 provides 150 mA of maximum current from an input voltage ranging from 1.8 V to 5.5 V, with a typical dropout voltage of 50 mV. It is stable with no input or output capacitor. Low quiescent current, low noise and capless operation make it suitable for low power battery- powered applications and allows the reduction of board size. Typical power supply rejection ratio is 52 dB at low frequencies, and starts to roll off at 10 kHz. The Enable logic control function puts the LDCL015 in shutdown mode, reducing the total current consumption to less than 1 μA. The device also includes short-circuit constant current limit and thermal protection. Typical applications are mobile phones, personal digital assistants and similar battery-powered systems.-
所有功能
- No input or output capacitor required
- Input voltage from 1.8 V to 5.5 V
- Very low drop: 50 mV at 100 mA load
- ± 2% output voltage accuracy
- Output voltage tolerance over temperature: ± 3%
- Low noise
- 150 mA guaranteed output current
- Available in fixed and adjustable output voltages, from 0.8 V in 100 mV steps
- Internal current and thermal limit
- Operating temperature range: - 40 °C to 125 °C
- SOT23 5-lead package
精选 视频
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 | 15 Feb 2019 | |||
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
LDCL015M33R | 批量生产 | SOT23-5L | 工业 | Ecopack2 | |
LDCL015MR | 批量生产 | SOT23-5L | 工业 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
LDCL015MR | 6 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 125 | - | 2 | 0.15 | MALAYSIA | 0.418 / 1k | |||
LDCL015M33R | 3 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 125 | 3.3 | 2 | 0.15 | MALAYSIA | 0.418 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.418 / 1k