产品概述
描述
The LDLN015 is an ultra low noise linear regulator which provides 150 mA maximum current from an input voltage ranging from 2.1 V to 5.5 V with a typical dropout voltage of 86 mV. With its 6.3 µ VRMS noise value in a band from 10 Hz to 100 kHz, the LDLN015 provides a very clean output suitable for ultra sensitive loads. It is stable with ceramic capacitors. High PSRR, low quiescent current and very low noise features make it suitable for low power battery powered applications. Power supply rejection is higher than 90 dB at low frequencies and starts to roll off at 10 kHz. The enable logic control function puts the LDLN015 into shutdown mode allowing a total current consumption lower than 1 µA. The device also includes a short-circuit constant current limiting and thermal protection. Typical applications are noise sensitive loads like ADC, VCO in mobile phones, and personal digital assistants (PDAs).-
所有功能
- Ultra low noise: 6.3 µVRMS from 10 Hz to 100 kHz
- Input voltage from 2.1 to 5.5 V
- Very low quiescent current (35 µA typ. at no load, 70 µA typ. at 150 mA load; 2 µA max. in off mode)
- Output voltage tolerance: ± 1% at 25 °C
- 150 mA guaranteed output current
- Wide range of output voltage from 0.8 V to 3.3 V with 100 mV step
- Logic-controlled electronic shutdown
- Compatible with ceramic capacitor (COUT = 0.47 µF)
- No bypass capacitor is required
- Internal current and thermal limit
- Package DFN6 (2 x 2 mm)
- Temperature range: - 40 °C to 125 °C
精选 视频
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Jun 2017 | 26 Jun 2017 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 | 15 Feb 2019 | |||
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
LDLN015PU10R | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 | |
LDLN015PU12R | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 | |
LDLN015PU15R | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 | |
LDLN015PU18R | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 | |
LDLN015PU25R | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 | |
LDLN015PU28R | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 | |
LDLN015PU30R | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 | |
LDLN015PU33R | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 | |
LDLN015PU10R
Package:
DFN6 2x2Material Declaration**:
LDLN015PU12R
Package:
DFN6 2x2Material Declaration**:
LDLN015PU15R
Package:
DFN6 2x2Material Declaration**:
LDLN015PU25R
Package:
DFN6 2x2Material Declaration**:
LDLN015PU30R
Package:
DFN6 2x2Material Declaration**:
LDLN015PU33R
Package:
DFN6 2x2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
LDLN015PU10R | 无法联系到经销商,请联系我们的销售办事处 | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 2x2 | -40 | 125 | 1 | 1 | 0.15 | MALAYSIA | 0.628 / 1k | ||
LDLN015PU33R | 无法联系到经销商,请联系我们的销售办事处 | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 2x2 | -40 | 125 | 3.3 | 1 | 0.15 | MALAYSIA | 0.628 / 1k | ||
LDLN015PU12R | 2 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 2x2 | -40 | 125 | 1.2 | 1 | 0.15 | MALAYSIA | 0.628 / 1k | ||
LDLN015PU15R | 1 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 2x2 | -40 | 125 | 1.5 | 1 | 0.15 | MALAYSIA | 0.628 / 1k | ||
LDLN015PU28R | 3 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 2x2 | -40 | 125 | 2.8 | 1 | 0.15 | MALAYSIA | 0.628 / 1k | ||
LDLN015PU30R | 1 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 2x2 | -40 | 125 | 3 | 1 | 0.15 | MALAYSIA | 0.628 / 1k | ||
LDLN015PU25R | 1 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 2x2 | -40 | 125 | 2.5 | 1 | 0.15 | MALAYSIA | 0.628 / 1k | ||
LDLN015PU18R | 2 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 2x2 | -40 | 125 | 1.8 | 1 | 0.15 | MALAYSIA | 0.628 / 1k |