LDLN050

评估

500 mA高性能低压降线性稳压器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The LDLN050 is a 500 mA LDO regulator, designed to be used in several environments. The LDLN050 has a very low-resistance pass element (PMOS) that is even very fast during the turn-on. Thanks to its low-noise design, the LDLN050 can be used to supply noise sensitive circuits such as sensors, MCUs and wireless ICs in automotive and industrial applications.
The LDO low current consumption (typically 48 µA) is also used on battery-supplied applications.
On the adjustable version, the output voltage can be set to any desired value between 1.25 V and 6 V. Fixed voltage versions, between 1.0 V and 4.3 V (with 0.1 V step) can be provided upon request.
On the fixed voltage versions only, an external capacitor can be connected to CNR pin to further reduce the noise on the regulated output voltage.
The LDLN050 is available in DFN8 (3 x 3 mm) standard and wettable flank package and it is automotive grade qualified according to AEC-Q100 level 1.
  • 所有功能

    • Input voltage range: 2.7 V to 6.5 V
    • Very low output voltage noise: 13 µVRMS/VOUT
    • Low quiescent current: 48 µA typical
    • 500 mA guaranteed output current
    • Fast start-up time: 50 µs
    • High PSRR: 65 dB at 100 Hz
    • AEC-Q100 grade 1 qualified
    • -40 °C to 125 °C ambient operative temperature range
    • Very low dropout: 190 mV at max. IOUT
    • Adjustable (from 1.25 V to 6 V) or fixed output voltage on request (from 1.0 V to 4.3 V)
    • Stable with low ESR capacitor: min. 2 µF
    • Current limit and thermal protections
    • DFN8 (3 x 3 mm) wettable flank package for automotive
    • DFN8 (3 x 3 mm) standard for industrial

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - LDLN050

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
LDLN050PU33RY
评估
VFDFPN 8L 3X3 0.85 PITCH 0.65 汽车应用 Ecopack2

LDLN050PU33RY

Package:

VFDFPN 8L 3X3 0.85 PITCH 0.65

Material Declaration**:

Marketing Status

评估

Package

VFDFPN 8L 3X3 0.85 PITCH 0.65

Grade

Automotive
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
温度(ºC) Output Voltage (V) (nom)
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
LDLN050PU33RY 无法联系到经销商,请联系我们的销售办事处
评估
EAR99 NEC Tape And Reel VFDFPN 8L 3X3 0.85 PITCH 0.65 -40 125 - 0.56 / 1k
更多信息

Output Tolerance (typ):

-

Output Current (A) (nom):

0.5

单价(US$):

0.56

Country of Origin:

THAILAND

LDLN050PU33RY

供货状态

评估

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.56 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFDFPN 8L 3X3 0.85 PITCH 0.65

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Output Voltage (V) (nom)

-

Output Tolerance (typ)

-

Output Current (A) (nom)

0.5

Budgetary Price (US$)* / Qty

0.56 / 1k

Country of Origin

THAILAND

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商