产品概述
描述
The LDO40L is a 400 mA LDO regulator, designed for being used in severe automotive environments. Low quiescent current makes it suitable for applications permanently connected to battery. This feature is especially critical when electronic modules remain in active mode when ignition is off.The LDO40L embeds protection functions, such as: current limit and thermal shutdown.
The extended input voltage range, low drop voltage and low quiescent current features make it suitable also for low power industrial and consumer applications.
-
所有功能
- Low quiescent current: typ. 45 µA at no load
- Wide input voltage operating range up to 38 V
- Low startup voltage: 3.5 V
- Output current up to 400 mA
- Output voltage options: Adj from 2.5 V and fixed, 3.0, 3.3, 5.0 and 8.5 V
- Output voltage accuracy:
- ± 1% typ. @ 25 °C
- ± 3% (including line, load and temperature variation)
- Ultra low-dropout:
- 36 mV @ 100 mA load current
- 140 mV @ 400 mA load current
- High PSRR: 70 dB @ 1 kHz
- Very low noise: 20 µVRMS/VOUT
- Protection features: current limitation, thermal shutdown
- -40 °C to +125 °C operating temperature range
- Package: DFN6 (3x3) (wettable flanks)
- AEC-Q100 qualified (grade 1)
精选 视频
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Feb 2020 | 10 Feb 2020 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 | 15 Feb 2019 | |||
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
LDO40LPU33RY | 批量生产 | DFN6 3x3 | 汽车应用 | Ecopack2 | |
LDO40LPU50RY | 批量生产 | DFN6 3x3 | 汽车应用 | Ecopack2 | |
LDO40LPURY | 批量生产 | DFN6 3x3 | 汽车应用 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
LDO40LPU33RY | 5 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 3x3 | -40 | 125 | 3.3 | 1 | 0.4 | THAILAND | 0.62 / 1k | ||
LDO40LPU50RY | 4 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 3x3 | -40 | 125 | 5 | 1 | 0.4 | THAILAND | 0.62 / 1k | ||
LDO40LPURY | 3 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 3x3 | -40 | 125 | - | 1 | 0.4 | THAILAND | 0.62 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.62 / 1k