产品概述
描述
The LED8102S is a monolithic, low voltage, 8 low-side-channel LED driver. The LED8102S guarantees up to 20 V output driving capability allowing users to connect several LEDs in series. In the output stage, 8 regulated current sources provide from 5 mA to 100 mA constant current to drive the LEDs. Current is programmed though a single external resistor. LED8102S is equipped with a thermal management that protects the device forcing it in shutdown (typically: power-off at 170 °C with 15 °C hysteresis to restart). The thermal protection switches OFF only the output channels.The operative supply voltage range is between 3 V and 5.5 V. Outputs control is provided by four switch inputs, proving an on/off toggle action. On all active outputs LEDs brightness can be adjusted with a global PWM signal applied to the output enable pin (OE). Outputs can be connected in parallel, or left unconnected if not used, as required by application.
-
所有功能
- 8 constant current output channels controlled by four switch inputs
- Output current: from 5 mA to 100 mA
- Current programmable through external resistor
- Supply voltage: 3 V to 5.5 V
- Thermal shutdown
- 20 V current generators rated voltage
- Available in high thermal efficiency TSSOP exposed pad package
- ESD protection 2.0 kV HBM, 100 V MM
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Oct 2020 | 06 Oct 2020 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
LED8102SXT | 评估 | HTSSOP16 | 工业 | Ecopack2 | |
LED8102SXTTR | 批量生产 | HTSSOP16 | 工业 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
LED8102SXTTR | 2 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | HTSSOP16 | - | - | PHILIPPINES | 0.85 / 1k | ||
LED8102SXT | 无法联系到经销商,请联系我们的销售办事处 | 评估 | EAR99 | NEC | Tube | HTSSOP16 | - | - | PHILIPPINES |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.85 / 1k供货状态
评估ECCN (US)
EAR99Budgetary Price (US$)*/Qty