产品概述
描述
The LM2931 are very low drop regulators. The very low drop voltage and the low quiescent current make them particular suitable for low noise, low power applications and in battery-powered systems. In the 8-pin configuration (SO-8), fully compatible with the older L78L family, a shutdown logic control function is available. This means that when the device is used as a local regulator it is possible to put a part of the board in standby, decreasing total power consumption. Ideal for automotive applications, LM2931 is protected from reverse battery installations or 2 battery jumps. During the transient, such as a 60 V load dump, when the input voltage can exceed the specified maximum operating input voltage of 26 V, the regulator automatically shuts down to protect both internal circuitry and the load.-
所有功能
- AEC-Q100 qualified (DPAK only)
- Very low dropout voltage (90 mV typ. at 10 mA load)
- Low quiescent current (typ. 2.5 mA, at 100 mA load)
- Output current up to 100 mA
- Adjustable (from VOUT = 2.5 V only SO-8) and fixed (3.3 V and 5 V) output voltage version
- Internal current and thermal limit
- Load dump protection up to 60 V
- Reverse transient protection up to - 50 V
- Temperature range: - 40 to 125 °C
- Package available: TO-92, DPAK, SO-8 (with inhibit control)
精选 视频
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2018 | 26 Feb 2018 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 | 15 Feb 2019 | |||
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
LM2931AD33R | 批量生产 | SO-8 | 工业 | Ecopack2 | |
LM2931AD50R | 批量生产 | SO-8 | 工业 | Ecopack2 | |
LM2931ADT50R | 批量生产 | DPAK | 工业 | Ecopack2 | |
LM2931AZ50R | 批量生产 | TO-92 | 工业 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
LM2931AD50R | 5 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SO-8 | -40 | 125 | 5 | 5 | 0.1 | CHINA | 0.24 / 1k | ||
LM2931ADT50R | 5 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DPAK | -40 | 125 | 5 | 5 | 0.1 | CHINA | 0.32 / 1k | ||
LM2931AZ50R | 5 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | TO-92 | -40 | 125 | 5 | 5 | 0.1 | CHINA | 0.24 / 1k | ||
LM2931AD33R | 4 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SO-8 | -40 | 125 | 3.3 | 5 | 0.1 | CHINA | 0.24 / 1k |