LNBH23L

批量生产

LNB供电和控制IC,带升压和I2C接口

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

Intended for analog and digital satellite receivers, the LNBH23L is a monolithic voltage regulator and interface IC, assembled in QFN32 5 x 5 specifically designed to provide the 13 / 18 V power supply and the 22 kHz tone signalling to the LNB down-converter in the antenna dish or to the multi-switch box. In this application field, it offers a complete solution with extremely low component count, low power dissipation together with simple design and I²C standard interfacing.
  • 所有功能

    • Complete interface between LNB and I²C bus
    • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
    • Selectable output current limit by external resistor
    • Compliant with main satellite receivers output voltage specification
    • Auxiliary modulation input (EXTM pin) facilitates DiSEqC™ 1.X encoding
    • Accurate built-in 22 kHz tone generator suits widely accepted standards
    • Low-drop post regulator and high efficiency step-up PWM with integrated power NMOS allow low power losses
    • Overload and over-temperature internal protections with I²C diagnostic bits
    • LNB short circuit dynamic protection
    • ± 4 kV ESD tolerant on output power pins

电路原理图

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - LNBH23L

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
LNBH23LQTR
批量生产
VFQFPN 32 5x5x1.0 mm 工业 Ecopack2

LNBH23LQTR

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

批量生产

Package

VFQFPN 32 5x5x1.0 mm
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
LNBH23LQTR 无法联系到经销商,请联系我们的销售办事处 Buy Direct
批量生产
EAR99 NEC Tape And Reel VFQFPN 32 5x5x1.0 mm - - MALAYSIA 0.9053 / 1k

LNBH23LQTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.9053 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 32 5x5x1.0 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

0.9053 / 1k

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商