产品概述
描述
The ST1L05 is a low drop linear voltage regulator, which supplies up to 1.3 A output current. The output voltage is fixed at 1.8 V, 2.5 V, 3.3 V and it is adjustable. It is available in three different versions with different pinouts.Thanks to BiCMOS technology, the quiescent current is controlled and maintained below 650 μA over the entire allowed junction temperature range. The ST1L05 is stable with low ESR output ceramic capacitors.
Internal protection circuitry includes thermal protection with hysteresis and overcurrent limiting.
The ST1L05 is suitable for data storage applications such as HDDs, where it can supply 3.3 V required by read channel and memory chips.
The regulator is available in the small and thin DFN6 (3x3 mm) and DFN8 (4x4 mm) packages.
-
所有功能
- Fixed output voltage: 1.8 V, 2.5 V, 3.3 V and ADJ
- Output voltage tolerance: ± 2% at 25 °C
- Output current capability: 1.3 A
- Very low quiescent current: max. 650 μA
- Typ. dropout 0.3 V (@ IO = 1.3 A)
- Enable function for B, C and D versions
- Power Good function for B and D versions
- Stable with low ESR ceramic capacitors
- Thermal shutdown protection with hysteresis
- Overcurrent protection
- Operating junction temperature range: from 0 to 125 °C
电路原理图
精选 视频
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 | 15 Feb 2019 | |||
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
ST1L05APU33R | 批量生产 | DFN6 3x3 | 工业 | Ecopack2 | |
ST1L05BPUR | 批量生产 | DFN6 3x3 | 工业 | Ecopack2 | |
ST1L05CPU33R | 批量生产 | DFN6 3x3 | 工业 | Ecopack2 | |
ST1L05DPUR | 批量生产 | DFN8 4x4 | 工业 | Ecopack2 | |
ST1L05PU25R | 批量生产 | DFN6 3x3 | 工业 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
ST1L05BPUR | 5 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 3x3 | 0 | 125 | - | 2 | 1.3 | MALAYSIA | 0.405 / 1k | ||
ST1L05CPU33R | 5 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 3x3 | 0 | 125 | 3.3 | 2 | 1.3 | MALAYSIA | 0.405 / 1k | ||
ST1L05APU33R | 3 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 3x3 | 0 | 125 | 3.3 | 2 | 1.3 | MALAYSIA | 0.298 / 1k | ||
ST1L05DPUR | 3 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN8 4x4 | 0 | 125 | - | 2 | 1.3 | MALAYSIA | 0.405 / 1k | ||
ST1L05PU25R | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | DFN6 3x3 | 0 | 125 | 2.5 | 2 | 1.3 | MALAYSIA | 0.405 / 1k |