STAP16DPS05

批量生产
Education

低压16位恒定电流LED灌驱动器,具有输出错误检测和自动节能功能,用于汽车应用

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The STAP16DPS05 is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The device contains a 16-bit serial-in, parallel-out shift register that feeds a 16-bit D-type storage register. In the output stage, sixteen regulated current sources are designed to provide 5-100 mA constant current to drive the LEDs. The STAP16DPS05 features the open and short LED detections on the outputs.The STAP16DPS05 ensures the backward compatibility with the STP16C/L596. The detection circuit checks 3 different conditions, which can occur on the output line: short to GND, short to VO or open line. The data detection results are loaded in the shift register and shifted out via the serial line output. The detection functionality is implemented without increasing the pin number. Through a secondary function of the output enable and latch pin (DM1 and DM2 respectively), a dedicated logic sequence allows the device to enter or leave detection mode. Through an external resistor, users can adjust the output current of the STAP16DPS05, thus controlling the light intensity of the LEDs. In addition, the user can adjust the intensity of the brightness of the LEDs from 0% to 100% through the OE/DM2 pin. The STAP16DPS05 guarantees a 20 V output driving capability, allowing users to connect more LEDs in series. The high clock frequency, 30 MHz, also satisfies the system requirement of high volume data transmission. The 3.3 V of voltage supply is very useful for applications that interface any microcontroller from 3.3 V micro. Compared with a standard TSSOP package, the TSSOP exposed pad increases the capability of heat dissipation by a factor of 2.5.
  • 所有功能

    • AECQ100 qualification
    • Low voltage power supply down to 3 V
    • 16 constant current output channels
    • Adjustable output current through external resistor
    • Short and open output error detection
    • Serial data IN/parallel data OUT
    • 3.3 V micro driver-able
    • Output current: 5-100 mA
    • Auto power-saving
    • Max. clock frequency: 30 MHz
    • 20 V current generator rated voltage
    • Power supply voltage: from 3 V to 5.5 V
    • Thermal shutdown for overtemperature protection
    • ESD protection 2.0 kV HBM

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-ILL059V1

      批量生产

      配备汽车应用诊断功能的高亮度LED阵列驱动器,基于STAP16DPS05和STM8A

      LED和一般照明解决方案评估板 ST
      STEVAL-ILL059V1

      描述:

      配备汽车应用诊断功能的高亮度LED阵列驱动器,基于STAP16DPS05和STM8A

EDA符号、封装和3D模型

STMicroelectronics - STAP16DPS05

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STAP16DPS05XTTR
批量生产
HTSSOP24 汽车应用 Ecopack2

STAP16DPS05XTTR

Package:

HTSSOP24

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

HTSSOP24

Grade

Automotive
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
STAP16DPS05XTTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel HTSSOP24 -40 125 PHILIPPINES 0.6556 / 1k

STAP16DPS05XTTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.6556 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

HTSSOP24

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

0.6556 / 1k

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商