STBCFG01

NRND

单电池式锂离子电池充电器,具有OTG升压、电压模式燃料计和LDO

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The STBCFG01 is a switching battery charger integrating the necessary functions to charge single cell Li-Ion batteries, monitor the battery charge and generate 5 V to supply USB OTG bus powered devices. The IC also integrates the LDO regulator to support system boot in dead battery conditions.
The battery charger features a smart input current limit: the maximum input current can be selected through I²C and if the input voltage drops below a programmable threshold, the input current is reduced even if the selected maximum current limit has not been reached yet. The dynamic input current limit can be disabled.
An automatic input pre-bias load makes the device suitable for applications using voltage sources with a minimum external load for the right regulation.
The STBCFG01 also integrates a voltage mode fuel gauge to provide the state of charge evaluation without the current sensing resistor.
  • 所有功能

    • High efficiency switching battery charger
      • 2 MHz or 3 MHz switching frequency
      • 1.2 A max. charging current
      • 20 V tolerant input with OVP
      • Programmable input current limitation and dynamic input current limit
      • Battery overvoltage protection
      • Auto-recharge
      • Integrated current sensing resistor
      • USB compatible
    • Voltage mode fuel gauge
      • External sensing resistor is not needed
      • Battery swap detection through ID resistor
      • Low battery voltage and low SOC programmable alarms
    • 50 mA LDO for system boot in dead battery condition
    • USB OTG VBUS generation (500 mA)
      • USB overvoltage protection
      • Programmable battery overcurrent protection
    • Automatic 60 mA input pre-bias
    • I²C compatible control interface
    • Interrupt output pin
    • Flip Chip package, 25 bumps (2.3 x 2.2 mm)

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-ISB033V1

      NRND

      STBCFG01单体锂离子电池充电器评估板,具有OTG升压、电压模式电量计和200 mA LDO

      电源和功率转换器解决方案评估板 ST
      STEVAL-ISB033V1

      描述:

      STBCFG01单体锂离子电池充电器评估板,具有OTG升压、电压模式电量计和200 mA LDO

EDA符号、封装和3D模型

STMicroelectronics - STBCFG01

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STBCFG01JR
NRND
CSP P 0.4 mm 工业 Ecopack2

STBCFG01JR

Package:

CSP P 0.4 mm

Material Declaration**:

Marketing Status

NRND

Package

CSP P 0.4 mm
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
STBCFG01JR 无法联系到经销商,请联系我们的销售办事处
NRND
EAR99 NEC Tape And Reel CSP P 0.4 mm -30 85 CHINA

STBCFG01JR

供货状态

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

CSP P 0.4 mm

Operating Temperature (°C)

(最小值)

-30

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商