产品概述
描述
The STP16CP05 is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The STP16CP05 contains a 16-bit serial-in, parallel-out shift register that feeds a 16-bit, D-type storage register. In the output stage, sixteen regulated current sources provide from 5 mA to 100 mA constant current to drive the LEDs. The output current setup time is 40 ns (typ.), thus improving the system performance.The LEDs' brightness can be controlled by using an external resistor to adjust the STP16CP05 output current.
The STP16CP05 guarantees a 20 V output driving capability, allowing users to connect more LEDs in series. The high clock frequency, 30 MHz, makes the device suitable for high data rate transmission. The 3.3 V voltage supply is useful in applications that interface with a 3.3 V micro controller.
-
所有功能
- Low voltage power supply down to 3 V
- 16 constant current output channels
- Adjustable output current through external resistor
- Serial data IN/parallel data OUT
- Can be driven by a 3.3 V microcontroller
- Output current: 5 to 100 mA
- Max clock frequency 30 MHz
- ESD protection: 2 kV HBM, 200 V MM
电路原理图
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Apr 2017 | 13 Apr 2017 |
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
STP16CP05MTR | 批量生产 | SO-24 | 工业 | Ecopack1 | |
STP16CP05TTR | 批量生产 | TSSOP 24 | 工业 | Ecopack2 | |
STP16CP05XTTR | 批量生产 | HTSSOP24 | 工业 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
STP16CP05MTR | 4 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | SO-24 | -40 | 125 | MALAYSIA | 0.639 / 1k | ||
STP16CP05XTTR | 4 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | HTSSOP24 | -40 | 125 | PHILIPPINES | 0.615 / 1k | |
STP16CP05TTR | 4 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | TSSOP 24 | -40 | 125 | PHILIPPINES | 0.581 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.639 / 1k