产品概述
描述
The STP16CPC26 is a monolithic, low voltage, 16-bit constant current LED sink driver. The device contains a 16-bit shift register and data latches, which convert serial input data into parallel output format. In the output stage sixteen regulated current generators provide 5 mA to 90 mA constant current to drive LEDs. The current is externally adjusted through a resistor. LED brightness can be adjusted from 0% to 100% via OE pin. The STP16CPC26 guarantees a 20 V driving capability, allowing users to connect more LEDs in series to each current source.The high 30 MHz clock frequency makes the device suitable for high data rate transmission.
The thermal shutdown (170 °C with about 15 °C hysteresis) assures protection from overtemperature events.
The STP16CPC26 is housed in four different packages: QSOP24, SO-24, TSSOP-24 and HTSSOP-24 (with exposed pad).
-
所有功能
- 16 constant current output channels
- Adjustable output current through external resistor
- Output current: 5 mA to 90 mA
- ±1% typical current accuracy bit to bit
- Max clock frequency: 30 MHz
- 20 V current generators rated voltage
- 3 - 5.5 V power supply
- Thermal shutdown for overtemperature protection
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Aug 2017 | 11 Aug 2017 |
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
STP16CPC26MTR | 批量生产 | SO-24 | 工业 | Ecopack1 | |
STP16CPC26PTR | 批量生产 | QSOP24 | 工业 | Ecopack2 | |
STP16CPC26TTR | 批量生产 | TSSOP 24 | 工业 | Ecopack2 | |
STP16CPC26XTR | 批量生产 | HTSSOP24 | 工业 | Ecopack2 | |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
STP16CPC26TTR | 6 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | TSSOP 24 | -40 | 150 | PHILIPPINES | 0.33 / 1k | |
STP16CPC26PTR | 3 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | QSOP24 | -40 | 150 | CHINA | 0.311 / 1k | ||
STP16CPC26MTR | 7 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SO-24 | -40 | 150 | MALAYSIA | 0.403 / 1k | |
STP16CPC26XTR | 2 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | HTSSOP24 | -40 | 150 | PHILIPPINES | 0.344 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.311 / 1k供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.344 / 1k