STP4CMP

批量生产

具有电荷泵的低压4通道恒定电流LED驱动器

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STP4CMP is a charge-pump-based 4-channel LED driver designed for RGB illumination or LCD display backlighting. The STP4CMP works off a battery with an input voltage between 2.7 V and 5.5 V. The device generates regulated current sinks with high absolute and channel-to-channel accuracy to drive up to 4 LEDs. It can support LEDs with forward voltage as high as 3.8 V. The current sink for each channel can be set with 4 individual external resistors. Each channel is controlled independently. The PWM control can be applied directly to the 4 EN (enable) pins to provide brightness control. When enabled, the charge pump, which uses a small ceramic bucket capacitor between C1P and C1N, operates to regulate the VOUT with a clamping voltage at typ. 5 V. The tiny QFN20 (1.8x3.2 mm) package allows the device to be also used for applications with space limitations.
  • 所有功能

    • Operating voltage range: VCC 2.7 V to 5.5 V
    • Full RGB function support
    • 4-channel LED driver with individual ON/OFF control directly from input pins
    • Individually programmable output current for the 4 channels through 4 external resistors with a max. capability of 30 mA
    • Absolute output current accuracy of max. ±7% and channel-to-channel mismatch of max. ±4%
    • Selectable charge pump enable/disable
    • Thermal protection
    • Small QFN20 (1.8x3.2 mm) package

电路原理图

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-TLL012V1

      批量生产

      基于STP4CMP的4通道LED驱动器,具有电荷泵

      LED和一般照明解决方案评估板 --
      STEVAL-TLL012V1

      描述:

      基于STP4CMP的4通道LED驱动器,具有电荷泵

EDA符号、封装和3D模型

STMicroelectronics - STP4CMP

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STP4CMPQTR
批量生产
VFQFPN 20 3.2x1.8x0.5 工业 Ecopack2

STP4CMPQTR

Package:

VFQFPN 20 3.2x1.8x0.5

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 20 3.2x1.8x0.5
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
STP4CMPQTR Available at 1 distributors

经销商的可用性STP4CMPQTR

代理商名称
地区 库存 最小订购量 第三方链接
DIGIKEY WORLDWIDE 1117 1 马上订购

代理商库存报告日期: 2021-06-10

代理商名称

DIGIKEY

库存

1117

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-06-10

Free Sample Buy Direct
批量生产
EAR99 NEC Tape And Reel VFQFPN 20 3.2x1.8x0.5 -40 85 THAILAND 1.035 / 1k

STP4CMPQTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.035 / 1k

经销商的可用性STP4CMPQTR

代理商名称
地区 库存 最小订购量 第三方链接
DIGIKEY WORLDWIDE 1117 1 马上订购

代理商库存报告日期: 2021-06-10

代理商名称

DIGIKEY

库存

1117

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-06-10

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 20 3.2x1.8x0.5

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

1.035 / 1k

Country of Origin

THAILAND

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商