STWBC2

批量生产

Digital controller for wireless battery charger transmitters

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STWBC2 is a digital controller specifically dedicated to design Qi-certified Wireless Power TX applications. The STWBC2 is an SiP including an STM32™ microcontroller and an application-specific front-end die. Specifically, the STM32™ microcontroller embedded into the STWBC2 is the STM32G071.
The STWBC2 is capable of driving the DC-DC stage and the half- or full-bridge inverter stage of a generic Qi wireless battery charging TX. It generates and controls the relevant PWM signals by means of a PWM machine capable of 1.47 ns resolution. In order to achieve that, the front-end die includes a 40 MHz PLL and a 17-step DLL.
The STWBC2 front-end is capable of working from any DC voltage in the range of
5 V to 24 V and embeds:
The front-end die also includes specific registers and an SPI interface with the STM32, in combination with an output mux for analog signals to the STM32 ADC, and GPIOs for digital signals to the STM32 core.
The STM32 microcontroller embeds an ARM Cortex™-M0+ CPU with up to 128k Flash memory and up to 32k of SRAM with parity check, with a clock frequency up to 64 MHz. It also embeds a 12-bit, 0.5 μs ADC and provides UART, I2C, SPI and GPIOs.
The STM32G071 embedded in the STWBC2 also provides two 12-bit DACs and USB-PD controller.
  • 所有功能

    • Digital controller for Qi certified wireless power transmitters
      • Compliant with WPC Qi 1.2.4 and 1.3
      • Power Class 0 BPP (5 W) and EPP (15 W)
      • Proprietary extension from smartphone manufacturers
    • SiP with uC and front-end device:
      • ARM 32-bit Cortex™-M0+ CPU, frequency up to 64 MHz
      • 3x half-bridge drivers
      • Embedded 3.6 V / 5 V 500 mA DC/DC
      • 3.3 V 150 mA and 1.8 V 50 mA LDOs
      • 6 V to 9 V up to 100 mA voltage doubler
      • Qi FSK programmable modulator
      • Integrated current, voltage and phase demodulators
      • Integrated current and voltage sensors.
    • Support for half- and full-bridge topologies with input DC/DC
      • Single and multi-coil topologies
      • Support for limited power sources such as 5 V 500 mA USB
    • VIN operative range: 4.1 V to 24 V
    • USB physical interfaces
      • USB power delivery
    • Communication interfaces
      • UART
      • SPI (up to 28 Mbit/s)
      • I2C (up to 1 Mbit/s)
      • Up to 8x GPIOs
    • Peripherals
      • 40 MHz PLL
      • 17-step DLL
      • 1.47 ns resolution PWM generator
      • 8-channel 12-bit 0.5us ADC
      • Low-side differential current sensor
      • Q-Factor driver
    • Memory
      • 128 Kbytes of Flash memory with ECC
      • 32 Kbytes of SRAM with HW parity check
    • Clock management
      • 4 to 48 MHz crystal oscillator
    • Development support: serial wire debug (SWD)
    • Operating temperature: -40°C up to 125°C.
    • Package: VFQFPN68L 8x8 mm pitch 0.4
    • 96-bit unique ID

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - STWBC2

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STWBC2
批量生产
VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA 工业 Ecopack2
STWBC2TR
批量生产
VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA 工业 Ecopack2

STWBC2

Package:

VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STWBC2TR

Package:

VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA
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
温度(ºC) 等级规格
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
STWBC2TR 无法联系到经销商,请联系我们的销售办事处
批量生产
3A991A2 NEC Tape And Reel VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA -40 105 Industrial
更多信息

单价(US$):

-

Country of Origin:

THAILAND

Output Power (W) (typ):

50

STWBC2 无法联系到经销商,请联系我们的销售办事处
批量生产
3A991A2 NEC Tray VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA -40 105 Industrial
更多信息

单价(US$):

-

Country of Origin:

THAILAND

Output Power (W) (typ):

50

STWBC2TR

供货状态

批量生产

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA

Operating Temperature (°C)

(最小值)

-40

(最大值)

105

等级规格

Industrial

Budgetary Price (US$)* / Qty

Country of Origin

THAILAND

Output Power (W) (typ)

50

STWBC2

供货状态

批量生产

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

VFQFPN 8X8X1.0 68LPITCH0.4 ROUTA

Operating Temperature (°C)

(最小值)

-40

(最大值)

105

等级规格

Industrial

Budgetary Price (US$)* / Qty

Country of Origin

THAILAND

Output Power (W) (typ)

50

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商