CATEGORIES

电源管理 Minimize menu

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

VIPerPlus系列高压转换器集成了带有领先的PWM(脉宽调制)控制器的800 V耐雪崩(avalanche-rugged)MOSFET(场效应管),待机功耗极低(230 VAC输入电压下,待机功耗仅为4mW),在宽的负载范围内效率很高。VIPerPlus器件使SMPS(开关电源)的设计达到严格的节能标准,提高了可靠性和可扩展性,并将系统组件数量减少一半。

高压转换器

  • VIPer0P具有独特的零功率模式和宽的输入电压范围(功率可高达7W),是所有开关电源的理想选择。该器件还集成了一个误差放大器和一个逻辑电平MOSFET(场效应管),简化了采用5V输出的超低功耗SMPS(开关电源)(降压或反激)的设计。
  • VIPerPlus系列1系列集成了一个误差放大器和一个逻辑电平MOSFET(场效应管),据此能够建立一个采用5V输出的简单超低功耗SMPS(开关电源)(降压,降压-升压转换器和反激式)。独特的过压保护和18 VDC漏极电压启动功能使它更加稳健可靠。
  • VIPerPlus series 5系列采用准谐振拓扑以提供高效率。
  • VIPerPlus series 6系列集成了一个误差放大器,以满足先进的SMPS(开关电源)要求,从而减少系统元件数量。
  • VIPerPlus series 7系列采用了输入欠压和过压保护,提高了可靠性。
  • VIPerPlus series 8系列具备维持1至2秒过载的峰值功率能力,系统稳定性高。

可靠性增强
800 V耐雪崩MOSFET,具有 热关机、软启动、短路保护和自动重启等功能。

效率更高
效率高,负载范围宽,待机功耗低,待机状态佳(在230Vac电 压输入条件下,待机功耗仅为4mW)。

集成度更高
直接反馈,针对低EMC(电磁兼容)的开关频率抖动,嵌入式高压启动,嵌入式SenseFET(场效应晶体管检测)MOSFET,以及无箝位设计。

功能用途广泛
电源可扩展性强,功率范围 从几瓦到15瓦之间,配备可选的辅助绕组,也适用于插件封装或SMD(表面贴装器件)封装,支持各种开关电源拓扑结构。

High-voltage converters - VIPerPlus

VIPer11 enables ultra-low consumption SMPS for 5-30 V output and ultra-wide range input voltage

Integrating an 800 V avalanche-rugged logic-level MOSFET with PWM current-mode control and multiple protection circuits, the  VIPer11 high-voltage converter enables designers to create a simple and ultra-low consumption SMPS in flyback, buck, or buck-boost configuration with a 5 V output. It is ideal for low-power applications in home appliances, building, lighting, motion control as well as small industrial and consumer applications. Its integrated high-voltage start-up and sense-FET, error amplifier, and oscillator with jitter minimizes the number of external components required to design a complete application.

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

LED驱动器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

LED自定义

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.