VNI8200XP

批量生产
Education

八通道高侧智能功率固态继电器,具有串行/并行可选片上接口

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The VNI8200XP is a monolithic 8-channel driver featuring a very low supply current, with integrated SPI interface and high efficiency 100 mA micropower step-down switching regulator peak current control loop mode. The IC, realized in STMicroelectronics™ VIPower™ technology, is intended to drive any kind of load with one side connected to ground. Active channel current limitation combined with thermal shutdown, independent for each channel, and automatic restart, protect the device against overload.
Additional embedded functions are: loss of GND protection that automatically turns off the device outputs in case of ground disconnection, undervoltage shutdown with hysteresis, Power Good diagnostic for valid supply voltage range recognition, output enable function for immediate power outputs ON/OFF, and programmable watchdog function for microcontroller safe operation; case overtemperature protection to control the IC case temperature.
The device embeds a four-wire SPI serial peripheral with selectable 8 or 16-bit operations; through a select pin the device can also operate with a parallel interface.
Both the 8-bit and 16-bit SPI operations are compatible with daisy chain connection.
The SPI interface allows command of the output driver by enabling or disabling each channel featuring, in 16-bit format, a parity check control for communication robustness. It also allows the monitoring of the status of the IC signaling Power Good, overtemperature condition for each channel, IC pre-warning temperature detection.
Built-in thermal shutdown protects the chip from overtemperature and short-circuit. In overload condition, the channel turns OFF and ON again automatically after the IC temperature decreases below a threshold fixed by a temperature hysteresis so that junction temperature is controlled. If this condition makes case temperature reaching case temperature limit, TCSD, overloaded channels are turned OFF and restart, non-simultaneously, when case and junction temperature decrease below their own reset threshold. If the case of thermal reset, the channels loaded are not switched on until the junction temperature reset event. Non-overloaded channels continue to operate normally. Case temperature above TCSD is reported through the TWARN open drain pin.
An internal circuit provides a not latched common FAULT indicator reporting if one of the following events occurs: channel OVT (overtemperature), parity check fail. The Power Good diagnostic warns the controller that the supply voltage is below a fixed threshold.
The watchdog function is used to detect the occurrence of a software fault of the host controller. The watchdog circuitry generates an internal reset on expiry of the internal watchdog timer. The watchdog timer reset can be achieved by applying a negative pulse on the WD pin. The watchdog function can be disabled by the WD_EN dedicated pin. This pin also allows the programming of a wide range of watchdog timings.
An internal LED matrix driver circuitry (4 rows, 2 columns) allows the detection of the status of the single outputs. An integrated step-down voltage regulator provides supply voltage to the internal LED matrix driver and logic output buffers and can be used to supply the external optocouplers if the application requires isolation. The regulator is protected against short-circuit or overload conditions by means of pulse-by-pulse current limit with a peak current control loop.
  • 所有功能

    • Output current: 0.7 A per channel
    • Serial/parallel selectable interface
    • Short-circuit protection
    • 8-bit and 16-bit SPI Interface for IC command and control diagnostic
    • Channel overtemperature detection and protection
    • Thermal independence of separate channels
    • Drives all type of loads (resistive, capacitive, inductive load)
    • Loss of GND protection
    • Power Good diagnostic
    • Undervoltage shutdown with hysteresis
    • Overvoltage protection (VCC clamping)
    • Very low supply current
    • Common fault open drain output
    • IC warning temperature detection
    • Channel output enable
    • 100 mA high efficiency step-down switching regulator with integrated boot diode
    • Adjustable regulator output
    • Switching regulator disable
    • 5 V and 3.3 V compatible I/Os
    • Channel output status LED driving 4x2 multiplexed array
    • Fast demagnetization of inductive loads
    • ESD protection
    • Designed to meet IEC61131-2, IEC61000-4-4, and IEC61000-4-5

电路原理图

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-IFP022V1

      批量生产

      基于VNI8200XP的八通道高侧驱动器

      工序控制和自动化解决方案评估板 --
      STEVAL-IFP022V1

      描述:

      基于VNI8200XP的八通道高侧驱动器
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-PLC01A1

      批量生产

      用于STM32 Nucleo的工业输入/输出扩展板,基于VNI8200XP和CLT01-38SQ7

      STM32 ODE转换硬件 ST
      X-NUCLEO-PLC01A1

      描述:

      用于STM32 Nucleo的工业输入/输出扩展板,基于VNI8200XP和CLT01-38SQ7

EDA符号、封装和3D模型

STMicroelectronics - VNI8200XP

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
VNI8200XP
批量生产
PowerSSO 36 工业 Ecopack2
VNI8200XPTR
批量生产
PowerSSO 36 工业 Ecopack2

VNI8200XP

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VNI8200XPTR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

PowerSSO 36
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
VNI8200XP 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tube PowerSSO 36 - - MALAYSIA 4.2174 / 1k
VNI8200XPTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel PowerSSO 36 - - MALAYSIA 4.2174 / 1k

VNI8200XP

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.2174 / 1k

ECCN (EU)

NEC

包装类型

Tube

封装

PowerSSO 36

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

4.2174 / 1k

Country of Origin

MALAYSIA

VNI8200XPTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.2174 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

PowerSSO 36

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

4.2174 / 1k

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商