ACEPACK DRIVE

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

ACEPACK DRIVE is a very compact power module optimized for hybrid and electric vehicle traction applications targeting a power range from 100 to 300 kW. This easily mounted direct-liquid-cooled power module provides a ready-to-go solution for an effective implementation in large-volume scales.

Today’s power modules are based on ST’s proprietary 1200 V 2nd generation SiC power MOSFETs and we are getting ready for a wide product portfolio launch based on ST’s 3rd generation SiC power MOSFETs as well as IGBTs/diodes.

Using SiC MOSFETs combined with an 800 V high-voltage battery pack ensures great efficiency and high mileage rates compared to standard silicon technologies thus enabling the usage of higher bus voltage in automotive environments.

ACEPACK DRIVE power modules belong to our STPOWER family.

特别推荐