The SLLIMM High Power (HP) series is the new family of compact, powerful, dual-in-line Intelligent Power Modules (IPMs). Designed using a new configuration of the internal drivers, featuring three high-side and one low-side driver, and trench gate field-stop IGBTs plus a freewheeling diode power stage, this new SLLIMM HP series expands the existing SLLIMM series in terms of breakdown voltage, current capability and power range in addition to the features/functions and package options offered. The SLLIMM HP products family will include new 650V/50A and 1200V/10A devices tailored for industrial applications such as HVAC (Heating Ventilation Air Conditioning), servo motors as well as GPI (General Purpose Inverter) and industrial washing machine applications operating at a frequency range up to 20 kHz and up to 5 kW. The SLLIMM HP series 650V/50A will be also available in automotive grade (AG) option targeting automotive applications such as high-voltage auxiliary motors (i.e. climate e-compressors, oil, fuel, and water pumps) and last but not least cooling fans.

-
STGIK50CH65T
SLLIMM high power IPM, 3-phase inverter, 50 A, 650 V short-circuit rugged IGBT