第一个SLLIMM系列属于智能电源模块系列,它将6个IGBT(平面或TFS)与安装在DBC(直接敷铜)上的组合封装二极管组合在一起,在逆变器配置中由三个半桥驱动器驱动,驱动器部分安装在专用PCB上,与所有无源组件一起用于所有滤波级。完全隔离和顶部冷却的SDIP封装有25引线(SDIP- 25l)和38引线(SDIP- 38l)两种版本,具有优异的散热特性。经UL认证,该产品系列采用紧凑型封装时隔离电压可达到2.5kVrms(文件E81734)。SLLIMM产品的设计目的是满足广泛的最终应用(如泵,缝纫机,洗衣机,空调压缩机驱动)的需求。SLLIMM IPMs属于我们的STPOWER系列。
- STGIPL14K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS20K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 18 A, 600 V short-circuit rugged IGBT
- STGIPS10K60A SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS14K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 14 A, 600 V short-circuit rugged IGBT
- STGIPS10C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 10 A, 600 V short-circuit rugged IGBT
- STGIPS14K60T SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 14 A, 600 V short-circuit rugged IGBT
- STGIPS10K60T SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS10K60A2 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPL14K60-S SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS30C60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 30 A, 600 V short-circuit rugged IGBT