产品概述
描述
This second series of SLLIMM (small low-loss intelligent molded module)-nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six improved short-circuit rugged trench gate fieldstop IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is designed to allow a better and more easily screwed-on heatsink, and is optimized for thermal performance and compactness in built-in motor applications or other low power applications where assembly space is limited. This IPM includes a completely uncommitted operational amplifier and a comparator that can be used to design a fast and efficient protection circuit. SLLIMM™ is a trademark of STMicroelectronics.-
所有功能
- IPM 3 A, 600 V, 3-phase IGBT inverter bridge including 3 control ICs for gate driving and freewheeling diodes
- 3.3 V, 5 V, 15 V TTL/CMOS input comparators with hysteresis and pull-down/pull-up resistors
- Internal bootstrap diode
- Optimized for low electromagnetic interference
- Undervoltage lockout
- VCE(SAT) negative temperature coefficient
- Shutdown function
- Interlocking function
- Op-amp for advanced current sensing
- Comparator for fault protection against overcurrent
- NTC (UL 1434 CA 2 and 4)
- Isolation ratings of 1500 Vrms/min.
- Up to ±2 kV ESD protection (HBM C = 100 pF, R = 1.5 kΩ)
- UL recognition: UL 1557, file E81734
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Mar 2019 | 11 Mar 2019 |
应用手册 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
22 Nov 2018 | 22 Nov 2018 | |||
19 Mar 2021 | 19 Mar 2021 |
技术文档 (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
简报 (3)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jul 2018 | 13 Jul 2018 | |||
07 Apr 2021 | 07 Apr 2021 | |||
20 Mar 2021 | 20 Mar 2021 |
宣传册 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
23 Feb 2021 | 23 Feb 2021 | |||
06 May 2020 | 06 May 2020 | |||
04 May 2020 | 04 May 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
04 May 2020 | 04 May 2020 | |||
14 Oct 2020 | 14 Oct 2020 |
EDA Symbols, Footprints and 3D Models
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
STGIPQ3H60T-HZ | 1 distributors | 批量生产 | EAR99 | NEC | Tube | N2DIP-26L | - | - | CHINA |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty