STGIPS10C60-H

已停产

SLLIMM小型低损耗智能成型模块IPM,3相逆变器,10 A、600 V短路保护IGBT

下载数据手册
概述
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

This intelligent power module provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as motor drives and air conditioners. SLLIMM™ is a trademark of STMicroelectronics.
  • 所有功能

    • IPM 10 A, 600 V 3-phase IGBT inverter bridge including control ICs for gate driving and free-wheeling diodes
    • Short-circuit rugged IGBTs
    • 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull-down / pull-up resistors
    • Undervoltage lockout
    • Internal bootstrap diode
    • Interlocking function
    • Smart shutdown function
    • Comparator for fault protection against over temperature and overcurrent
    • DBC leading to low thermal resistance
    • Isolation rating of 2500 Vrms/min
    • UL recognized: UL1557 file E81734

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGIPS10C60-H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models