概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

ST’s 600V and 650V IGBTs are based on an advanced proprietary trench field-stop (TFS) technology and feature the world's best trade-off between static and dynamic characteristics, while a maximum junction temperature (Tj max.) of 175 ˚C increases device reliability and lifetime. IGBTs belong to the STPOWER family​.

The bare die IGBTs are available in different trade-offs, with a maximum collector current up to 200A, for a wide range of applications like motor control, servo drives, welding, solar and traction inverters, and in different packing options, such as wafers on sticky foil or sealed die in tape & reel.​

For automotive products, the availability of KGD (known good die) testing equipment ensures a high degree of reliability and quality thanks to extensive testing and inspection.​

Our wide STPOWER product portfolio combined with state-of-the art packaging and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.​

特别推荐