STG200M65F2D8AG

批量生产

汽车级650 V、200 A沟槽栅场截止M系列IGBT晶片,D8封装

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where the low-loss and the short-circuit functionality is essential. Furthermore, the positive VCE(sat) temperature coefficient and the tight parameter distribution result in safer paralleling operation.
  • 所有功能

    • AEC-Q101 qualified
    • Low-loss series IGBT
    • Low VCE(sat) = 1.55 V (typ.) at IC = 200 A
    • Positive VCE(sat) temperature coefficient
    • Tight parameter distribution
    • Maximum junction temperature: TJ = 175 °C
    • 6 µs minimum short-circuit withstanding time at TJ = 150 °C

EDA符号、封装和3D模型

STMicroelectronics - STG200M65F2D8AG

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 等级规格 材料声明**
STG200M65F2D8AG
批量生产
汽车应用

STG200M65F2D8AG

Package:

Automotive

Material Declaration**:

PDF XML

Marketing Status

批量生产

Grade

Automotive
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
STG200M65F2D8AG 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel DICE -40 175 FRANCE

STG200M65F2D8AG

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

DICE

Operating Temperature (°C)

(最小值)

-40

(最大值)

175

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商