意法半导体’的数据线过压保护器件符合IEC 61000-4-5标准的要求,具有以下特性:
- 采用包括倒装片、SOD和µQFN在内的封装
- 优化了它的特性,提供了高稳定性、灵活性和抗扰度,从而能够保护数据线免遭浪涌电流的损害
它们支持特殊应用,例如以太网供电(PoE)、千兆位级以太网、工业传感器、计量和便携式器件的电池充电器。
精选 视频
PEP01-5841, for Power over Ethernet supply lines
- ESDA17P20-1F2 15 V, 25 A unidirectional TVS in 0402
- STRVS185X02B ST Repetitive Voltage Suppressor
- CBTVS2A12-1F3 Circuit breaker with transient voltage suppressor
- SPT01-335DEE Automation sensor transient and overvoltage protection
- ESDA8V2-1J EOS and ESD Transil™ protection for charger and battery port
- DSL02 Low capacitance TVS for high speed lines such as xDSL
- DSL03 Low capacitance TVS for high speed lines such as xDSL
- LFTVS18-1F3 Low forward voltage Transil™, transient voltage suppressor
- DSL04 Low capacitance TVS for high speed lines such as xDSL
- CBTVS2A16-1F3 TVS Clamping Arrays, ESD Suppressor
- ESDA-1K EOS and ESD Transil™ protection for charger and battery port