产品概述
描述
The ESDA14V2-4BF3 is a monolithic array designed to protect up to 4 lines bidirectionally against ESD transients. The device is ideal for situations where board space saving is required. This device is particularly adapted to the protection of symmetrical signals.-
所有功能
- Complies with the following standards:
IEC 61000-4-2 15 kV (air discharge) 8 kV (contact discharge) MIL STD 883G-Method 3015-7: class3 25 kV (human body model) - Benefits
High ESD protection level High integration Suitable for high density boards - 4 bidirectional Transil functions
- Stand-off voltage: 12 V min.
- ESD Protection: IEC 61000-4-2 level 4
- 50 W Peak pulse power (8/20 μs)
- Low leakage current < 0.5 μA
- Complies with the following standards:
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
应用手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
24 Mar 2020 | 24 Mar 2020 | |||
09 Jul 2019 | 09 Jul 2019 |
技术文档 (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2013 | 15 Feb 2013 | |||
12 Dec 2014 | 12 Dec 2014 | |||
25 Aug 2020 | 25 Aug 2020 |
简报 (2)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 | |||
18 May 2015 | 18 May 2015 |
宣传册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 02 Apr 2021 | 02 Apr 2021 | ||
ZIP | 13 Mar 2020 | 13 Mar 2020 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
ESDA14V2-4BF3 | 批量生产 | CSP P 0.4 mm | 工业 | Ecopack2 | |
ESDA14V2-4BF3
Package:
CSP P 0.4 mmMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||
ESDA14V2-4BF3 | 4 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | - | - | 14.2 | FRANCE | 0.077 / 100 |